
Introducing the all-new AquaEdge® 19MV Water-Cooled Centrifugal Chiller with Magnetic Bearings
Unconditional performance starts with an unbeatable compressor
The AquaEdge 19MV leverages proven EQUIDRIVE™ TWO-STAGE BACK-TO-BACK COMPRESSOR TECHNOLOGY – now with magnetic bearings – for high performance and reliability across a wide operating range while staying quiet and cool under pressure.
Revolutionary EquiDrive compression and drive train technology provides MORE OPERATING RANGE while maintaining best-in-segment efficiency at design conditions (MORe) for an improvement in both chiller energy efficiency and building resiliency.
- Achieves <0.52 kW/Ton and <0.31 kW/Ton (IPLV) at AHRI conditions
- Operating range of 40°F to 95°F entering condenser water down to 10% load


Energy is reduced due to better efficiency at common metrics such as full load, 75% load (the “lifecycle point”) and Integrated Part Load Value (IPLV). Due to a wider operating range, including the ability to operate at virtually no lift, the AquaEdge 19MV can take full advantage of cold condenser water, chilled water reset and other energy-saving practices to further improve building performance.
In addition, building resiliency is significantly improved with its ability to operate with elevated condenser water temperatures at low and full load. This extended operating range (meaning it may go beyond the typical operating range) is a game-changing capability that provides building owners and facility managers confidence in reliable, efficient operation beyond specifications.
Watch the Video More Product Details Download the Brochure Find an Expert
The all-new AquaEdge 19MV chiller combines best-in-segment efficiency at design and off-design conditions with the ability to operate reliably, even at severe conditions and heavy cooling loads.
Click on a building type to see how the 19MV handles different types of building load/weather conditions.












The BluEdge® service platform, Carrier’s new, best-in-class service and aftermarket offering, inspires your confidence in knowing that Carrier is there to support you with unmatched expertise and superior service throughout the lifecycle of your HVAC equipment. Our BluEdge service platform is designed to meet your requirements and keep your equipment running efficiently.

AquaEdge® 19MV - Compact Footprint Model
AquaEdge® 19MV - EquiDrive™ Compressor
AquaEdge® 19MV - Thru the Door

Carrier’s PLV Pro software provides a time-saving method to evaluate overall chiller performance based on site-specific weather data, Department of Energy (DOE) building load profiles, multi-chiller staging and economizer operation for professionals who need a quick and free-of-charge alternative to generic IPLV based lifecycle analyses.
PLV Pro consists of an intuitive and simple user interface that evaluates chiller system performance based on the following criteria:
- Geographical location
- Building type
- Chiller plant capacity
- Quantity of chillers
- Chiller staging method
- Design temperatures
- Chiller plant design
- Economizer operation
PLV Pro utilizes precalculated load profiles generated with Carrier’s Hourly Analysis Program (HAP) energy modeling software for accuracy and speed.
Claims noted may not be available on every model. A Carrier expert can provide guidance regarding your specific application needs.