ClimaVision HVAC System Solutions
ClimaVision is a lightweight, but powerful climate management system built for light commercial buildings. ClimaVision is a cloud-based, wireless, and intuitive system that utilizes built-in control algorithms and the power of the cloud to optimize comfort and energy savings.
Zoning Systems
What is a Zoning System?
A zoning system provides individualized control and comfort to each “zone” that is a part of the system. In each area or zone, a temperature sensor and an independently controlled zone damper adjusts to maintain the comfort in that zone.
When is a Zoning System the Right Choice?
- When individual zone control is desired
Types of Zoning Systems
VVT/Dynamic Airflow Balancing (DAB)
- Usually a constant or two-speed fan air source
- Bypass damper or DAB strategy is used to regulate duct pressure
- Zone dampers open or close to maintain room temperature setpoint
VAV
- Air source is uses a variable speed fan to maintain duct pressure
- Zone dampers open or close to maintain room temperature setpoint and CFM requirements
System Components
- Air source - Typically a packaged unit like an AHU or RTU
- Terminal boxes with a controller
Key Features of the ClimaVision Zoning System
- VAV system algorithms meet Guideline 36 specifications
- DAB (Dynamic Airflow Balancing) terminal profile algorithm that is used in the VVT system operates to help temperature balance a system without fully closing off zones and creating harmful back pressure on the AHU. This feature reduces the need for a bypass damper in the system.
- More...
Optional System Features
- Outdoor air optimization