Carrier Air Purification Solutions
Carrier Air Purification Solutions are the fastest, most visible way to show your commitment to your students, teachers, and staff.
Create Healthier Spaces with Carrier Air Purifiers
Air Purifier Features
- Advanced filtration—Our 3-in-1 high-efficiency filter includes a pre-filter for large airborne particles, a high-efficiency (models RMAP-ST, RMAP-XL) or HEPA (models RMAP-SST, RMAP-SXL) filter for fine particles, and a carbon filter for odors and VOCs (volatile organic compounds). In addition, the all-in-one design makes filter replacement easy.
- Air quality monitoring—Built-in air quality monitor samples incoming air and measures levels of pollution. The easy to read LED screen changes between four colors based on your room’s air quality rating.
- Set it and forget it—The Smart Auto mode lets the air purifier automatically adjust fan speeds based upon the room’s air quality to efficiently deliver cleaner air.
- Smart home integration (Wi-Fi models only)—The indoor air quality LED indicator light provides an instant visual of your current air quality. The LED light will change color to indicate air quality status.
- 360° airflow—A powerful, 18-speed fan with 360-degree airflow pulls polluted air from below and returns cleaner air back into the room in multiple directions.
- Limited warranty All Carrier air purifier models are covered by a one-year limited warranty. See warranty certificate at carrier.com for complete details and restrictions.

Featured Literature

Air Purifiers Product Line Card

Healthier Schools: Indoor Air Quality Solutions Flyer

Air Purifiers Sell Sheet