Shrinking Space, Expanding Possibilities: Carrier Adds New Compact Controllers to the i-Vu Building Automation System
Kennesaw, Ga. -
Carrier is excited to announce the launch of three innovative controllers designed to expand the capabilities and performance of the i-Vu® building automation system. These new controllers, the TruVu™ 022 Advanced Application Controller, TruVu Compact BACnet Router, and TruVu Compact Link, are designed to deliver enhanced comfort, control, and seamless integration, helping operators drive efficiency and sustainability in their buildings. Carrier is a part of Carrier Global Corporation (NYSE: CARR), global leader in intelligent climate and energy solutions.
The TruVu™ 022 Advanced Application Controller (part number TV-022-E2) is a versatile, high-performance device ideal for managing HVAC equipment, advanced air quality, and zoning applications. It features dual 10/100 Mbps Ethernet ports, a Rnet port for sensor or touchscreen communication, and supports a standard application library as well as custom control sequences. The controller is designed for easy integration with pumps, unit heaters, and exhaust fans, making it a robust solution for enhancing building environments and efficiency.
The TruVu Compact BACnet Router (part number TV-CRB-E2) expands routing capabilities within the i-Vu system, offering robust connectivity between BACnet®/IP, BACnet Ethernet, and BACnet MS/TP networks. Its compact design and dual IP ports with a fail-safe protected bypass ensure reliable, continuous operation and straightforward deployment in a variety of settings.
Completing the new lineup, the TruVu Compact Link (part number TV-CLB-E2) features dual IP ports and acts as a router plus a gateway, facilitating efficient communication and integration with third-party devices. It supports up to 1,500 third-party BACnet points and up to 500 Modbus points, offering versatile connectivity and control options within a compact footprint.
"Our latest i-Vu controllers underscore Carrier’s commitment to innovation and our dedication to providing customers with comprehensive, streamlined solutions for building management," said Mark Jones, Business Manager, Carrier Controls. "The latest TruVu controllers go beyond simple environmental control; they are helping to control the future by providing ultimate flexibility in the built environment.”
With their dual IP ports, the controllers support various IP network topologies, including home run, daisy chain, and ring configurations, offering flexibility in network design. They also include a USB service port for convenient local access and can be mounted using either DIN rail or screws. The new controllers are BACnet Testing Laboratories (BTL) certified, conforming to standard BACnet Device profiles that guarantee their compatibility and performance in building automation systems.
For more information on the i-Vu building automation system, please visit www.carrier.com/ivu, or contact your local Carrier Controls Expert.
About Carrier
Founded by the inventor of modern air conditioning, Carrier is a world leader in high-technology heating, air-conditioning and refrigeration solutions. Carrier experts provide sustainable solutions, integrating energy-efficient products, building controls and energy services for residential, commercial, retail, transport and food service customers. Carrier is a part of Carrier Global Corporation, global leader in intelligent climate and energy solutions that matter for people and our planet for generations to come. For more information, visit carrier.com or follow @Carrier on X.