Economic & environmentally-responsible energy savings.
Buildings are responsible for 40 percent of total energy consumption. Of the energy consumed in commercial buildings, 43 percent is used for space and water heating. If a more efficient means of providing heat could be implemented it would represent a tremendous opportunity to reduce energy consumption in buildings and thus reduce total energy consumption. There is a more efficient means of generating hot water through the application of chiller systems with heat reclaim capabilities. Carrier chillers with heat reclaim capabilities can do just that; produce chilled water controlled to the necessary temperature while generating hot water as a by-product of the chilled water system.
How It Works
During cooling only operation, the chiller produces a controlled source of chilled water leaving the evaporator while dissipating heat through the condenser and ultimately to the environment. When there is a simultaneous need for chilled water and hot water, these chillers have the capability to operate in heat recovery mode. The recovered heat can be redirected for various heating applications, which saves energy while maintaining conditions.




Heat Recovery Product Comparisons
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
MODEL | AquaSnap® 30MP Chiller | AquaForce® 30HXC Chiller | AquaForce® 30HXC Modified Chiller | AquaForce® 30HXA Chiller | AquaForce® 30XW Chiller | AquaEdge® 19DV Chiller | AquaSnap® 30RB Chiller |
Cooling Medium | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled (Condenser from Finger Lakes) | Water-Cooled | Water-Cooled | Air-Cooled |
Max Temp (°F) | 140°* | 110° | 120° | 135° | 140° | 120° | 131° |
Capacity (Tons) | 16-71 | 75-265 | 75-265 | 75-265 | 325-400 | 500-800 | 60-300 |
Control Algorithm | Controls to leaving chilled water temperature | Controls to leaving chilled water temperature or leaving hot water temperature | Controls to leaving chilled water temperature or leaving hot water temperature | Controls to leaving chilled water temperature or leaving hot water temperature | Controls to leaving chilled water temperature or leaving hot water temperature | Controls to leaving chilled water temperature | Controls to entering hot water temperature |
*30MP 016 and 032 models maximum temperature is 110°F (43.3°C) and 104°F (40°C), respectively.
MODEL | 30MP | TGZ | MS | CGWQ | UCH |
---|---|---|---|---|---|
Manufacturer | Carrier | Daikin | MultiStack | Trane | ClimaCool |
Cooling Medium | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled |
Capacity (Tons) | 16-71 | 50-256 | 10-85 | 20-70 | 15-85 |
Max Temp (°F) | 140°* | 160° | 180° | 125° | 135° |
*30MP 016 and 032 models maximum temperature is 110°F (43.3°C) and 104°F (40°C), respectively.
MODEL | 30XW | 30HXC | Modified 30HXC | 30HXA | RTWD | RTHD | YVWA | UGW |
---|---|---|---|---|---|---|---|---|
Manufacturer | Carrier | Carrier | Carrier | Carrier | Trane | Trane | York | ClimaCool |
Cooling Medium | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled |
Capacity (Tons) | 150-400 | 75-265 | 75-265 | 75-265 | 80-250 | 150-430 | 125-300 | 80 |
Max Temp (°F) | 140° | 110° | 120° | 135° | 140° | 114° | - | - |
MODEL | 19DV | TSC | CVHE | CVHF | CDHF | CVHH | CYK |
---|---|---|---|---|---|---|---|
Manufacturer | Carrier | Daikin | Trane | Trane | Trane | Trane | York |
Cooling Medium | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled | Water-Cooled |
Capacity (Tons) | 500-800 | 250-1500 | 120-500 | 325-2000 | 1400-3950 | 900-2000 | 300-2500 |
Max Temp (°F) | 120° | 140° | 120° | 120° | 120° | 120° | 170° |
MODEL | 30RB | CGAM | AGZE | YLAA | MHR |
---|---|---|---|---|---|
Manufacturer | Carrier | Trane | Daikin | York | Motivair |
Cooling Medium | Air-Cooled | Air-Cooled | Air-Cooled | Air-Cooled | Air-Cooled |
Capacity (Tons) | 60-300 | 20-120 | 75-240 | 55-200 | 60-500 |
Max Temp (°F) | 131° | 155° | 155° | 140° | 140° |
Heat Recovery Products