Connect™ Commercial Wi-Fi Thermostats
Carrier Connect Thermostats offer...
SMART CONNECTIVITY
Whether you're on-site or off, Carrier Connect™ gives you full control via a mobile app or desktop PC.

BACNET COMPATIBILITY
Easily integrates with building automation systems using BACnet MS/TP (including our Carrier i-Vu® BAS).
COMPLIANT
Supports energy codes like California Title 24 and demand response programs.
Efficiency with Ease
ENERGY EFFICIENT
Advanced scheduling and occupancy sensing help reduce utility bills.
REAL-TIME INSIGHTS
Real-time data and trends help you track performance and identify savings opportunities.
RELIABLE & SECURE
Robust hardware and secure cloud connectivity provide peace of mind.
Connect Thermostat Comparison Chart
4.3" CONNECT PLUS STAT (33TCSPL-4) |
4.3" WIFI PLUS STAT (33TWSPL-4) |
4.3" CONNECT PRO STAT (33TCSP-4) |
4.3" WIFI PRO STAT (33TWSP-4) |
|
|---|---|---|---|---|
| Product Link | LEARN MORE | LEARN MORE | LEARN MORE | LEARN MORE |
| Display Type | Fixed | Fixed | LCD Swipe & Scroll | LCD Swipe & Scroll |
| Color | Black | White | Black | White |
| Branding | Carrier | Unbranded | Carrier | Unbranded |
| 3-Stage Cooling/4-Stage Heating | ✔ | ✔ | ✔ | ✔ |
| Auto/Manual Fan Control | ✔ | ✔ | ✔ | ✔ |
| Humidity Control | ✔ | ✔ | ✔ | ✔ |
| Wi-Fi Cloud Connection (mobile/browser) | ✔ | ✔ | ✔ | ✔ |
| BACnet MS/TP | ✔ | ✔ | ✔ | ✔ |
| BTL Certified | ✔ | ✔ | ✔ | ✔ |
| Remote Input (sensor/discrete) | ✔ | ✔ | ✔ | ✔ |
| Outputs | 7 | 7 | 7 | 7 |
| Configurable Outputs | 3 | 3 | 3 | 3 |
| Local Schedule Configuration | ✔ | ✔ | ✔ | ✔ |
| Space Temperature Alarm | ✔ | ✔ | ✔ | ✔ |
| Supply Air Temperature Display | ✔ | ✔ | ✔ | ✔ |
| Smart Recovery | ✔ | ✔ | ✔ | ✔ |
| No Cloud Access Fees | ✔ | ✔ | ✔ | ✔ |
| Auto Software Updates | ✔ | ✔ | ✔ | ✔ |
| IECC 2015 Compliant | ✔ | ✔ | ✔ | ✔ |
| Title 24 Compliant | ✔ | ✔ | ✔* | ✔* |
| OpenADR 2.0b Compliant | ✔* | ✔* | ✔* | ✔* |
| Remote Humidity or CO2 Sensor | ✔ | ✔ | ||
| Analog Output (heating/cooling valve) | ||||
| Bluetooth Commissioning | ✔ | ✔ | ✔ | ✔ |
| BACnet Wi-Fi |
*Requires cloud integration
Ideal Applications
Office Buildings
Retail/Restaurants
Medical Facilities
Places of Worship
Hotels/Senior Living
Educational Facilities
Connect Thermostat Case Studies
Sigler Brea Sales Office
Connect™ Wi-Fi® commercial thermostats and Swarm Logic® seamlessly blend to create a ‘virtual’ building automation system