i-Vu® UC Open
OPN-UC
General Purpose Controller
Universal programmable controller provides auxiliary building control to interface with lighting, fans, pumps, and other HVAC equipment. 6 inputs/5 outputs.
The UC Open controller provides auxiliary building control to interface with lighting, fans, pumps, and other HVAC equipment. The UC Open’s factory-engineered control programs provide simple building integration for commercial applications with 11 I/O point capability.
Application Features
- Comprehensive library of factory-engineered control programs available, including: Pump Control, Lighting Control, Time Scheduling with/without Override, Analog Temperature Control, Discrete & Permissive Interlock, Discrete Staging Control, OA Conditions, BTU Metering, Fuel Oil Metering, Electric Metering, Gas Metering, and Water Metering
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Real time-clock keeps time in the event of power failure
- Stand-alone control of up to 11 I/O points using proven algorithms
- Native BACnet MS/TP communications
System Benefits
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| BACNet Support | Advanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L |
| Communication Ports | BACNet Port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, and 76.8 kbps)
Local Access port: For system start-up and troubleshooting (115.2 kbps) Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface |
| Inputs | 6 inputs: Configurable for thermistor or dry contact. Inputs 1 and 2 are also configurable for 0-5 VDC sensors. AIs have 12 bit A/D resolution. |
| Outputs | 5 binary outputs: Relay contacts rated at 1 A max @ 24 VAC/VDC, configured normally open. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock keeps track of time in event of power failure. |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages. |
| Status Indicators | LED status indicators for communications, run status, error, and power. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller. |
| Listed By | UL-916 (PAZX), cUL-916 (PAZX7)FCC Part 15-Subpart B- Class A, CE EN50082-1997 |
| Environmental Operating Range | Operating: 0° to 140°F (-18° to 60°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
18VA power consumption 26VDC (25V min, 30V max Single Class 2 source only, 100VA or less |
| Dimensions | Length: 5-5/8” (14.3cm)
Width: 5-1/8” (13 cm) Depth: 2” (5.1 cm) Weight: 0.44 lbs. (0.20 kg) |
Application Features
- Comprehensive library of factory-engineered control programs available, including: Pump Control, Lighting Control, Time Scheduling with/without Override, Analog Temperature Control, Discrete & Permissive Interlock, Discrete Staging Control, OA Conditions, BTU Metering, Fuel Oil Metering, Electric Metering, Gas Metering, and Water Metering
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Real time-clock keeps time in the event of power failure
- Stand-alone control of up to 11 I/O points using proven algorithms
- Native BACnet MS/TP communications
System Benefits
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| BACNet Support | Advanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L |
| Communication Ports | BACNet Port: EIA-485 port for BACnet MS/TP communications (9600 bps, 19.2 kbps, 38.4 kbps, and 76.8 kbps)
Local Access port: For system start-up and troubleshooting (115.2 kbps) Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface |
| Inputs | 6 inputs: Configurable for thermistor or dry contact. Inputs 1 and 2 are also configurable for 0-5 VDC sensors. AIs have 12 bit A/D resolution. |
| Outputs | 5 binary outputs: Relay contacts rated at 1 A max @ 24 VAC/VDC, configured normally open. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock keeps track of time in event of power failure. |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages. |
| Status Indicators | LED status indicators for communications, run status, error, and power. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller. |
| Listed By | UL-916 (PAZX), cUL-916 (PAZX7)FCC Part 15-Subpart B- Class A, CE EN50082-1997 |
| Environmental Operating Range | Operating: 0° to 140°F (-18° to 60°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
18VA power consumption 26VDC (25V min, 30V max Single Class 2 source only, 100VA or less |
| Dimensions | Length: 5-5/8” (14.3cm)
Width: 5-1/8” (13 cm) Depth: 2” (5.1 cm) Weight: 0.44 lbs. (0.20 kg) |
California residents please see Proposition 65