i-Vu® UC Open XP
OPN-UCXP
General Purpose Controller
Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.
The UC Open XP controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment. The UC Open XP’s factory-engineered control programs provide simple building integration for commercial applications with 24 I/O point capability. The UC Open XP also provides support for 24 additional I/O points through the use of the UC Open XP IO Expander. When combined, these controllers can support up to 48 total I/O points for even greater flexibility.
Application Features
- Comprehensive library of factory-engineered control programs available for air and water systems, including: CV and VAV AHU control, WSHP loop control (boilers/towers/pumps), chiller plant control, hot water systems, lighting control, metering, and network data sharing
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Expands the UC Open XP Controller to support up to 48 I/O points
- Removable screw terminals for I/O connections
- Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure
System Benefits
- Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| BACNet Support | Advanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L |
| Communication Ports | BACNet Port: EIA-485 port for BACnet MS/TP communications (baud rate is DIP switch selectable)
Local Access port: For system start-up and troubleshooting (115.2 kbps) Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface |
| Inputs | 12 inputs: Configurable for 0-10V, RTD/Thermistor/Dry contact, or 0-20mA. Inputs 1 and 2 may be used for pulse counting. All analog inputs have 12 bit A/D resolution. |
| Outputs | 6 binary outputs: Configured as dry contact, normally open or normally closed. All binary outputs must be powered from a Class 2 power source.
6 analog outputs: 1 and 2 are configurable for 0-10V or 0-20mA; 3-6 are 0-10V only. Analog outputs have 8 bit D/A resolution. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock keeps track of time in event of power failure. |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages. |
| Status Indicators | LED status of power, running, and errors. LED indicators for transmit/receive for BACnet port and for each of the 12 outputs. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller. |
| Listed By | UL-916, FCC Part 15-Subpart B- Class A, CE EN50082-1997 |
| Environmental Operating Range | Operating: -24° to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
20VA power consumption 26VDC (25V min, 30V max Single Class 2 source only, 100VA or less |
| Dimensions | Length: 11-13/16” (30 cm)
Width: 5” (12.7 cm) Depth: 2” (5.1 cm) Weight: 1.1 lbs. (0.50 kg) |
Application Features
- Comprehensive library of factory-engineered control programs available for air and water systems, including: CV and VAV AHU control, WSHP loop control (boilers/towers/pumps), chiller plant control, hot water systems, lighting control, metering, and network data sharing
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Expands the UC Open XP Controller to support up to 48 I/O points
- Removable screw terminals for I/O connections
- Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure
System Benefits
- Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| BACNet Support | Advanced application controller (B-AAC), as defined in BACNet 135-2001 Annex L |
| Communication Ports | BACNet Port: EIA-485 port for BACnet MS/TP communications (baud rate is DIP switch selectable)
Local Access port: For system start-up and troubleshooting (115.2 kbps) Rnet port: For connecting Carrier communicating room sensors and Carrier's touchscreen user interface |
| Inputs | 12 inputs: Configurable for 0-10V, RTD/Thermistor/Dry contact, or 0-20mA. Inputs 1 and 2 may be used for pulse counting. All analog inputs have 12 bit A/D resolution. |
| Outputs | 6 binary outputs: Configured as dry contact, normally open or normally closed. All binary outputs must be powered from a Class 2 power source.
6 analog outputs: 1 and 2 are configurable for 0-10V or 0-20mA; 3-6 are 0-10V only. Analog outputs have 8 bit D/A resolution. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock keeps track of time in event of power failure. |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data & time retention during power outages. |
| Status Indicators | LED status of power, running, and errors. LED indicators for transmit/receive for BACnet port and for each of the 12 outputs. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller. |
| Listed By | UL-916, FCC Part 15-Subpart B- Class A, CE EN50082-1997 |
| Environmental Operating Range | Operating: -24° to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
20VA power consumption 26VDC (25V min, 30V max Single Class 2 source only, 100VA or less |
| Dimensions | Length: 11-13/16” (30 cm)
Width: 5” (12.7 cm) Depth: 2” (5.1 cm) Weight: 1.1 lbs. (0.50 kg) |
California residents please see Proposition 65