Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

Data Connector
ADD-OG-DIP

OnGuard® Integration Add-on

The OnGuard integration consists of a collection of add-ons that allow the i-Vu building automation system and an OnGuard security system to work together. The OnGuard integration solution consists of three add-ons that you can purchase based on your integration needs.

It starts with the Data Connector add-on, which provides the basic communication connection that is needed to transfer data to and from the OnGuard system. With this add-on only, occupancy data can be read into i-Vu through control programs that can then be displayed on i-Vu graphics pages. The Data Connector is a required component for the other two add-ons that are supported.

The Advanced Occupancy Scheduling add-on predicts and schedules occupancy based on past occupancy data that comes from the OnGuard system to promote optimized energy usage and occupant comfort.

The Integrated Alarm Management add-on enables the exchange of alarms between the i-Vu system and the OnGuard system.

Key Features

  • Read occupancy data provided by the OnGuard system
  • Configure OnGuard connector settings
  • Display occupancy data visually on i-Vu graphics pages

Compatibility

  • i-Vu Pro v8.0 or newer
  • Building Integration Platform 1.11 or newer
  • OnGuard version must be:
    • v7.5 or later, using the OpenAccess interface
  • See requirements in OnGuard v1.1 Integration guide for more details

Key Features

  • Read occupancy data provided by the OnGuard system
  • Configure OnGuard connector settings
  • Display occupancy data visually on i-Vu graphics pages

Compatibility

  • i-Vu Pro v8.0 or newer
  • Building Integration Platform 1.11 or newer
  • OnGuard version must be:
    • v7.5 or later, using the OpenAccess interface
  • See requirements in OnGuard v1.1 Integration guide for more details