Networking and Integration
No Results Found

Type: Modems
Description: Cellular modem providing 4G LTE-A connectivity for Carrier TruVu controllers.

Type: Integration
Description: The TruVu Compact Link is a router and gateway in one. It features dual IP ports for convenient daisy-chain deployment and offers robust routing capabilities between BACnet®/IP, BACnet Ethernet, and BACnet MS/TP networks

Type: Routers
Description: The TruVu Compact Router (TV-CRB-E2) features dual IP ports for convenient daisy-chain deployment and offers robust routing capabilities between BACnet®/IP, BACnet Ethernet, and BACnet MS/TP networks.

Type: Routers
Description: Network device that routes BACnet messages between the i-Vu building automation system backbone (BACnet/IP), and a subnetwork of i-Vu controllers (BACnet MS/TP and/ or BACnet ARCnet).

Type: Integration
Description: Network device that integrates with other manufacturers’ equipment into the i-Vu building automation system using the BACnet protocol.

Type: Virtual Hub
Description: The BACnet/SC Virtual Hub is a software application that acts as the central director of traffic between all node devices on a BACnet/SC network.

Type: Integration
Description: Network device used to integrate Carrier and non-Carrier equipment with i-Vu®.

Type: Accessories
Description: Network device that prevents noise and signal distortion.

Type: Integration
Description: Integrated BACnet® communications card

Type: Accessories
Description: Network device provides electrical surge protection to controllers.

Type: Accessories
Description: Network device used to expand and amplify network signals.