Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

i-Vu® XT Router
XT-RB

Network & Integration Device

The i-Vu® XT Router routes BACnet messages between the i-Vu building automation system backbone (BACnet/IP), and a subnetwork of i-Vu controllers (BACnet MS/TP and/ or BACnet ARCnet). It connects directly to the Ethernet LAN and provides the i-Vu web server with access to the entire i-Vu system.

The i-Vu XT Router also extends an i-Vu system, allowing individual BACnet MS/TP networks (with up to 60 controllers each), and BACnet ARCnet networks (with up to 99 controllers each), to be connected together via the i-Vu building automation system backbone.


carrier-bacnet-testing-laboratories

BACnet Features

  • Features end-to-end encrypted BACnet Secure Connect (BACnet/SC) routing between BACnet/SC hubs and the i-Vu system via BACnet/SC, an encrypted datalink layer specifically designed to meet the requirements, policies, and constraints of minimally-managed to professionally managed IP infrastructures 
  • Supports concurrent BACnet networks (BACnet/SC and non-BACnet/SC), allowing facilities to migrate to the BACnet/SC environment over time 
  • Includes two additional BACnet ports to support two simultaneous BACnet MS/TP networks (up to 60 controllers each) to simultaneously route and share data across a wide range of building subsystems 
  • Can serve as a BACnet Broadcast Management Device (BBMD) routing any BACnet broadcast messages directly to other BBMD devices on the BACnet network 
  • Supports BACnet Foreign Device Registration (FDR)

Hardware Features

  • IPv6 and IPv4 networks are supported | 1000 BaseT speed 
  • Stateless auto-configuration of addresses (SLAAC), static IPv6 addressing, and DHCP IP addressing are supported 
  • Password protected Ethernet service port at 100 Mbps for system start-up and troubleshooting 
  • Web sever local access for properties such as network and alarm configuration, notification classes, etc. 
  • Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to 3 days

System Benefits

  • Connects seamlessly to the i-Vu building automation system 
  • Multiple serial communication ports to simultaneously route and share data across a wide range of building subsystems
BACnet Support Conforms to the BACnet Router (B-RTR) Standard Device and BACnet BBMD (B-BBMD) Device as defined in BACnet 135. Tested to and listed to Protocol Revision 19 (135-2016). BTL Listing
Power Requirements 24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W
Communication Ports Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/SC, BACnet/IP and/or BACnet/Ethernet communication on the Ethernet at 10, 100, or 1000 Mbps, full duplex | *Support for BACnet/SC requires driver version gen5_106-01-2380 or later
IPv4: 1000Mbps BACnet IP and DHCP IP addressing
IPv6: 1000Mbps BACnet IP for static IPv6 addressing and stateless auto-configuration of addresses (SLAAC) *Support for IPv6 requires driver version gen5_106-01-2380 or later
Port S1: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment.
Port S2: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment
Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting.
Protection Device is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2.
Real-Time Clock Real-time clock keeps track of time in the event of a power failure for up to 3 days.
LED Status Indicators Tricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2
Router Addressing Rotary DIP switches set address of router
Environmental Operating Range Operating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing
Compliance United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3;
Physical Fire-retardant plastic ABS, UL94-5VA

BACnet Features

  • Features end-to-end encrypted BACnet Secure Connect (BACnet/SC) routing between BACnet/SC hubs and the i-Vu system via BACnet/SC, an encrypted datalink layer specifically designed to meet the requirements, policies, and constraints of minimally-managed to professionally managed IP infrastructures 
  • Supports concurrent BACnet networks (BACnet/SC and non-BACnet/SC), allowing facilities to migrate to the BACnet/SC environment over time 
  • Includes two additional BACnet ports to support two simultaneous BACnet MS/TP networks (up to 60 controllers each) to simultaneously route and share data across a wide range of building subsystems 
  • Can serve as a BACnet Broadcast Management Device (BBMD) routing any BACnet broadcast messages directly to other BBMD devices on the BACnet network 
  • Supports BACnet Foreign Device Registration (FDR)

Hardware Features

  • IPv6 and IPv4 networks are supported | 1000 BaseT speed 
  • Stateless auto-configuration of addresses (SLAAC), static IPv6 addressing, and DHCP IP addressing are supported 
  • Password protected Ethernet service port at 100 Mbps for system start-up and troubleshooting 
  • Web sever local access for properties such as network and alarm configuration, notification classes, etc. 
  • Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to 3 days

System Benefits

  • Connects seamlessly to the i-Vu building automation system 
  • Multiple serial communication ports to simultaneously route and share data across a wide range of building subsystems
BACnet Support Conforms to the BACnet Router (B-RTR) Standard Device and BACnet BBMD (B-BBMD) Device as defined in BACnet 135. Tested to and listed to Protocol Revision 19 (135-2016). BTL Listing
Power Requirements 24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W
Communication Ports Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/SC, BACnet/IP and/or BACnet/Ethernet communication on the Ethernet at 10, 100, or 1000 Mbps, full duplex | *Support for BACnet/SC requires driver version gen5_106-01-2380 or later
IPv4: 1000Mbps BACnet IP and DHCP IP addressing
IPv6: 1000Mbps BACnet IP for static IPv6 addressing and stateless auto-configuration of addresses (SLAAC) *Support for IPv6 requires driver version gen5_106-01-2380 or later
Port S1: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment.
Port S2: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment
Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting.
Protection Device is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2.
Real-Time Clock Real-time clock keeps track of time in the event of a power failure for up to 3 days.
LED Status Indicators Tricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2
Router Addressing Rotary DIP switches set address of router
Environmental Operating Range Operating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing
Compliance United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3;
Physical Fire-retardant plastic ABS, UL94-5VA