Smart Valves & Smart Damper Actuators
DAMPER-ACTUATORS
Carrier’s smart valve and smart damper actuators integrate seamlessly with the i-Vu® system providing real-time data for rapid fault detection. Operators receive immediate alerts for failure, sticking, or leaks. Smart valves feature CCV™ technology ensuring precise flow and energy efficiency across various temperatures. Smart damper actuators use Multi-Function Technology (MFT) for precise damper control and efficiency.
Key Features & Benefits
- Smart devices support serial communications for precise valve / damper position management without consuming physical I/O on the controller
- Connect up to 8 smart devices directly to the actuator sub-network (Act Net) bus on any Act Net-enabled Carrier controller, reducing wiring complexity and installation time
- Exact position feedback provided to the i-Vu system for diagnostic purposes
- Act Net Auto-address configuration provides quick installation
- Smart Valve Selector Tool allows for faster product selection
- Ideal for AHUs, heating and cooling coils, FCUs, unit ventilators and VAV re-heat coils
- Supports analog (2-10V) connections
Smart Valve Features & Benefits
- 2-way or 3-way valve and actuator combination options
- Product ranges from 1/2” to 6” nominal valve sizes
- Fail-Safe (NO/NC) and Non-Fail-Safe (NO, fail open/ NO, fail closed and NC, fail open/NC, fail closed) rotary actuator types
- Multiple CV product options
- NPT connections on 1/2” to 3” valve sizes, ANSI 125, 250 flanges on 4” to 6” valve sizes
Smart Damper Actuator Features & Benefits
- 35 in-lb to 360 in-lb actuator torque ranges1
- 24 VAC / VDC external power supply
- Quick running, clear position indication, and manual override
1Depends on actuator size and model.
Safeties | Type | Damper | Valve & Actuator | ||||
---|---|---|---|---|---|---|---|
Fail Safe | Spring Return | AFB | LF | - | AFRB | LF | TFRB |
Non-Fail Safe | Non-Spring Return | AMB | GMB | LMB | ARB | GRB | LRB |
Fail Safe | Electronic | GKRB | GKB | - | - | - | - |
Valve Actuators |
Damper Actuators |
||
---|---|---|---|
Actuator Type | Part-Number | Actuator Type | Part Number |
GKRB | GKRB24-MFT-06-C | AFB | AFB24-MFT-06-C |
AFRB | AFRB24-MFT-06-C | AMB | AMB24-MFT-06-C |
TFRB | TFRB24-MFT-06-C | GKB | GKB24-MFT-06-C |
ARB | ARB24-MFT-06-C | GMB | GMB24-MFT-06-C |
GRB | GRB24-MFT-06-C | LF | LF24-MFT-06-C |
LRB | LRB24-MFT-06-C | LMB | LMB24-MFT-06-C |
AFRB | AFRB-B6-06-C |
2-Way Valve Model | Valve Size
(“ / mm DN) |
Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | |
---|---|---|---|---|---|---|---|---|---|---|
B207-B216 | 1/2” | 15 | 0.3-16 | X | X | - | - | - | - | - |
B217-B220 | 3/4” | 20 | 4.7-14 | X | X | - | - | - | - | - |
B221 | 3/4” | 20 | 24 | X | - | X | - | - | - | - |
B222-B225 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
B229-B230 | 1-1/4” | 32 | 10-19 | X | - | X | - | - | - | - |
B231-B232 | 1-1/4” | 32 | 25-37 | - | - | - | X | X | - | - |
B238-B240 | 1-1/2” | 40 | 19-37 | - | - | - | X | X | - | - |
B248-B254 | 2” | 50 | 29-240 | - | - | - | X | X | - | - |
B261-B265 | 2-1/2” | 65 | 60-210 | - | - | - | X | X | - | - |
B277-B280 | 3” | 80 | 70-170 | - | - | - | X | X | - | - |
B6250 | 2-1/2” | 65 | 70 | - | - | - | X | X | - | - |
B6300 | 3” | 80 | 110 | - | - | - | X | X | - | - |
B6400 | 4” | 100 | 186 | - | - | - | - | - | X | X |
B6500 | 5” | 125 | 290 | - | - | - | - | - | X | X |
B6600 | 6” | 150 | 400 | - | - | - | - | - | X | X |
3-Way Valve Model | Valve Size
(“ / mm DN) |
Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | |
---|---|---|---|---|---|---|---|---|---|---|
B307-B316 | 1/2” | 15 | 0.3-16 | X | X | - | - | - | - | - |
B317-B318 | 3/4” | 20 | 4.7-7.4 | X | X | - | - | - | - | - |
B320-B321 | 3/4” | 20 | 14-24 | X | - | X | - | - | - | - |
B322-B325 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
B329-B331 | 1-1/4” | 32 | 10-25 | - | - | - | X | X | - | - |
B338-B341 | 1-1/4” | 40 | 19-46 | - | - | - | X | X | - | - |
B347-B352 | 2” | 50 | 29-83 | - | - | - | X | X | - | - |
Key Features & Benefits
- Smart devices support serial communications for precise valve / damper position management without consuming physical I/O on the controller
- Connect up to 8 smart devices directly to the actuator sub-network (Act Net) bus on any Act Net-enabled Carrier controller, reducing wiring complexity and installation time
- Exact position feedback provided to the i-Vu system for diagnostic purposes
- Act Net Auto-address configuration provides quick installation
- Smart Valve Selector Tool allows for faster product selection
- Ideal for AHUs, heating and cooling coils, FCUs, unit ventilators and VAV re-heat coils
- Supports analog (2-10V) connections
Smart Valve Features & Benefits
- 2-way or 3-way valve and actuator combination options
- Product ranges from 1/2” to 6” nominal valve sizes
- Fail-Safe (NO/NC) and Non-Fail-Safe (NO, fail open/ NO, fail closed and NC, fail open/NC, fail closed) rotary actuator types
- Multiple CV product options
- NPT connections on 1/2” to 3” valve sizes, ANSI 125, 250 flanges on 4” to 6” valve sizes
Smart Damper Actuator Features & Benefits
- 35 in-lb to 360 in-lb actuator torque ranges1
- 24 VAC / VDC external power supply
- Quick running, clear position indication, and manual override
1Depends on actuator size and model.
Safeties | Type | Damper | Valve & Actuator | ||||
---|---|---|---|---|---|---|---|
Fail Safe | Spring Return | AFB | LF | - | AFRB | LF | TFRB |
Non-Fail Safe | Non-Spring Return | AMB | GMB | LMB | ARB | GRB | LRB |
Fail Safe | Electronic | GKRB | GKB | - | - | - | - |
Valve Actuators |
Damper Actuators |
||
---|---|---|---|
Actuator Type | Part-Number | Actuator Type | Part Number |
GKRB | GKRB24-MFT-06-C | AFB | AFB24-MFT-06-C |
AFRB | AFRB24-MFT-06-C | AMB | AMB24-MFT-06-C |
TFRB | TFRB24-MFT-06-C | GKB | GKB24-MFT-06-C |
ARB | ARB24-MFT-06-C | GMB | GMB24-MFT-06-C |
GRB | GRB24-MFT-06-C | LF | LF24-MFT-06-C |
LRB | LRB24-MFT-06-C | LMB | LMB24-MFT-06-C |
AFRB | AFRB-B6-06-C |
2-Way Valve Model | Valve Size
(“ / mm DN) |
Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | |
---|---|---|---|---|---|---|---|---|---|---|
B207-B216 | 1/2” | 15 | 0.3-16 | X | X | - | - | - | - | - |
B217-B220 | 3/4” | 20 | 4.7-14 | X | X | - | - | - | - | - |
B221 | 3/4” | 20 | 24 | X | - | X | - | - | - | - |
B222-B225 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
B229-B230 | 1-1/4” | 32 | 10-19 | X | - | X | - | - | - | - |
B231-B232 | 1-1/4” | 32 | 25-37 | - | - | - | X | X | - | - |
B238-B240 | 1-1/2” | 40 | 19-37 | - | - | - | X | X | - | - |
B248-B254 | 2” | 50 | 29-240 | - | - | - | X | X | - | - |
B261-B265 | 2-1/2” | 65 | 60-210 | - | - | - | X | X | - | - |
B277-B280 | 3” | 80 | 70-170 | - | - | - | X | X | - | - |
B6250 | 2-1/2” | 65 | 70 | - | - | - | X | X | - | - |
B6300 | 3” | 80 | 110 | - | - | - | X | X | - | - |
B6400 | 4” | 100 | 186 | - | - | - | - | - | X | X |
B6500 | 5” | 125 | 290 | - | - | - | - | - | X | X |
B6600 | 6” | 150 | 400 | - | - | - | - | - | X | X |
3-Way Valve Model | Valve Size
(“ / mm DN) |
Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | |
---|---|---|---|---|---|---|---|---|---|---|
B307-B316 | 1/2” | 15 | 0.3-16 | X | X | - | - | - | - | - |
B317-B318 | 3/4” | 20 | 4.7-7.4 | X | X | - | - | - | - | - |
B320-B321 | 3/4” | 20 | 14-24 | X | - | X | - | - | - | - |
B322-B325 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
B329-B331 | 1-1/4” | 32 | 10-25 | - | - | - | X | X | - | - |
B338-B341 | 1-1/4” | 40 | 19-46 | - | - | - | X | X | - | - |
B347-B352 | 2” | 50 | 29-83 | - | - | - | X | X | - | - |
California residents please see Proposition 65