Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

i-Vu® Pressure Dependent Smart Valve
SV-PD

Carrier’s i-Vu® smart valves are designed for maximum efficiency in tight spaces. Equipped with a 2-way or 3-way space saving ball valve, the installation height is 4.33 inches (110 mm).

The i-Vu smart valves are operated by a rotary actuator. This actuator is controlled by an Act Net communications signal from the controller which moves the ball of the valve to the desired position.

Communicating Actuators

Valves feature communicating actuators, eliminating the need to use physical I/O on the controller. Up to two valves can be connected to the Act Net bus on any Act Net-enabled controller. Each valve is pre-addressed for quick commissioning.

Remote Accessibility

Valves can be accessed remotely via the i-Vu system, enabling comprehensive analysis and quick error detection with Fault Detection & Diagnostics (FDD). 

Electronic Fail-safe

Actuators utilize super capacitors to drive actuator to fail state (open or closed, based on part number) on loss of power. 

Exact Position Feedback

Position feedback is communicated to the i-Vu building automation system over the Act Net bus, helping to facilitate commissioning and ensure proper operation. 

Ball Valve Technology

Unlike short stroke globe valves, the self-cleaning QCV ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. In addition, high close-off capabilities ensure shut-off (0% A – AB leakage) and allow for true equal percentage flow characteristics. 

Actuator with Patented Brushless DC Motor

The power consumption of the brushless DC motor is 2.5W (fail safe) and .6W (fail last position) when running and 0.5W (fail safe) and .4W (fail last position) when holding, helping to save energy and transformer power. This also helps eliminate failures due to stalled motors, helps prolongs actuator life, and also allows more units to be powered by a single transformer. 

Snap Fit

The valve bodies easily connect to the actuator, allowing operators and technicians to install valves quickly, easily, and without the use of tools. This helps simplify commissioning and helps reduce labor costs. In addition, it makes it easy to retrofit existing non-communicating valves. 

Field Adjustable Max Cv/Flow

Valves can be easily adjusted either locally or remotely using the i-Vu building automation system to ensure that necessary design requirements are met. 

Stem Extension for Insulation

Unlike conventional zone valve actuators, which are normally covered by pipe insulation, the valve stem extension allows for easy actuator removal without damaging the surrounding insulation, helping simplify operation and maintenance activities.

Actuator Specifications

Power Consumption 2.5W running, .5W holding (fail safe)
.6W running, .4W holding (fail last position)
Control Type Act Net: Communication from any Act Net-enabled controller
Electrical Connection 3 ft. [1 m] cable
Power Supply 24 VAC/DC
Transformer Sizing 8 VA

Valve Specifications

Service chilled or hot water, 60% glycol
Flow Characteristic equal percentage (2-way), linear (3-way diverting or switching)
Controllable Flow Range 75° (2-way), 90° (3-way)
Sizes ½", ¾"
Materials Body - forged brass
Ball - chrome plated brass
Stem - brass
Seats - Teflon® PTFE
O-rings - EPDM (lubricated)
End Fitting NPT female
Media temp. range 36°F to 212°F [2°C to 100°C]
Media temp. limit 250°F [120°C]
Max operating temperature 212°F [100°C]
Max Close-off pressure 75 psi
Pressure (ΔP) 40 psi
Leakage 0%

Communicating Actuators

Valves feature communicating actuators, eliminating the need to use physical I/O on the controller. Up to two valves can be connected to the Act Net bus on any Act Net-enabled controller. Each valve is pre-addressed for quick commissioning.

Remote Accessibility

Valves can be accessed remotely via the i-Vu system, enabling comprehensive analysis and quick error detection with Fault Detection & Diagnostics (FDD). 

Electronic Fail-safe

Actuators utilize super capacitors to drive actuator to fail state (open or closed, based on part number) on loss of power. 

Exact Position Feedback

Position feedback is communicated to the i-Vu building automation system over the Act Net bus, helping to facilitate commissioning and ensure proper operation. 

Ball Valve Technology

Unlike short stroke globe valves, the self-cleaning QCV ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. In addition, high close-off capabilities ensure shut-off (0% A – AB leakage) and allow for true equal percentage flow characteristics. 

Actuator with Patented Brushless DC Motor

The power consumption of the brushless DC motor is 2.5W (fail safe) and .6W (fail last position) when running and 0.5W (fail safe) and .4W (fail last position) when holding, helping to save energy and transformer power. This also helps eliminate failures due to stalled motors, helps prolongs actuator life, and also allows more units to be powered by a single transformer. 

Snap Fit

The valve bodies easily connect to the actuator, allowing operators and technicians to install valves quickly, easily, and without the use of tools. This helps simplify commissioning and helps reduce labor costs. In addition, it makes it easy to retrofit existing non-communicating valves. 

Field Adjustable Max Cv/Flow

Valves can be easily adjusted either locally or remotely using the i-Vu building automation system to ensure that necessary design requirements are met. 

Stem Extension for Insulation

Unlike conventional zone valve actuators, which are normally covered by pipe insulation, the valve stem extension allows for easy actuator removal without damaging the surrounding insulation, helping simplify operation and maintenance activities.

Actuator Specifications

Power Consumption 2.5W running, .5W holding (fail safe)
.6W running, .4W holding (fail last position)
Control Type Act Net: Communication from any Act Net-enabled controller
Electrical Connection 3 ft. [1 m] cable
Power Supply 24 VAC/DC
Transformer Sizing 8 VA

Valve Specifications

Service chilled or hot water, 60% glycol
Flow Characteristic equal percentage (2-way), linear (3-way diverting or switching)
Controllable Flow Range 75° (2-way), 90° (3-way)
Sizes ½", ¾"
Materials Body - forged brass
Ball - chrome plated brass
Stem - brass
Seats - Teflon® PTFE
O-rings - EPDM (lubricated)
End Fitting NPT female
Media temp. range 36°F to 212°F [2°C to 100°C]
Media temp. limit 250°F [120°C]
Max operating temperature 212°F [100°C]
Max Close-off pressure 75 psi
Pressure (ΔP) 40 psi
Leakage 0%