i-Vu® Express
CIV-OPNEXP
i-Vu 8.5 Connected Device
The i-Vu Express connected device is a plug-and-play building automation solution for small and medium-sized buildings. As a building automation server and i-Vu 8.5 software in one compact device, it automatically discovers the i-Vu control system in the building and provides operators with access to manage their Carrier HVAC system over the web.
Key Features and Benefits
- Simple to install and commission; auto-discovers up to 750 connected i-Vu controllers and autogenerates HVAC equipment graphics
- Built in scheduling, trending, and alarming tools help operators lower operating costs, improve occupant comfort, and resolve problems faster
- Intuitive floorplans, dashboards, and reports provide actionable insights at a glance
- Integrates third party equipment like lighting and meters for centralized management of building systems through a single i-Vu user interface
- Receives automatic software updates over the internet; updates can then be executed and installed locally via the Management Tool within i-Vu Express
Features and Benefits - New with i-Vu v8.5
- Support for scalable vector graphic (SVG) floorplans
- BACnet Revision 19 compliance
- Operator information report provides facilities staff with visibility into who is using the i-Vu system and includes detailed information on operator configuration and security policy compliance
- Staged firmware downloads provide more efficient controller driver updates
- Autopilot add-on allows operators to create slideshows that cycle through i-Vu system graphics
- Message Queueing Telemetry Transport (MQTT) protocol support allows i-Vu system data to be published to an MQTT broker in the cloud for integration with Carrier’s Abound IoT platform
| Mobile Devices | Smart Phones: Android™, iOS
Tablets: Android, iOS, Surface™ |
|
| Browsers | A computer with this operating system: | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS (Apple Mac only) | Safari® v11 or later
Google™ Chrome™ v84.0 or later Mozilla® Firefox® v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
i-Vu Express
| Operating Temperature | 32ºF to 122ºF (0ºC to 50ºC). NOTE: For indoor use only. |
| Storage Temperature | -4ºF to 158ºF (-20ºC to 70ºC) |
| Storage Humidity | 5% to 90% RH |
| Dimensions | 4.52 in (115 mm) deep x 4.37 in. (111 mm) wide x 1.9 in. (48.7 mm) high |
| USB Ports | (4) USB 3.0 ports for i-Vu network connection or for backing up/restoring system data |
| Mini Display Ports | (2) that support a monitor for troubleshooting purposes |
| LAN Port | Integrated Intel® 10/100/1000 Mbps port for Ethernet network connection |
| Compliance | Safety: IEC 60950-1, UL 60950-1, EN 60950-1, CAN/CSA-C22.2 No. 60950-1
Environmental: RoHS 2011/65/EU, WEEE 2002/96/EC, China RoHS MII Order #39 EMC: CE, FCC CFR Title 47, Chapter I, Part 15, Subparts A, B |
Balena Cloud
| Operating System | Linux-based Balena OS |
| Cloud Managed | The i-Vu Express appliance connects to the balenaCloud to ensure it is kept current with the latest updates. When connected to the cloud service, the appliance will be notified when an update is available and the user can choose to apply these updates via the i-Vu Management Tool. |
Features and Benefits - New with i-Vu v8.5
- Support for scalable vector graphic (SVG) floorplans
- BACnet Revision 19 compliance
- Operator information report provides facilities staff with visibility into who is using the i-Vu system and includes detailed information on operator configuration and security policy compliance
- Staged firmware downloads provide more efficient controller driver updates
- Autopilot add-on allows operators to create slideshows that cycle through i-Vu system graphics
- Message Queueing Telemetry Transport (MQTT) protocol support allows i-Vu system data to be published to an MQTT broker in the cloud for integration with Carrier’s Abound IoT platform
| Mobile Devices | Smart Phones: Android™, iOS
Tablets: Android, iOS, Surface™ |
|
| Browsers | A computer with this operating system: | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS (Apple Mac only) | Safari® v11 or later
Google™ Chrome™ v84.0 or later Mozilla® Firefox® v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
i-Vu Express
| Operating Temperature | 32ºF to 122ºF (0ºC to 50ºC). NOTE: For indoor use only. |
| Storage Temperature | -4ºF to 158ºF (-20ºC to 70ºC) |
| Storage Humidity | 5% to 90% RH |
| Dimensions | 4.52 in (115 mm) deep x 4.37 in. (111 mm) wide x 1.9 in. (48.7 mm) high |
| USB Ports | (4) USB 3.0 ports for i-Vu network connection or for backing up/restoring system data |
| Mini Display Ports | (2) that support a monitor for troubleshooting purposes |
| LAN Port | Integrated Intel® 10/100/1000 Mbps port for Ethernet network connection |
| Compliance | Safety: IEC 60950-1, UL 60950-1, EN 60950-1, CAN/CSA-C22.2 No. 60950-1
Environmental: RoHS 2011/65/EU, WEEE 2002/96/EC, China RoHS MII Order #39 EMC: CE, FCC CFR Title 47, Chapter I, Part 15, Subparts A, B |
Balena Cloud
| Operating System | Linux-based Balena OS |
| Cloud Managed | The i-Vu Express appliance connects to the balenaCloud to ensure it is kept current with the latest updates. When connected to the cloud service, the appliance will be notified when an update is available and the user can choose to apply these updates via the i-Vu Management Tool. |
California residents please see Proposition 65