i-Vu® Pro 9.0
CIV-OPNPR
i-Vu 9.0 Building Automation System Web-Based Operator Interface
The i-Vu Pro 9.0 user interface enables centralized control of the i-Vu building automation system (BAS) from any web-enabled device. By centralizing control and providing actionable insights, the web interface empowers facility managers and building owners to maintain optimal building comfort, performance, and sustainability.
New Features & Improvements for v9.0
Enhanced Usability
- More granular control of user privileges
- Simplified alarm visualizations with filtering and search options
Improved Operator Efficiency
- Quickly link to external files (like installation manuals), from i-Vu graphics
- Faster controller downloads • Enhanced engineering tools
Elevated Security
- New optional single sign-on (SSO) add-on
- New security report streamlines security assessments
Integration with Third Party Applications
- New RESTful API provides external applications with read-only access to i-Vu’s alarm data
Standard Features
- Intuitive, graphical navigation
- Animated graphics and dashboards provide real-time data and analytics
- Customizable graphics, dashboards, and reports
- Dynamic, scalable vector floor plan graphics convey a quick understanding of building conditions
- Easy setpoint adjustments help keep occupants comfortable
- Scheduling capabilities reduce energy waste and lower utility bills
- Robust alarming features notify operators of critical events
- Supports integration with various third-party systems and devices, providing convenient, centralized control of building systems
- Compatible with legacy CCN and Open controllers as well as Carrier TruVu™ controls
- Scales to accommodate buildings of various sizes, making it a versatile solution for different types of facilities
- Supports unlimited simultaneous users
| Mobile Devices | Smart Phones: Android™, iOS
Tablets: Android, iOS, Surface™ |
|
| Browsers | A computer with this operating system: | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS (Apple Mac only) | Safari® v11 or later
Google™ Chrome™ v84.0 or later Mozilla® Firefox® v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
| Specs | Quad core processor, 4G RAM, 100Mbps or higher LAN communications
Supports PCs running Windows and Apple (Mac) PCs running Mac OS X |
||
| OS | The following operating systems in 64-bit versions:
Windows 10 Professional & Enterprise Windows 11 Professional & Enterprise Windows Server 2022 Windows Server 2019 Windows Server 2016 |
||
Other Features |
|||
| Database | The i-Vu Pro v9.0 system supports the following and database engines are sold separately:
Apache Derby (default database engine-included with purchase) SQL Server® Express 2019, 2017, 2016 SQL Server 2019, 2017, 2016 Oracle 12c MySQL 5.7.2 and 8.0 PostgreSQL 9.4 through 12 |
||
| Security | Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server
Bacnet Secure Connect (BACnet/SC) secure, encrypted datalink layer |
||
| Supports | Unlimited simultaneous users
Communication to field controllers via BACnet (TCP/IP) |
||
| Languages | International English, Brazilian Portuguese, Dutch, Finnish, French, French Canadian, German, Italian, Japanese, Korean, Norwegian, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese | ||
| BACnet | Advanced Operator Workstation (B-AWS) supporting BACnet Revision 19 | ||
| Part Numbers | Part Number
CIV-OPNPR5 CIV-OPNPR32 CIV-OPNPR CIV-OPNPRUL CIV-OPNPRLS |
Name
i-Vu 9.0 Pro-5 i-Vu 9.0 Pro-32 i-Vu 9.0 Pro-750 i-Vu 9.0 Pro Unlimited i-Vu 9.0 Life Sciences |
Features
5 Controllers Maximum 32 Controllers Maximum 750 Controllers Maximum + Custom Reports Unlimited Controllers + Custom Reports Unlimited Controllers + Life Sciences Features |
New Features & Improvements for v9.0
Enhanced Usability
- More granular control of user privileges
- Simplified alarm visualizations with filtering and search options
Improved Operator Efficiency
- Quickly link to external files (like installation manuals), from i-Vu graphics
- Faster controller downloads • Enhanced engineering tools
Elevated Security
- New optional single sign-on (SSO) add-on
- New security report streamlines security assessments
Integration with Third Party Applications
- New RESTful API provides external applications with read-only access to i-Vu’s alarm data
Standard Features
- Intuitive, graphical navigation
- Animated graphics and dashboards provide real-time data and analytics
- Customizable graphics, dashboards, and reports
- Dynamic, scalable vector floor plan graphics convey a quick understanding of building conditions
- Easy setpoint adjustments help keep occupants comfortable
- Scheduling capabilities reduce energy waste and lower utility bills
- Robust alarming features notify operators of critical events
- Supports integration with various third-party systems and devices, providing convenient, centralized control of building systems
- Compatible with legacy CCN and Open controllers as well as Carrier TruVu™ controls
- Scales to accommodate buildings of various sizes, making it a versatile solution for different types of facilities
- Supports unlimited simultaneous users
| Mobile Devices | Smart Phones: Android™, iOS
Tablets: Android, iOS, Surface™ |
|
| Browsers | A computer with this operating system: | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS (Apple Mac only) | Safari® v11 or later
Google™ Chrome™ v84.0 or later Mozilla® Firefox® v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
| Specs | Quad core processor, 4G RAM, 100Mbps or higher LAN communications
Supports PCs running Windows and Apple (Mac) PCs running Mac OS X |
||
| OS | The following operating systems in 64-bit versions:
Windows 10 Professional & Enterprise Windows 11 Professional & Enterprise Windows Server 2022 Windows Server 2019 Windows Server 2016 |
||
Other Features |
|||
| Database | The i-Vu Pro v9.0 system supports the following and database engines are sold separately:
Apache Derby (default database engine-included with purchase) SQL Server® Express 2019, 2017, 2016 SQL Server 2019, 2017, 2016 Oracle 12c MySQL 5.7.2 and 8.0 PostgreSQL 9.4 through 12 |
||
| Security | Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server
Bacnet Secure Connect (BACnet/SC) secure, encrypted datalink layer |
||
| Supports | Unlimited simultaneous users
Communication to field controllers via BACnet (TCP/IP) |
||
| Languages | International English, Brazilian Portuguese, Dutch, Finnish, French, French Canadian, German, Italian, Japanese, Korean, Norwegian, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese | ||
| BACnet | Advanced Operator Workstation (B-AWS) supporting BACnet Revision 19 | ||
| Part Numbers | Part Number
CIV-OPNPR5 CIV-OPNPR32 CIV-OPNPR CIV-OPNPRUL CIV-OPNPRLS |
Name
i-Vu 9.0 Pro-5 i-Vu 9.0 Pro-32 i-Vu 9.0 Pro-750 i-Vu 9.0 Pro Unlimited i-Vu 9.0 Life Sciences |
Features
5 Controllers Maximum 32 Controllers Maximum 750 Controllers Maximum + Custom Reports Unlimited Controllers + Custom Reports Unlimited Controllers + Life Sciences Features |
California residents please see Proposition 65