i-Vu® Cloud
CIV-OPNPRC
The Carrier i-Vu Cloud solutions bring deployment flexibility to customers while helping them scale for growth and reduce their support burden. Powered by the technology, security, and infrastructure of Amazon Web Services (AWS), i-Vu Cloud provides a predictable cost of ownership. It includes cloud-hosting, server maintenance, i-Vu site reliability monitoring, database redundancy and backups. Also included are software upgrades eliminating the need for customers to install, configure, and manage a building automation server in the building. There is no costly IT infrastructure to maintain, and IT compliance directives for the server - including reliability, security, and uptime – are managed by Carrier.
The i-Vu Cloud system provides local to global indoor environmental quality control and energy management, all with the peace-of-mind knowing that i-Vu Cloud uses BACnet Secure Connect to encrypt network communications and keep the building automation networks secure. i-Vu Cloud includes all the features of the i-Vu Pro system plus:
- BACnet Secure Connect (BACnet/SC), the ASHRAE Standard secure, encrypted datalink layer designed to meet the requirements and constraints of modern IP infrastructures
- Provided by AWS:
- Assured Server Uptime
- Triple datacenter redundancy
- Daily database backups
- GuardDuty threat detection service
- Internet Protocol Versions IPv6 and IPv4 are supported
- Pair with i-Vu Add-ons to add more capability and value to your i-Vu system. Here are some example add-ons that are compatible:
- Abound™ Predictive Insights
- Hourly Weather
- Automated Demand Response
- BACnet® Scheduling Interface
- Microsoft® Exchange Scheduling
- Trend Export
Client Requirements |
||
| Mobile Devices | Smart Phones | Android™, iOS |
| Tablets | Android, iOS, Surface™ | |
| Computers | Operating System | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS X (Apple Mac only) | Safari® v11 or later
Google Chrome v84.0 or later Mozilla Firefox v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
Communication |
||
| BACnet | BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer
BACnet Protocol Revision 19 Compliant BACnet Advanced Operator Workstation (B-AWS) |
|
| Languages | International English, Brazilian Portuguese, French, French Canadian, German, Italian, Japanese, Korean, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese, Dutch, Norwegian, Finnish | |
i-Vu Security |
||
| Security | BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer
Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server |
|
AWS Cloud Security |
||
| Comprehensive Security and Compliance Controls
AWS regularly achieves third-party validation for thousands of global compliance requirements that are continually monitored to help you meet security and compliance standards. AWS supports PCI-DSS, HIPAA / HITECH, FedRAMP, GDPR, FIPS 140-2, and NIST 800-171, helping satisfy compliance requirements for virtually every regulatory agency around the globe. For the latest AWS security standards visit: https://aws.amazon.com/security |
||
CIV-OPNPRC
i-Vu Cloud - 20 Users, 3 BACnet/SC connections, up to 150 Controllers/Gateways/Routers, 40GB storage
CIV-OPNPRCUG
Used when upgrading i-Vu to i-Vu Cloud
The i-Vu Cloud system provides local to global indoor environmental quality control and energy management, all with the peace-of-mind knowing that i-Vu Cloud uses BACnet Secure Connect to encrypt network communications and keep the building automation networks secure. i-Vu Cloud includes all the features of the i-Vu Pro system plus:
- BACnet Secure Connect (BACnet/SC), the ASHRAE Standard secure, encrypted datalink layer designed to meet the requirements and constraints of modern IP infrastructures
- Provided by AWS:
- Assured Server Uptime
- Triple datacenter redundancy
- Daily database backups
- GuardDuty threat detection service
- Internet Protocol Versions IPv6 and IPv4 are supported
- Pair with i-Vu Add-ons to add more capability and value to your i-Vu system. Here are some example add-ons that are compatible:
- Abound™ Predictive Insights
- Hourly Weather
- Automated Demand Response
- BACnet® Scheduling Interface
- Microsoft® Exchange Scheduling
- Trend Export
Client Requirements |
||
| Mobile Devices | Smart Phones | Android™, iOS |
| Tablets | Android, iOS, Surface™ | |
| Computers | Operating System | Supports these web browsers: |
| Windows | Google™ Chrome™ v84.0 or later
Microsoft® Edge v84 or later Mozilla® Firefox® v79.0 or later |
|
| Mac OS X (Apple Mac only) | Safari® v11 or later
Google Chrome v84.0 or later Mozilla Firefox v79.0 or later |
|
| Linux | Google Chrome v84.0 or later
Mozilla Firefox v79.0 or later |
|
Communication |
||
| BACnet | BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer
BACnet Protocol Revision 19 Compliant BACnet Advanced Operator Workstation (B-AWS) |
|
| Languages | International English, Brazilian Portuguese, French, French Canadian, German, Italian, Japanese, Korean, Russian, Simplified Chinese, Swedish, Thai, Traditional Chinese, Vietnamese, Dutch, Norwegian, Finnish | |
i-Vu Security |
||
| Security | BACnet Secure Connect (BACnet/SC) secure, encrypted datalink layer
Supports TLS (Transport Layer Security) v1.3 with 256 bit encryption between client and i-Vu server |
|
AWS Cloud Security |
||
| Comprehensive Security and Compliance Controls
AWS regularly achieves third-party validation for thousands of global compliance requirements that are continually monitored to help you meet security and compliance standards. AWS supports PCI-DSS, HIPAA / HITECH, FedRAMP, GDPR, FIPS 140-2, and NIST 800-171, helping satisfy compliance requirements for virtually every regulatory agency around the globe. For the latest AWS security standards visit: https://aws.amazon.com/security |
||
CIV-OPNPRC
i-Vu Cloud - 20 Users, 3 BACnet/SC connections, up to 150 Controllers/Gateways/Routers, 40GB storage
CIV-OPNPRCUG
Used when upgrading i-Vu to i-Vu Cloud