Carrier Comfort Network®
We give you the tools. You take control.
With controls ranging from thermostats and zoning systems to powerful, web-based software products, Carrier places the power to keep your system operating at peak performance at your fingertips. We’re experts in helping you balance the growing need for efficiency with the consistent demand for comfort.
No Results Found

Application: Packaged outdoor, Split systems
Description: Local wall-mounted touch screen user interface and configuration tool for all Carrier Comfort Network® (CCN) communicating devices.

Application: Chillers, Packaged outdoor
Description: Controller provides ability to integrate Carrier Comfort Network® (CCN) communicating controllers into BACnet MS/TP and Modbus networks.

Application: Chillers, Packaged outdoor
Description: Controller provides ability to integrate Carrier Comfort Network® (CCN) communicating controllers into LonWorks networks.

Application: Packaged outdoor, Split systems
Description: Rooftop, split system and heat pump controller for Carrier Comfort Network® (CCN) system.

Application: Airside, Packaged indoor, Packaged outdoor, Split systems
Description: Auxiliary building control for lighting̦ fanș pumps and other HVAC equipment for Carrier Comfort Network® (CCN) system.

Application: Airside, Packaged indoor, Packaged outdoor, Split systems
Description: The bypass controller is a component of Carrier's 3V system and is used to regulate the supply duct static pressure for variable volume and temperature applications.

Application: Airside
Description: The Fan Coil Zone Controller is a field retrofit, CCN (Carrier Comfort Network) compatible communicating control for fan coils (specifically designed for applications under 2,000 cfm).

Application: Airside
Description: The VAV Fan Terminal Zone Controller provides dedicated control functions for series fan or parallel fan powered terminals, single duct terminals with 3 stages of heat, or as a primary controller for dual duct or zone pressurization applications.

Application: Airside
Description: The Single Duct Air Terminal Zone Controller provides dedicated control functions for single duct terminals with modulating heat or up to 2 stages of heat.

Application: Airside
Description: The Single Duct Air Terminal Zone Controller provides dedicated HVAC controls functions for single duct terminals with modulating heat or up to 2 stages of heat.

Application: Airside, Chillers, Packaged indoor, Packaged outdoor, Split systems
Description: General purpose HVAC control and monitoring device capable of stand-alone control or used in a Carrier Comfort Network® (CCN) communicating system.

Application: Airside, Chillers, Packaged outdoor, Split systems
Description: General purpose HVAC control and monitoring device capable of standalone control or used in a Carrier Comfort Network® (CCN) communicating system.

Application: Commercial applied
Description: General purpose HVAC control and monitoring device capable of standalone control or used in a Carrier Comfort Network® (CCN) communicating system.