ClimaVision HyperStat
7C-HS-C2W-X
All-in-one commercial thermostat & humidistat for superior IAQ management & localized temperature control
HyperStat (7C-HS-C2W-X) | HyperStat BACnet (7C-HS-K7W-X)
The Hyperstat is an all-in-one IAQ sensing station, thermostat and humidistat. It brings HVAC equipment online for secure remote management from any smartphone or connected device. Occupants can make temperature adjustments within predefined limits from a touch slider or buttons.
The device supports the WELL™ Building Standard for healthy buildings and tracks occupancy, temperature, dedicated CO2, humidity, light, sound and optional VOC/particulate matter measurements every 60 seconds.
- Built-in sequences for occupancy detection means your HyperStat prioritizes health and comfort when it matters most and saves valuable energy when spaces are empty.
- Pre-loaded equipment profiles allow for interfacing to a wide variety of staged and fully modulating equipment.
- Facility directors have real-time access to sensor data and remote control over building parameters through the HyperStat's integration with ClimaVision's building intelligence suite of web & mobile apps.
- ClimaVision's secure encrypted 900Mhz mesh network allows for lightweight, reliable communications between devices and the ClimaVision's Central Control Unit, eliminating the need for running wires throughout a facility.
- The HyperStat BACnet (7C-HS-K7W-X) comes with one RS485 Wire Adapter (7C-WA-C5X-X) to connect from the Molex connector on the HyperStat to a screw terminal for easy daisy-chaining the BACnet network.
- Built-in sequences for occupancy detection means your HyperStat prioritizes health and comfort when it matters most and saves valuable energy when spaces are empty.
- Pre-loaded equipment profiles allow for interfacing to a wide variety of staged and fully modulating equipment.
- Facility directors have real-time access to sensor data and remote control over building parameters through the HyperStat's integration with ClimaVision's building intelligence suite of web & mobile apps.
- ClimaVision's secure encrypted 900Mhz mesh network allows for lightweight, reliable communications between devices and the ClimaVision's Central Control Unit, eliminating the need for running wires throughout a facility.
- The HyperStat BACnet (7C-HS-K7W-X) comes with one RS485 Wire Adapter (7C-WA-C5X-X) to connect from the Molex connector on the HyperStat to a screw terminal for easy daisy-chaining the BACnet network.
California residents please see Proposition 65