ClimaVision HyperStat Split
7C-HS-K9X-X
Advanced Rooftop Controls Over Two Wires
The HyperStat Split facilitates ARC over the existing two wires in retrofit applications using a HyperLite and a Connect Module. Both an occupant interface and a powerful indoor air quality sensing station, the HyperLite takes user input and collects data on temperature, humidity, light, sound, CO2, occupancy, and particulate matter. The Connect Module communicates with the HyperLite over two wires from the RTU or FCU and performs stage or modular control. With the ability to accept eight universal analog inputs, the back half of the Connect Module moves load control away from the zone.

- Dual enthalpy economizer, demand-control ventilation, and VFD control for full Advanced Rooftop Controls over two wires
- Support for condensate overflow and dirty filter sensors with notifications for advanced alerts
- Real-time access to sensor data and remote control over building parameters through Carrier ClimaVision’s building intelligence suite of web and mobile apps
- Secure and proprietary encrypted 900 MHz wireless mesh network allows for lightweight, reliable communications between devices, eliminating the need to run wires throughout a space
Additional Features
- Over-the-air firmware updates
- Works over the two wires provided for the thermistor to report temperature to the RTU
- Power and communication carried over two wires
- Plug-and-Play solution for Advanced Rooftop Control
Equipment Control
Up to three stages of cooling/heating/fan or fully modulating:
- Rooftop Units
- Unit Heaters
- Dual enthalpy economizer, demand-control ventilation, and VFD control for full Advanced Rooftop Controls over two wires
- Support for condensate overflow and dirty filter sensors with notifications for advanced alerts
- Real-time access to sensor data and remote control over building parameters through Carrier ClimaVision’s building intelligence suite of web and mobile apps
- Secure and proprietary encrypted 900 MHz wireless mesh network allows for lightweight, reliable communications between devices, eliminating the need to run wires throughout a space
Additional Features
- Over-the-air firmware updates
- Works over the two wires provided for the thermistor to report temperature to the RTU
- Power and communication carried over two wires
- Plug-and-Play solution for Advanced Rooftop Control
Equipment Control
Up to three stages of cooling/heating/fan or fully modulating:
- Rooftop Units
- Unit Heaters