Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision Smart Node
7C-SN-C1X-X

Flexible terminal equipment controller with 11 interface ports for nearly any equipment type or brand

The Smart Node is a revolutionary equipment controller with flexible software-defined configurations that can control a range of single and dual-stage equipment across all ClimaVision application solutions — RTU functions, 2 and 4 pipe fan coil units, economizer damper actuators, VAV with reheat systems, smart dampers, pumps and heat pumps, hot water mixing valves, energy meters or current transformers and more.

Each Smart Node operates off 24V AC or DC and is designed to accept daisy-chain power, making power bus installation simple and fast. This device marries multiple digital and analog inputs and outputs with mesh network communication and Bluetooth commissioning, virtually eliminating the need to install network cabling in your building. Hardware defined by software means simplicity — one Smart Node, unlimited applications.

  • Adaptable to unlimited applications. The Smart Node was designed and built from the studs out to control nearly equipment type and brand with zero programming required.
  • OLED display that makes life easy. An onboard display with large user navigation buttons enables field testing and adjusting without external devices such as voltmeters and laptops.
  • Automatic and wireless upgrades. Pre-written sequences of operation always update for seamless performance benefits.
  • Fast, easy installation. Backlit text and light-pipe enabled ports indicate which I/O are enabled.
  • Secure wireless mesh network. The Smart Node takes advantage of ClimaVision’s secure and encrypted 900 MHz mesh network to connect sensors and terminal equipment to the Central Control Unit.

Additional Features

  • Robust construction with machined metal studs for mounting
  • Commissions in just minutes with Bluetooth pairing
  • BACnet IP available points
  • Adaptable to unlimited applications. The Smart Node was designed and built from the studs out to control nearly equipment type and brand with zero programming required.
  • OLED display that makes life easy. An onboard display with large user navigation buttons enables field testing and adjusting without external devices such as voltmeters and laptops.
  • Automatic and wireless upgrades. Pre-written sequences of operation always update for seamless performance benefits.
  • Fast, easy installation. Backlit text and light-pipe enabled ports indicate which I/O are enabled.
  • Secure wireless mesh network. The Smart Node takes advantage of ClimaVision’s secure and encrypted 900 MHz mesh network to connect sensors and terminal equipment to the Central Control Unit.

Additional Features

  • Robust construction with machined metal studs for mounting
  • Commissions in just minutes with Bluetooth pairing
  • BACnet IP available points