Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision HyperSense
7C-HS-C1W-X

Sophisticated Indoor Air Quality Sensing Station & Occupant Interface

The HyperSense brings building owners eight onboard sensors for indoor air quality management (IAQM) bundled into one device. Paired with the Smart Node, the HyperSense’s industry-leading sensing turns into granular and sophisticated zone control. The HyperSense delivers various parameter values in a room or zone to the Smart Node, which then carries out advanced control algorithms based on real-time data from the space.

The HyperSense caters to use cases where a highly capable remote interface is desired for a ClimaVision Smart Node operating in the plenum. HyperSense is part of ClimaVision’s vertically- integrated suite of intelligent building solutions delivering multi-mode sensing, remote monitoring, and individual zone control for the comfort and productivity of building occupants. The HyperSense works out of the box with the Smart Node.

  • Provides a large screen with a touch slider and mechanical keys to change values on the Smart Node.
  • Measures indoor air quality and conveys the information to a Smart Node.
  • Works over the 4-wire cable eliminating the requirement to run multi wires from the Smart Node to the HyperSense.

Additional Features

  • 4-wire sensor bus for power and communication with the SmartNode.
  • Option to connect a PM2.5 sensor
  • Provides a large screen with a touch slider and mechanical keys to change values on the Smart Node.
  • Measures indoor air quality and conveys the information to a Smart Node.
  • Works over the 4-wire cable eliminating the requirement to run multi wires from the Smart Node to the HyperSense.

Additional Features

  • 4-wire sensor bus for power and communication with the SmartNode.
  • Option to connect a PM2.5 sensor