Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision Occupancy & Temperature Node
7C-OT-C1W-X

A high-precision sensor with building schedule override capabilities for dynamic occupancy

ClimaVision’s suite of sensor offerings gives building owners the power of IoT-connected devices for optimal efficiency and comfort in spaces where it matters most. Measure to manage with the ClimaVision Occupancy and Temperature Node (OTN), a temperature, humidity and occupancy sensor that can override existing building schedules in spaces with dynamic occupancy, giving restaurants with rush hours or office buildings with flexible work policies the best of comfort and efficiency.

The Occupancy & Temperature Node (OTN) enables fast and smart occupancy detection for out-of-the-box comfort and efficiency in dynamic buildings.

The device is powered by two AA batteries and communicates via a 900 MHz wireless mesh network, meaning it requires no wiring or gateway to connect to the rest of the ClimaVision Building Management System (BMS). With included mechanical user buttons, the OTN may also act as a thermostat.

  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Occupancy sensor based on passive infrared (PIR) with detection range of 3 meters and 120-degree conical angle
  • Ability to override existing building schedules based on zone occupancy so zones are always at setpoint when occupied and in setback mode when empty

Additional Features

  • Battery life expectancy of two years
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted
  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Occupancy sensor based on passive infrared (PIR) with detection range of 3 meters and 120-degree conical angle
  • Ability to override existing building schedules based on zone occupancy so zones are always at setpoint when occupied and in setback mode when empty

Additional Features

  • Battery life expectancy of two years
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted