Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision Wall Sensor
7C-SE-C43K-X

Provides essential measurements of zone temperature and humidity

ClimaVision's suite of sensor offerings gives building owners the power of loT-connected devices for optimal efficiency and comfort in spaces where it matters most. Measure to manage with the Wall Sensor, a high-precision temperature and humidity sensor that pairs with the ClimaVision Smart Node to deliver data that influences equipment control. This device can be daisy chained with other sensors on the 1-wire bus to provide an extensible sensor network.

The Wall Sensor adds a high precision temperature and humidity sensor that is pre calibrated from the factory. The Wall Sensor is easily mounted on a wall by a single toggle bolt. A Wall Sensor paired with a ClimaVision Smart Node results in a clean aesthetic in your space while minimizing installation times.

The Wall Sensor provides accurate temperature and humidity values from your space and the Smart Node reports these values to the ClimaVision Central Control Unit (CCU).

  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device such as an HIA or ClimaVision Smart Node
  • Can be daisy-chained with other sensors on the 1-wire bus to provide extensible sensor network

Additional Features

  • 3-wire interface for power and communication
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted
  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device such as an HIA or ClimaVision Smart Node
  • Can be daisy-chained with other sensors on the 1-wire bus to provide extensible sensor network

Additional Features

  • 3-wire interface for power and communication
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted