i-Vu® Controllers
No Results Found

Application: Airside, Packaged indoor, Packaged outdoor, Split systems
Description: Programmable controller for utilizes a library of factory-engineered control programs for fan coils, unit ventilators, water source heat pumps and constant volume AHUs.

Application: Airside, Commercial applied, Controls
Description: The Zone Controller II provides zone level control for a variety of pressure-independent VAV and pressure dependent VVT applications.

Application: Airside
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.

Application: Airside
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.

Application: Airside
Description: Integrated controller for fan coil units capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Controls
Description: Multipurpose programmable controller for monitoring and control of HVAC system applications. Adds additional I/O point capacity to the OPN-MPCXP controller.

Application: Packaged outdoor
Description: Integrated controller for rooftop units capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Airside, Commercial applied , Controls
Description: The VAV Zone II secondary terminal controller provides control of a secondary zone damper where CFM measurement is required.

Application: Airside, Packaged outdoor , Packaged indoor , Split systems
Description: Universal programmable controller provides auxiliary building control to interface with lighting, fans, pumps, and other HVAC equipment.

Application: Controls
Description: Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.

Application: Controls
Description: Adds additional I/O point capacity to the OPN-UCXP controller. Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.

Application: Airside
Description: Integrated controller for unit ventilators capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Airside
Description: The VAV Zone II Single Duct controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.

Application: Airside
Description: The VAV Zone II Fan Terminal controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.

Application: Airside
Description: The VVT Bypass II controller is used to regulate the supply duct static pressure for a variety of pressure-dependent VVT applications and allows constant volume HVAC equipment to provide zone level temperature control.

Application: Airside
Description: The VVT Zone II controller provides zone level temperature and air quality control for a variety of pressure-dependent VVT applications.

Application: Packaged indoor
Description: Carrier’s WSHP Open controller is an integrated component of a Carrier water source heat pump. The WSHP Open controller continuously monitors and regulates water source heat pump operation with reliability and precision.

Application: Packaged indoor
Description: The W2W Open controller continuously monitors and regulates heat pump operation with reliability and precision.