Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ZS Duct Sensors
ZS-DUCT

Temperature Only, Temperature Plus Humidity, Temperature Averaging

The Carrier communicating ZS duct sensors line is designed to measure the air temperature and/ or humidity in ductwork. All duct sensors feature closed cell foam to seal the insertion hole and to absorb vibration. Mounting tabs allow for easy installation onto the wall of the duct. The units are built to withstand high humidity and condensation environments.

The ZS duct sensors connect directly to the dedicated sensor network (Rnet) of a Carrier i-Vu controller. This communicating sensor network supports up to 15 x ZS sensors through a single port, eliminating the need to consume multiple inputs on the controller.

Sensing Element
Temperature Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C)
Humidity Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year.
Sensor
Temperature Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
Humidity Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year.
Enclosure Material Polycarbonate, UL94V-0
Enclosure Rating NEMA 4, IP66, UV rated
Enclosure Dimensions Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
Probe Temperature sensor probe: 304 SS / 0.25 in. (0.64 cm) diameter / Length (4 or 8 in.) specified at time of order
Temperature/humidity sensor probe: ABS with SS filter / 1.0 in. (2.5 cm) diameter / 5.3 in. (13.5 cm) length
Averaging temperature sensor probe: Bendable aluminum / 3/16 in. diameter / Length of 8, 12, or 24 ft. specified at time of order
Power Requirements 12 Vdc @ 6 mA
Power Supply The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication 115 kbps
Environmental operating range -40 to 158°F (-40 to 70°C)
Mounting Duct mount with #8 sheet metal screws
Listed by FCC Part 15-Subpart B-Class B, CE
Sensing Element
Temperature Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C)
Humidity Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year.
Sensor
Temperature Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C)
Humidity Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year.
Enclosure Material Polycarbonate, UL94V-0
Enclosure Rating NEMA 4, IP66, UV rated
Enclosure Dimensions Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm)
Depth: 2.5 in. (6.35 cm)
Probe Temperature sensor probe: 304 SS / 0.25 in. (0.64 cm) diameter / Length (4 or 8 in.) specified at time of order
Temperature/humidity sensor probe: ABS with SS filter / 1.0 in. (2.5 cm) diameter / 5.3 in. (13.5 cm) length
Averaging temperature sensor probe: Bendable aluminum / 3/16 in. diameter / Length of 8, 12, or 24 ft. specified at time of order
Power Requirements 12 Vdc @ 6 mA
Power Supply The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground.
Communication 115 kbps
Environmental operating range -40 to 158°F (-40 to 70°C)
Mounting Duct mount with #8 sheet metal screws
Listed by FCC Part 15-Subpart B-Class B, CE