ZS Outdoor Air Sensors
ZS-OA
Temperature Only, Temperature Plus Humidity
The Carrier ZS line of communicating outdoor air sensors are designed to measure the air temperature and/or humidity outdoors. Designed for outdoor mounting, the UV-resistant plastic shield keeps the sensor out of the sunlight and allows for excellent air circulation. These outdoor sensors have etched Teflon® lead wires and can withstand high humidity and condensation environments. They are made to perform in a wide range of temperature and moisture conditions.
The ZS outdoor air sensors connect directly to the dedicated sensor network (Rnet) of a Carrier i-Vu controller. This communicating sensor network supports up to 15 ZS sensors through a single port, eliminating the need to consume multiple inputs on the controller.
- Effortless Integration: Seamlessly integrates with Carrier i-Vu building automation systems, allowing for easy installation and configuration within your existing system.
- Reliable Performance: Provides accurate and consistent temperature and humidity readings in various weather conditions, ensuring dependable data for informed decision making.
- Simplified Design: Connect up to 15 sensors on a single controller port, reducing wiring complexity and installation time for a more streamlined and efficient setup.
- Durable Construction: Features a NEMA 4, IP66, UV-rated enclosure, ensuring long-lasting performance and reliable operation even in harsh outdoor environments.
- Optimized Efficiency: Delivers precise outdoor air data to the i-Vu system, enabling optimal HVAC control, improved energy savings, and enhanced occupant comfort.
- Reduced Costs: Lowers installation and operating costs through simplified design, optimized energy consumption, and minimal maintenance requirements.
- Compliance: Aids in meeting FCC Part 15-Subpart B-Class B and CE regulatory standards, for compliance and reliable operation.
| Sensing Element | ||
| Temperature | Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C) |
|
| Humidity | Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year. |
|
| Sensor | ||
| Temperature | Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C) |
|
| Humidity | Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year. |
|
| Enclosure Material | Polycarbonate, UL94V-0 | |
| Enclosure Rating | NEMA 4, IP66, UV rated | |
| Enclosure Dimensions | Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm) Depth: 2.5 in. (6.35 cm) |
|
| Probe | Temperature sensor probe: Vented polycarbonate shield, .5 in. (1.27 cm) OD 1.2 in. (3.05 cm)
Temperature/humidity sensor probe:ABS with SS filter 1.0 in. (2.5 cm) diameter 2.4 in. |
|
| Sensing element shield | Vented polycarbonate shield
0.5 in. (1.27 cm) outside diameter 1.2 in. (3.05 cm) long with 1/2 in. NPT threads |
|
| Power Requirements | 12 Vdc @ 6 mA | |
| Power Supply | The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground. | |
| Communication | 115 kbps | |
| Environmental operating range | -40 to 158°F (-40 to 70°C) | |
| Mounting | 3/16 in. holes | |
| Listed by | FCC Part 15-Subpart B-Class B, CE | |
- Effortless Integration: Seamlessly integrates with Carrier i-Vu building automation systems, allowing for easy installation and configuration within your existing system.
- Reliable Performance: Provides accurate and consistent temperature and humidity readings in various weather conditions, ensuring dependable data for informed decision making.
- Simplified Design: Connect up to 15 sensors on a single controller port, reducing wiring complexity and installation time for a more streamlined and efficient setup.
- Durable Construction: Features a NEMA 4, IP66, UV-rated enclosure, ensuring long-lasting performance and reliable operation even in harsh outdoor environments.
- Optimized Efficiency: Delivers precise outdoor air data to the i-Vu system, enabling optimal HVAC control, improved energy savings, and enhanced occupant comfort.
- Reduced Costs: Lowers installation and operating costs through simplified design, optimized energy consumption, and minimal maintenance requirements.
- Compliance: Aids in meeting FCC Part 15-Subpart B-Class B and CE regulatory standards, for compliance and reliable operation.
| Sensing Element | ||
| Temperature | Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.36°F (0.2°C) |
|
| Humidity | Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C) ±2.0% typical. Less than 0.5% drift per year. |
|
| Sensor | ||
| Temperature | Range: 20° to 120°F (-5° to 50°C)
Accuracy: ±0.9°F (0.5°C) |
|
| Humidity | Range: 10% to 90%
Accuracy: Humidity is calibrated at 73°F (23°C). ±2.0% typical. Less than 0.5% drift per year. |
|
| Enclosure Material | Polycarbonate, UL94V-0 | |
| Enclosure Rating | NEMA 4, IP66, UV rated | |
| Enclosure Dimensions | Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm) Depth: 2.5 in. (6.35 cm) |
|
| Probe | Temperature sensor probe: Vented polycarbonate shield, .5 in. (1.27 cm) OD 1.2 in. (3.05 cm)
Temperature/humidity sensor probe:ABS with SS filter 1.0 in. (2.5 cm) diameter 2.4 in. |
|
| Sensing element shield | Vented polycarbonate shield
0.5 in. (1.27 cm) outside diameter 1.2 in. (3.05 cm) long with 1/2 in. NPT threads |
|
| Power Requirements | 12 Vdc @ 6 mA | |
| Power Supply | The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground. | |
| Communication | 115 kbps | |
| Environmental operating range | -40 to 158°F (-40 to 70°C) | |
| Mounting | 3/16 in. holes | |
| Listed by | FCC Part 15-Subpart B-Class B, CE | |