ZS Remote Sensor
ZS-RMT-BNK
The Carrier ZS communicating remote sensor measures a remotely mounted 10K Type 2 thermistor from up to 50 feet away. It comes in an outdoor rated enclosure, making it very versatile and rugged. It connects directly to the dedicated sensor network (Rnet) of a Carrier i-Vu® controller. This communicating sensor network supports up to 15 ZS sensors through a single port, eliminating the need to consume multiple inputs on the controller.
The ZS remote sensor can be used in a variety of applications, but is most commonly used to:
- Sense temperature in harsh environments;
- Measure temperature in hard-to-reach areas, or locations where you can’t mount a standard ZS sensor;
- Make a standard thermistor sensor part of the Rnet network;
- Retrofit an existing thermistor sensor installation;
- Enable a wall button sensor when a standard ZS room sensor can’t be used.
| Enclosure Material | Polycarbonate, UL94V-0 |
| Enclosure Rating | NEMA 4, IP66, UV rated |
| Enclosure Dimensions | Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm) Depth: 2.5 in. (6.35 cm) |
| Remote Sensor | Thermistor 10K Type 2 (purchased separately), 22AWG twisted pair sensor cable, 50’ max length |
| Power Requirements | 12 Vdc @ 6 mA |
| Power Supply | The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground. |
| Communication | 115 kbps |
| Mounting | 3/16 in. holes |
| Listed by | FCC Part 15-Subpart B-Class B, CE |
| Enclosure Material | Polycarbonate, UL94V-0 |
| Enclosure Rating | NEMA 4, IP66, UV rated |
| Enclosure Dimensions | Width: 5 in. (12.7 cm)
Height: 4.15 in. (10.54 cm) Depth: 2.5 in. (6.35 cm) |
| Remote Sensor | Thermistor 10K Type 2 (purchased separately), 22AWG twisted pair sensor cable, 50’ max length |
| Power Requirements | 12 Vdc @ 6 mA |
| Power Supply | The 4-conductor Rnet cable from a controller supplies +12 Vdc @ 210 mA. For additional power, use an external power supply. Use the above power requirements to calculate the size of the external power supply. The controller and the external power supply must share a common ground. |
| Communication | 115 kbps |
| Mounting | 3/16 in. holes |
| Listed by | FCC Part 15-Subpart B-Class B, CE |
California residents please see Proposition 65