CO₂ Room Sensor with Temperature
NSA-CO2-ROOM
Part Numbers
NSA-HH/CO2-R2-CP-C
NSA-HH/CO2-R2O-CP-C
NSA-HH/CO2-R2SO-CP-C
The Carrier Carbon Dioxide Room Series Sensor with Temperature, Setpoint, and Override monitors the carbon dioxide (CO₂) levels in commercial, school, and office-type environments. The concentration of CO₂ is a strong indication of the overall indoor air quality. The NSA-HH/CO2-R2 Series is based on a single beam, non-dispersive infrared technology and is a cost-efficient solution for measuring carbon dioxide levels for building climate control. In addition, ABC software eliminates the need for manual calibration. Carbon Dioxide concentration is measured up to 2,000 ppm and is converted into proportional analog outputs.
Applications
Schools, Office Buildings, Auditoriums, Gymnasiums, Shopping Malls, Theatres, Demand Control Ventilation & Economizers
Supply Voltage: | 24 VAC +/-20%, 50/60 Hz (half-wave rectifier) | 16.5-40 VDC Max |
Power Consumption: | 3 VA for 24 VAC, 3W for 24 VDC (peak); <0.9W (average) |
Sensing Technology: | Single beam infrared sensing technology (NDIR) |
Sensing Method: | Diffusion |
Measurement Range Default: | 0 to 2,000 ppm |
Extended CO₂ Ranges: | Up to 10,000 ppm (factory set) |
Extended Range Accuracy: | +/- 30 ppm and +/- 5% of reading |
CO₂ Output Signal: | Output 1: 0-5 VDC or 0-10 VDC (Default) | Output 2: 4-20 mA (500 Ohm Load maximum) |
Fail Safe: | Polarity protected |
CO₂ Accuracy1: | +/- 40 ppm +/- 3% of reading (@ 15-35°C; 20-70% RH and 101.3 kPa) |
Pressure Dependence: | + 1.6% reading per kPa (deviation from standard pressure 101.3 kPa) |
Response Time: | ≤2 minutes, diffusion |
Warm-Up Time: | < 1 minute (@ full specs < 15 minutes) |
Temperature Accuracy: | +/- 1°F (+/- 0.6ºC) |
Operating Temperature Range: | 32 to 122ºF (0 to 50ºC) |
Operating Humidity Range: | 0 to 95%, non-condensing |
Enclosure: | ABS, Plastic, White, UL94-HB |
Sensor Coverage Area: | 7,500 sq. ft maximum |
Mounting Height: | 4-6 ft |
Sensor Life2: | > 15 years (typical) |
Calibration3: | ABC algorithm (Automatic Baseline Correction) |
Product Dimensions: | (H) 4.50" (114.30 mm) x (W) 2.75" (69.85 mm) x (D) 1.12" (28.45 mm) |
Product Weight: | 0.230 lbs (0.104 kg) |
Agency Approvals: | EMC Directive 2014/30/EC | RoHS Directive 2011/65/EU |
1Accuracy is de-red after minimum three (3) ABC periods (1 period = 8 days) of continuous operations
2In normal indoor air quality (IAQ) applications | Corrosive environments are excluded
3Building CO₂ levels must drop to 400 ppm same time during the week for ABC to work properly | If the building is occupied 24 hours / day, ABC must be turned off
![](https://images.carriercms.com/image/upload/v1574018370/carrier/commercial-hvac/graphic-elements/carrier-NSA-CO2-ROOM-dimensions.jpg)
Supply Voltage: | 24 VAC +/-20%, 50/60 Hz (half-wave rectifier) | 16.5-40 VDC Max |
Power Consumption: | 3 VA for 24 VAC, 3W for 24 VDC (peak); <0.9W (average) |
Sensing Technology: | Single beam infrared sensing technology (NDIR) |
Sensing Method: | Diffusion |
Measurement Range Default: | 0 to 2,000 ppm |
Extended CO₂ Ranges: | Up to 10,000 ppm (factory set) |
Extended Range Accuracy: | +/- 30 ppm and +/- 5% of reading |
CO₂ Output Signal: | Output 1: 0-5 VDC or 0-10 VDC (Default) | Output 2: 4-20 mA (500 Ohm Load maximum) |
Fail Safe: | Polarity protected |
CO₂ Accuracy1: | +/- 40 ppm +/- 3% of reading (@ 15-35°C; 20-70% RH and 101.3 kPa) |
Pressure Dependence: | + 1.6% reading per kPa (deviation from standard pressure 101.3 kPa) |
Response Time: | ≤2 minutes, diffusion |
Warm-Up Time: | < 1 minute (@ full specs < 15 minutes) |
Temperature Accuracy: | +/- 1°F (+/- 0.6ºC) |
Operating Temperature Range: | 32 to 122ºF (0 to 50ºC) |
Operating Humidity Range: | 0 to 95%, non-condensing |
Enclosure: | ABS, Plastic, White, UL94-HB |
Sensor Coverage Area: | 7,500 sq. ft maximum |
Mounting Height: | 4-6 ft |
Sensor Life2: | > 15 years (typical) |
Calibration3: | ABC algorithm (Automatic Baseline Correction) |
Product Dimensions: | (H) 4.50" (114.30 mm) x (W) 2.75" (69.85 mm) x (D) 1.12" (28.45 mm) |
Product Weight: | 0.230 lbs (0.104 kg) |
Agency Approvals: | EMC Directive 2014/30/EC | RoHS Directive 2011/65/EU |
1Accuracy is de-red after minimum three (3) ABC periods (1 period = 8 days) of continuous operations
2In normal indoor air quality (IAQ) applications | Corrosive environments are excluded
3Building CO₂ levels must drop to 400 ppm same time during the week for ABC to work properly | If the building is occupied 24 hours / day, ABC must be turned off
![](https://images.carriercms.com/image/upload/v1574018370/carrier/commercial-hvac/graphic-elements/carrier-NSA-CO2-ROOM-dimensions.jpg)