Command Relay
NSA-COMMAND
Part Numbers
NSA-A/CR-12DC-12A
NSA-A/CR-24AC-10A
NSA-A/CR-DC-12A
NSA-A/CR-DC-5A
The Command Relay Series brings control (start/stop) functionality to your load trending and fan/pump/motor status monitoring and control applications. Each unit has a Form 1C – SPDT relay which provides both a Normally-Open “N/O” and a Normally-Closed “N/C” contact in a single device. The patented 35mm Din-Rail mounting flange allows you to use the NSA-A/CR Series with any current sensor or switch that incorporates the 35mm din rail mounting flange. The stacking feature allows you to reduce the required panel space, since up to two devices may be stacked together during installation and saves cost since two devices can be installed as a single component.
Applications
Start/Stop/Status, Motors, Pumps, Fans, Compressors, Din Rail Mountable Control Relay, Industrial Equipment
Relay Type: | Electromechanical Relay |
Nominal Relay Coil Voltage | Rated Current: | NSA-A/CR-DC-5A: 23 to 31.2 VDC, 17 mA @ 24 VDC, 60 Hz
NSA-A/CR-DC-12A: 20 to 31.2 VDC, 17 mA @ 24 VDC, 60 Hz NSA-A/CR-12DC-12A: 10 to 15.6 VDC, 33.33 mA @ 12 VDC, 60 Hz NSA-A/CR-24AC-10A: 16 to 26.4 VAC, 28.30 mA @ 24 VAC, 60 Hz or 31.30 mA @ 24 VAC, 50 Hz |
Contact Form: | Form 1C (SPDT Contact) |
Relay Contact Rating: | NSA-A/CR-DC-5A: 5A @ 250 VAC* | 5A @ 125 VAC** | 5A @ 30 VDC** | ¼ HP, 120/250/277 VAC
NSA-A/CR-DC-12A: 12A @ 250 VAC* | 12A @ 250 VAC** | 12A @ 30 VDC** | 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) NSA-A/CR-12DC-12A: 12A @ 250 VAC* | 12A @ 250 VAC** | 12A @ 30 VDC** 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) NSA-A/CR-24AC-10A: 10A @ 250 VAC* | 10A @ 250 VAC** | 10A @ 30 VDC** 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) |
Maximum Contact Switching Voltage: | 250 VAC, 30 VDC |
Maximum Contact Switching Current: | NSA-A/CR-DC-5A: 5A (N/O) / 3A (N/C) | NSA-A/CR-DC-12A: 12 Amps
NSA-A/CR-12DC-12A: 12 Amps | NSA-A/CR-24AC-10A: 10 Amps |
Status LED Indication1: | Red LED “On”: Relay Energized “COM to N/O”
Red LED “Off”: Relay De-Energized “Com to N/C” |
Electrical Life (Relay): | > 30,000 Cycles, typical |
Mechanical Life (Relay): | > 10,000,000 Cycles, typical |
Din Rail Size: | 35 mm (U.S. Patent No. 7,416,421) |
Operating Temperature Range: | 5 to 104ºF (-15 to 40ºC) |
Operating Humidity Range: | 0 to 95%, non-condensing |
Storage Temperature | Humidity Range: | 32 to 104°F (0 to 40°C) | 20% to 85% RH, non-condensing |
Enclosure Material | Flammability Rating: | PC/ABS (Polycarbonate/ABS Blend) | UL94-V0 |
Wiring Connections: | Screw Terminal Blocks |
Conductor Size: | Relay Coil: 18 to 24 AWG (2.5 mm to 0.20 mm) Copper Wires only
Relay Contacts: 12 to 16 AWG (4.0 mm to 020 mm) Copper Wires only |
Terminal Block Torque Rating: | 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm) |
Agency Approvals: | UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E179139), CE, RoHS2, WEEE |
Product Weight: | NSA-A/CR-DC-5A: 0.135 lbs. (0.061 kg)
NSA-A/CR-12DC-12A & NSA-A/CR-24AC-10A: 0.150 lbs. (0.068 kg) NSA-A/CR-DC-12A: 0.145 lbs. (0.066 kg) |
Product Dimensions (L x W x H): | 3.283” (83.39 mm) x 1.305” (33.15 mm) x 1.565” (39.75 mm) |
1The LED should not be used to determine if current is present.
*General Use
**Resistive
![](https://images.carriercms.com/image/upload/v1574023501/carrier/commercial-hvac/graphic-elements/carrier-NSA-COMMAND-dimensions.jpg)
Relay Type: | Electromechanical Relay |
Nominal Relay Coil Voltage | Rated Current: | NSA-A/CR-DC-5A: 23 to 31.2 VDC, 17 mA @ 24 VDC, 60 Hz
NSA-A/CR-DC-12A: 20 to 31.2 VDC, 17 mA @ 24 VDC, 60 Hz NSA-A/CR-12DC-12A: 10 to 15.6 VDC, 33.33 mA @ 12 VDC, 60 Hz NSA-A/CR-24AC-10A: 16 to 26.4 VAC, 28.30 mA @ 24 VAC, 60 Hz or 31.30 mA @ 24 VAC, 50 Hz |
Contact Form: | Form 1C (SPDT Contact) |
Relay Contact Rating: | NSA-A/CR-DC-5A: 5A @ 250 VAC* | 5A @ 125 VAC** | 5A @ 30 VDC** | ¼ HP, 120/250/277 VAC
NSA-A/CR-DC-12A: 12A @ 250 VAC* | 12A @ 250 VAC** | 12A @ 30 VDC** | 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) NSA-A/CR-12DC-12A: 12A @ 250 VAC* | 12A @ 250 VAC** | 12A @ 30 VDC** 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) NSA-A/CR-24AC-10A: 10A @ 250 VAC* | 10A @ 250 VAC** | 10A @ 30 VDC** 1 HP, 120/240/480 VAC (N/O) | ½ HP, 120/240/480 VAC (N/C) |
Maximum Contact Switching Voltage: | 250 VAC, 30 VDC |
Maximum Contact Switching Current: | NSA-A/CR-DC-5A: 5A (N/O) / 3A (N/C) | NSA-A/CR-DC-12A: 12 Amps
NSA-A/CR-12DC-12A: 12 Amps | NSA-A/CR-24AC-10A: 10 Amps |
Status LED Indication1: | Red LED “On”: Relay Energized “COM to N/O”
Red LED “Off”: Relay De-Energized “Com to N/C” |
Electrical Life (Relay): | > 30,000 Cycles, typical |
Mechanical Life (Relay): | > 10,000,000 Cycles, typical |
Din Rail Size: | 35 mm (U.S. Patent No. 7,416,421) |
Operating Temperature Range: | 5 to 104ºF (-15 to 40ºC) |
Operating Humidity Range: | 0 to 95%, non-condensing |
Storage Temperature | Humidity Range: | 32 to 104°F (0 to 40°C) | 20% to 85% RH, non-condensing |
Enclosure Material | Flammability Rating: | PC/ABS (Polycarbonate/ABS Blend) | UL94-V0 |
Wiring Connections: | Screw Terminal Blocks |
Conductor Size: | Relay Coil: 18 to 24 AWG (2.5 mm to 0.20 mm) Copper Wires only
Relay Contacts: 12 to 16 AWG (4.0 mm to 020 mm) Copper Wires only |
Terminal Block Torque Rating: | 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm) |
Agency Approvals: | UL/CUL US Listed (UL 508) Ind. Control Equipment (File # E179139), CE, RoHS2, WEEE |
Product Weight: | NSA-A/CR-DC-5A: 0.135 lbs. (0.061 kg)
NSA-A/CR-12DC-12A & NSA-A/CR-24AC-10A: 0.150 lbs. (0.068 kg) NSA-A/CR-DC-12A: 0.145 lbs. (0.066 kg) |
Product Dimensions (L x W x H): | 3.283” (83.39 mm) x 1.305” (33.15 mm) x 1.565” (39.75 mm) |
1The LED should not be used to determine if current is present.
*General Use
**Resistive
![](https://images.carriercms.com/image/upload/v1574023501/carrier/commercial-hvac/graphic-elements/carrier-NSA-COMMAND-dimensions.jpg)