Split Core Current Transformers
NSA-SPLIT
Part Numbers
NSA-CT-HMC-0100-U
NSA-CT-HMC-0200-U
NSA-CT-HSC-020-U
NSA-CT-HSC-050-U
NSA-CT-SCM-0400-U
The Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. All of the Split Core CTs come standard unterminated with ferrules for easy connection to any of the Single or 3 Phase Dent power meters. Any of the split core CTs can be used with any of the Powerscout™ PS3037, PS24, PS12HD, PS48HD Power Meters in applications where typical power measurements are required and reduced accuracies are acceptable. Where higher accuracies are required, refer to the Revenue Grade CTs product data sheet for more detailed product information.
Applications
Energy and Demand Metering, Load Surveys, LEED/Green Projects, ROI / Project Justification
Monitored Current Type: | AC Current |
Maximum Working Voltage: | 600 VAC, Category III |
Core Style: | Split-Core (See Ordering Grid) |
Dielectric Strength: | NSA-CT-HSC Series: 3520 VAC for 1 minute | NSA-CT-HMC Series: 5200 VAC for 1 min
NSA-CT-SCM Series: 5000 VAC Around Case |
Operating Frequency Range: | 50 to 400 Hz |
Sensor Amperage Range: | NSA-CT-HMC-0100-U: 1 to 200A | NSA-CT-HMC-0200-U: 1 to 300A
NSA-CT-HSC-020-U: 0.25 to 40A | NSA-CT-HSC-050-U: 0.25 to 80A NSA-CT-SCM-0400-U: 8 to 520A |
Output Signal: | NSA-CT-HMC-0100-U: 333.mV @ 100A | 3.33 mV/A AC
NSA-CT-HMC-0200-U: 333 mV @ 200A | 1.67 mV/A AC NSA-CT-HSC-020-U: 333 mV @ 20A | 16.65 mV/A AC NSA-CT-HSC-050-U: 333 mV @ 50A | 6.66 mV/A AC NSA-CT-SCM-0400-U: 333 mV @ 400A |
Accuracy | Ratio Error1: | NSA-CT-HMC-0100-U: < 0.3% (1- 200A) | NSA-CT-HMC-0200-U: < 1.0% (1- 300A
NSA-CT-HSC-020-U: < 0.5% (0.25 - 40A) | NSA-CT-HSC-050-U: < 0.5% (0.25 - 80A) NSA-CT-SCM-0400-U: < 1.0% @ 400A |
Phase Error: | NSA-CT-HMC-0100-U: < 0.5º from 1 - 200A
NSA-CT-HMC-0200-U: < 0.5º from 1 - 300A NSA-CT-HSC Series: < 1.5º from 1 - 40A | < 2º from 0.25 - 1A NSA-CT-SCM-0400-U: < 2º @ 400A |
Phasing Orientation: | Label points toward the source |
Operating Temperature Range: | NSA-CT-HSC & NSA-CT-HMC Series: 5 to 140ºF (-15 to 60ºC)
NSA-CT-SCM Series: -4 to 131ºF (-20 to 55ºC) |
Storage Temperature Range: | NSA-CT-HSC & NSA CT-HMC Series: -4 to 185ºF (-20 to 85ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Case Material | Flammability Rating: | NSA-CT-HSC & NSA-CT-HMC Series: White Nylon | UL 94V-0
NSA-CT-SCM Series: Epoxy Encapsulated Housing |
Wiring Connections: | Unterminated with Ferrules |
Lead Wire Colors: | White = Positive (+) | Black = Negative (-) (Polarity Sensitive) |
Wire Size | Lead Length: | 20 AWG (0.823 mm2), 600V Rated VW-1, 105ºC Black/White Twisted Pair (UL 1015) | 9.84’ (3.0m) |
Agency Approvals: | CE, RoHS2, WEEE, ISO 9001:2008
NSA-CT-HSC & NSA-CT-HMC Series: Designed to UL Standard 61010-1 (UL File# E186827); CAN/CSA STD C22.2 No. 61010-1 NSA-CT-SCM Series: Conforms to UL Standard 61010-1 EN-60044-1 (ETL File# 3101607) CAN/CSA STD C22.2 No. 61010-1 |
Product Weight: | NSA-CT-HSC Series: 0.250 lbs. (0.114 kg) | NSA-CT-HMC Series: 0.550 lbs. (0.250 kg)
NSA-CT-SCM Series: 0.800 lbs. (0.363 kg) |
Product Dimensions (L x W x H): | NSA-CT-HSC Series: 1.64” (41.66 mm) x 1.16” (29.47 mm) x 1.04” (26.42 mm)
NSA-CT-HMC Series: 2.76” (70.11 mm) x 2.00” (50.80 mm) x 1.52” (38.61 mm) NSA-CT-SCM Series: 3.25” (82.55 mm) x 3.35” (85.09 mm) x 1.00” (25.40 mm) |
1For best accuracy, Rocoil™ Flexible CT’s (NSA-CT-Rxx-A4-U Series) are recommended for use on circuits/services of 600 Amps or greater (See Revenue Grade CT Data Sheet)
![](https://images.carriercms.com/image/upload/v1574021648/carrier/commercial-hvac/graphic-elements/carrier-NSA-SPLIT-dimensions.jpg)
Monitored Current Type: | AC Current |
Maximum Working Voltage: | 600 VAC, Category III |
Core Style: | Split-Core (See Ordering Grid) |
Dielectric Strength: | NSA-CT-HSC Series: 3520 VAC for 1 minute | NSA-CT-HMC Series: 5200 VAC for 1 min
NSA-CT-SCM Series: 5000 VAC Around Case |
Operating Frequency Range: | 50 to 400 Hz |
Sensor Amperage Range: | NSA-CT-HMC-0100-U: 1 to 200A | NSA-CT-HMC-0200-U: 1 to 300A
NSA-CT-HSC-020-U: 0.25 to 40A | NSA-CT-HSC-050-U: 0.25 to 80A NSA-CT-SCM-0400-U: 8 to 520A |
Output Signal: | NSA-CT-HMC-0100-U: 333.mV @ 100A | 3.33 mV/A AC
NSA-CT-HMC-0200-U: 333 mV @ 200A | 1.67 mV/A AC NSA-CT-HSC-020-U: 333 mV @ 20A | 16.65 mV/A AC NSA-CT-HSC-050-U: 333 mV @ 50A | 6.66 mV/A AC NSA-CT-SCM-0400-U: 333 mV @ 400A |
Accuracy | Ratio Error1: | NSA-CT-HMC-0100-U: < 0.3% (1- 200A) | NSA-CT-HMC-0200-U: < 1.0% (1- 300A
NSA-CT-HSC-020-U: < 0.5% (0.25 - 40A) | NSA-CT-HSC-050-U: < 0.5% (0.25 - 80A) NSA-CT-SCM-0400-U: < 1.0% @ 400A |
Phase Error: | NSA-CT-HMC-0100-U: < 0.5º from 1 - 200A
NSA-CT-HMC-0200-U: < 0.5º from 1 - 300A NSA-CT-HSC Series: < 1.5º from 1 - 40A | < 2º from 0.25 - 1A NSA-CT-SCM-0400-U: < 2º @ 400A |
Phasing Orientation: | Label points toward the source |
Operating Temperature Range: | NSA-CT-HSC & NSA-CT-HMC Series: 5 to 140ºF (-15 to 60ºC)
NSA-CT-SCM Series: -4 to 131ºF (-20 to 55ºC) |
Storage Temperature Range: | NSA-CT-HSC & NSA CT-HMC Series: -4 to 185ºF (-20 to 85ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Case Material | Flammability Rating: | NSA-CT-HSC & NSA-CT-HMC Series: White Nylon | UL 94V-0
NSA-CT-SCM Series: Epoxy Encapsulated Housing |
Wiring Connections: | Unterminated with Ferrules |
Lead Wire Colors: | White = Positive (+) | Black = Negative (-) (Polarity Sensitive) |
Wire Size | Lead Length: | 20 AWG (0.823 mm2), 600V Rated VW-1, 105ºC Black/White Twisted Pair (UL 1015) | 9.84’ (3.0m) |
Agency Approvals: | CE, RoHS2, WEEE, ISO 9001:2008
NSA-CT-HSC & NSA-CT-HMC Series: Designed to UL Standard 61010-1 (UL File# E186827); CAN/CSA STD C22.2 No. 61010-1 NSA-CT-SCM Series: Conforms to UL Standard 61010-1 EN-60044-1 (ETL File# 3101607) CAN/CSA STD C22.2 No. 61010-1 |
Product Weight: | NSA-CT-HSC Series: 0.250 lbs. (0.114 kg) | NSA-CT-HMC Series: 0.550 lbs. (0.250 kg)
NSA-CT-SCM Series: 0.800 lbs. (0.363 kg) |
Product Dimensions (L x W x H): | NSA-CT-HSC Series: 1.64” (41.66 mm) x 1.16” (29.47 mm) x 1.04” (26.42 mm)
NSA-CT-HMC Series: 2.76” (70.11 mm) x 2.00” (50.80 mm) x 1.52” (38.61 mm) NSA-CT-SCM Series: 3.25” (82.55 mm) x 3.35” (85.09 mm) x 1.00” (25.40 mm) |
1For best accuracy, Rocoil™ Flexible CT’s (NSA-CT-Rxx-A4-U Series) are recommended for use on circuits/services of 600 Amps or greater (See Revenue Grade CT Data Sheet)
![](https://images.carriercms.com/image/upload/v1574021648/carrier/commercial-hvac/graphic-elements/carrier-NSA-SPLIT-dimensions.jpg)