Current Transformers (Revenue Grade)
NSA-TRANSFORM
Part Numbers
NSA-CT-R16-A4-U
NSA-CT-R24-A4-U
NSA-CT-R36-A4-U
NSA-CT-R47-A4-U
The Revenue Grade Split Core Current Transformers are designed to convert AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. All Revenue Grade CTs come standard unterminated with ferrules for easy connection to any Single or 3 Phase power meters. The Revenue Grade CTs should only be used with the Powerscout™ PS3037, PS24, PS12HD, PS48HD Power Meters in Revenue Grade or Tenant Billing Applications. For best accuracy, the CTs should be selected based on the actual Window Size and the minimum and maximum operating currents for the circuits being monitored.
Applications
Energy and Demand Metering, Tenant Submetering, Load Surveys, LEED/Green Projects
Monitored Current Type: | AC Current |
Maximum Working Voltage: | 1000 VAC maximum |
Core Style: | Split |
Dielectric Strength: | 7400 VAC (around coil), 1000 VAC (Leads) |
Operating Frequency Range1: | 20 to 5 kHz (Based on Meter Compatibility) |
Sensor Amperage Range: | 5-5000A2 |
Output Signal: | 131 mV /1000A @ 60 Hz | 109.2 mV / 1000A @ 50 Hz |
Accuracy | Ratio Error2: | < 0.6% Typical1 |
Phase Error: | < 0.2º @ 50/60 Hz |
Phasing: | Arrow points towards load |
Temperature Sensitivity | Linearity: | 0.07% per ºC (1.8ºF) | +/- 0.2% (Rocoils™) |
Operating Temperature Range: | -4 to 158ºF (-20 to 70ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Wiring Connections: | Unterminated with Ferrules |
Lead Wire Colors: | White = Positive (+), Brown = Negative (-) | Bare Wire: Shield (Polarity Sensitive) |
Wire Size | Lead Length: | 9.84’ (3.0m) |
Agency Approvals: | CE, RoHS2, WEEE, ISO 9001:2008, 100% Verified to meet C57.13-2008 Class 1.2 Standard |
Product Weight: | See Dimensional Drawing |
Product Dimensions (L x W x H): | See Dimensional Drawing |
1Accuracy below 20A rated at 1.5% +/- 0.5A when used with PS3037/PS12HD/PS48HD/Elitepro Power Meters. Installed using best practice with wire centered in window and minimum distance of > 2x the diameter of the Rocoil™ between the external conductors.
2Dependent on Meter or Elite Pro Data Logger Model being used with.
![](https://images.carriercms.com/image/upload/v1573669643/carrier/commercial-hvac/graphic-elements/carrier-NSA-TRANSFORM-dimensional-dwg.jpg)
Monitored Current Type: | AC Current |
Maximum Working Voltage: | 1000 VAC maximum |
Core Style: | Split |
Dielectric Strength: | 7400 VAC (around coil), 1000 VAC (Leads) |
Operating Frequency Range1: | 20 to 5 kHz (Based on Meter Compatibility) |
Sensor Amperage Range: | 5-5000A2 |
Output Signal: | 131 mV /1000A @ 60 Hz | 109.2 mV / 1000A @ 50 Hz |
Accuracy | Ratio Error2: | < 0.6% Typical1 |
Phase Error: | < 0.2º @ 50/60 Hz |
Phasing: | Arrow points towards load |
Temperature Sensitivity | Linearity: | 0.07% per ºC (1.8ºF) | +/- 0.2% (Rocoils™) |
Operating Temperature Range: | -4 to 158ºF (-20 to 70ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Wiring Connections: | Unterminated with Ferrules |
Lead Wire Colors: | White = Positive (+), Brown = Negative (-) | Bare Wire: Shield (Polarity Sensitive) |
Wire Size | Lead Length: | 9.84’ (3.0m) |
Agency Approvals: | CE, RoHS2, WEEE, ISO 9001:2008, 100% Verified to meet C57.13-2008 Class 1.2 Standard |
Product Weight: | See Dimensional Drawing |
Product Dimensions (L x W x H): | See Dimensional Drawing |
1Accuracy below 20A rated at 1.5% +/- 0.5A when used with PS3037/PS12HD/PS48HD/Elitepro Power Meters. Installed using best practice with wire centered in window and minimum distance of > 2x the diameter of the Rocoil™ between the external conductors.
2Dependent on Meter or Elite Pro Data Logger Model being used with.
![](https://images.carriercms.com/image/upload/v1573669643/carrier/commercial-hvac/graphic-elements/carrier-NSA-TRANSFORM-dimensional-dwg.jpg)