Remote Wet to Wet Differential Pressure Transmitter
NSA-DIFFER-REMOTE
Part Numbers
NSA-HH/WPR2-100-10-C
NSA-HH/WPR2-100-10-LCD-C
NSA-HH/WPR2-300-10-C
NSA-HH/WPR2-300-10-LCD-C
NSA-HH/WPR2-30-10-C
NSA-HH/WPR2-30-10-LCD-C
The Carrier WPR2 Series Remote Wet to Wet Differential Pressure Transmitter is designed to reduce installation time and provide mounting flexibility, often eliminating the need for additional plumbing. They accurately measure wet media pressures in a variety of applications. Commonly used for monitoring pumps, these devices are also ideal for measuring pressure across filters, heat exchangers and compressors. The dual remote sensors are based on a ceramic capacitive sensing element with ¼”-18 NPT male (304 stainless steel) fittings.
Applications
Monitoring Pumps, Compressors, Filters, Heat Exchangers, Flow
Supply Voltage: | 4 to 20 mA Output: 250Ω Load: 18 to 36 VDC | 500Ω Load: 20 to 36 VDC
0 to 5 / 0 to 10 VDC Output: 16 to 36 VDC, 21.6 to 26.4 VAC, 50/60 Hz |
Supply Current: | 4-20 mA Output: 24 mA minimum; 0-5 VDC | 0-10 VDC Outputs: 6 mA maximum |
Output Signals: | 2-wire: Linear 4-20 mA DC Current (Field Selectable)
3-wire: 0-5 VDC; 0-10 VDC (Default) |
Response Time (0-100% FSO): | 8 seconds |
Output Update Rate: | 1 second |
Output Load Resistance: | 4 to 20 mA: 500 ohms maximum | 0-5 VDC/0-10 VDC: 5K ohms minimum |
Field Selectable Ranges: | NSA-HH/WPR2-100-10 Series: Uni-Directional: 0-100, 0-50, 0-25 and 0-10 psid | Bi-Directional: +/-100, +/-50, +/-25 and +/-10
NSA-HH/WPR2-300-10 Series: Uni-Directional: 0-300, 0-150, 0-75 and 0-30 psid | Bi-Directional: +/-300,+/-150, +/-75 and +/-30 NSA-HH/WPR2-30-10 Series: Uni-Directional: 0-30, 0-15, 0-7.5 and 0-3 psid | Bi-Directional: +/-30, +/-15, +/-7.5 and +/-3 |
Warm Up Time: | 15 minutes (wait 15 minutes before zeroing) |
Accuracy (Three Highest Ranges)1: | ±1.0% FSO |
Accuracy (Lowest Range)1: | ±1.5% FSO |
Thermal Effects2: | ±2.0% FSO from 32-140°F (0-60°C) |
Operating Temperature: | Transducer: -40 to 257ºF (-40 to 125ºC)
Electronics/Housing/Cables: 32-167°F (0-75°C) |
Compensated Temperature Range: | 32 to 140°F (0 to 60°C) |
Storage Temperature: | -13 to 176ºF (-25 to 80ºC) |
Operating Humidity: | 10 to 90% RH non-condensing |
Proof Pressure: | NSA-A/WPR2-30 Series & NSA-A/WPR2-100 Series: 3X FS
NSA-A/WPR2-300 Series: 2X FS |
Burst Pressure: | -1500 psi |
Media Types: | Any liquids or gases compatible with Neoprene seal |
Process Fitting Material: | 304 SS |
Process Fitting Size: | 1/4"-18 NPT Male; Pressure Snubber included for light oils/water (NSA-WPR2-30/NSA-WPR2-100 Models) |
Recommend Torque Specification: | 150 lbs-in (16.95 Nm) |
Transducer Cable Rating | Connector Type: | Type CMP – Plenum Rated (UL Standard 444), NEC Article 800 | Packard Connector |
Enclosure Material | Flammability Rating: | Flame Retardant PC | PBT Alloy | UL94V-0 |
Enclosure Rating: | NEMA 4X/IP66 |
Approvals: | CE, RoHS2, WEEE, Reach |
Product Dimensions (L x W x D): | 5.30” x 5.07” x 3.00” (13.46 cm x 12.88 cm x 7.62 cm) |
Product Weights: | NSA-A/WPR2(0-xxx psid): 10’-C: 2.1 lbs (0.953 kg)
NSA-A/WPR2(0-xxx psid): 10’-LCD-C: 2.2 lbs (0.998 kg) |
1Accuracy includes Hysteresis, Linearity, and Repeatability at 71ºF (21.5ºC) Typical
2Shift is relative to 71ºF (21.5ºC)
![](https://images.carriercms.com/image/upload/v1574021013/carrier/commercial-hvac/graphic-elements/carrier-NSA-DIFFER-REMOTE-dimensions.jpg)
Supply Voltage: | 4 to 20 mA Output: 250Ω Load: 18 to 36 VDC | 500Ω Load: 20 to 36 VDC
0 to 5 / 0 to 10 VDC Output: 16 to 36 VDC, 21.6 to 26.4 VAC, 50/60 Hz |
Supply Current: | 4-20 mA Output: 24 mA minimum; 0-5 VDC | 0-10 VDC Outputs: 6 mA maximum |
Output Signals: | 2-wire: Linear 4-20 mA DC Current (Field Selectable)
3-wire: 0-5 VDC; 0-10 VDC (Default) |
Response Time (0-100% FSO): | 8 seconds |
Output Update Rate: | 1 second |
Output Load Resistance: | 4 to 20 mA: 500 ohms maximum | 0-5 VDC/0-10 VDC: 5K ohms minimum |
Field Selectable Ranges: | NSA-HH/WPR2-100-10 Series: Uni-Directional: 0-100, 0-50, 0-25 and 0-10 psid | Bi-Directional: +/-100, +/-50, +/-25 and +/-10
NSA-HH/WPR2-300-10 Series: Uni-Directional: 0-300, 0-150, 0-75 and 0-30 psid | Bi-Directional: +/-300,+/-150, +/-75 and +/-30 NSA-HH/WPR2-30-10 Series: Uni-Directional: 0-30, 0-15, 0-7.5 and 0-3 psid | Bi-Directional: +/-30, +/-15, +/-7.5 and +/-3 |
Warm Up Time: | 15 minutes (wait 15 minutes before zeroing) |
Accuracy (Three Highest Ranges)1: | ±1.0% FSO |
Accuracy (Lowest Range)1: | ±1.5% FSO |
Thermal Effects2: | ±2.0% FSO from 32-140°F (0-60°C) |
Operating Temperature: | Transducer: -40 to 257ºF (-40 to 125ºC)
Electronics/Housing/Cables: 32-167°F (0-75°C) |
Compensated Temperature Range: | 32 to 140°F (0 to 60°C) |
Storage Temperature: | -13 to 176ºF (-25 to 80ºC) |
Operating Humidity: | 10 to 90% RH non-condensing |
Proof Pressure: | NSA-A/WPR2-30 Series & NSA-A/WPR2-100 Series: 3X FS
NSA-A/WPR2-300 Series: 2X FS |
Burst Pressure: | -1500 psi |
Media Types: | Any liquids or gases compatible with Neoprene seal |
Process Fitting Material: | 304 SS |
Process Fitting Size: | 1/4"-18 NPT Male; Pressure Snubber included for light oils/water (NSA-WPR2-30/NSA-WPR2-100 Models) |
Recommend Torque Specification: | 150 lbs-in (16.95 Nm) |
Transducer Cable Rating | Connector Type: | Type CMP – Plenum Rated (UL Standard 444), NEC Article 800 | Packard Connector |
Enclosure Material | Flammability Rating: | Flame Retardant PC | PBT Alloy | UL94V-0 |
Enclosure Rating: | NEMA 4X/IP66 |
Approvals: | CE, RoHS2, WEEE, Reach |
Product Dimensions (L x W x D): | 5.30” x 5.07” x 3.00” (13.46 cm x 12.88 cm x 7.62 cm) |
Product Weights: | NSA-A/WPR2(0-xxx psid): 10’-C: 2.1 lbs (0.953 kg)
NSA-A/WPR2(0-xxx psid): 10’-LCD-C: 2.2 lbs (0.998 kg) |
1Accuracy includes Hysteresis, Linearity, and Repeatability at 71ºF (21.5ºC) Typical
2Shift is relative to 71ºF (21.5ºC)
![](https://images.carriercms.com/image/upload/v1574021013/carrier/commercial-hvac/graphic-elements/carrier-NSA-DIFFER-REMOTE-dimensions.jpg)