Gage Pressure Transducer
NSA-GAGE
Part Numbers
NSA-A/GP 10Harness
NSA-A/GP 2Harness
NSA-GP(0-100G)-20-P
NSA-GP(0-15G)-20-P
NSA-GP(0-200G)-20-P
NSA-GP(0-300G)-20-P
NSA-GP(0-500S)-20-P
NSA-GP(0-50G)-20-P
The Gage Pressure Transducer (Air, Gases, & Liquid) Series is designed to provide excellent accuracy and reliability in commercial, industrial, and process control applications where performance is critical. The bulk micro-machined transducer features a stainless steel diaphragm with welded construction that contains no O-rings, which makes them compatible with any gas or liquid compatible with 304L stainless steel. Some of the compatible gases and liquids include refrigerants, glycol, motor oil, diesel, hydraulic fluid, brake fluid, water, waste water, Hydrogen, Nitrogen and air. The GP Series transducers can also be ordered in an optional NEMA 4 rated, weatherproof metal enclosure or a NIST Calibration Certificate.
Applications
Refrigeration, Fuel Cells, Pumps, Hydraulics, Compressors, Robotics, Pneumatics, Agriculture, Spraying Systems, Process Control, Flow, Hydrogen Storage, Steam Lines, Boilers, Chillers
Supply Voltage: | 250 Ohm Load: +13 to 30 VDC | 500 Ohm Load: 18 to 30 VDC |
Reverse Polarity Protection: | +/- 16 V over 5 minutes |
Maximum Load Resistance: | 800 Ohms @ 24 VDC | Formula: (Supply VDC – 8 VDC) / 0.020A |
Supply Current: | 25 mA minimum |
Output Signal: | 4 to 20 mA (2-Wire, Loop Powered) |
Response Time: | < 1 ms |
Pressure Ranges: | NSA-GP(0-100G)-20-P: 0-100 psig (689 kPa) | NSA-GP(0-15G)-20-P: 0-15 psig (103 kPa)
NSA-GP(0-200G)-20-P: 0-200 psig (1379 kPa) | NSA-GP(0-300G)-20-P: 0-300 psig (2069 kPa) NSA-GP(0-500S)-20-P: 0-500 psis (3447 kPa) | NSA-GP(0-50G)-20-P: 0-50 psig (345 kPa) |
Accuracy @ 22ºC (71.6ºF)1: | 15 to 60 psig: < +/- 1.0% FS | 75 to 300 psig: < +/- 0.5% FS | 500 psis3: < +/- 0.5% FS |
Thermal Error (-40º to 105ºC)2: | 15 to 60 psig: < +/- 1.0 FS | 75 to 300 psig: < +/- 0.5% FS | 500 psis3: < +/- 0.5% FS |
Stability (250 Hours @ 225ºF (125ºC)): | +/- 0.03% FS @ 0 PSIG; +/- 0.12% FS @ 1000 PSIG |
Proof Pressure: | 15 to 300 psig: 3x FS | 500 psis: 3x FS |
Burst Pressure: | 15 to 300 psig: 3x FS | 500 psis: 3x FS |
Thermal Shock: | 300 Cycles (105ºC to -40ºC, 0.5 hr soaks @ Temp. (2s Transfer)) |
Vibration (100 to 2000Hz, 20g Sinusoidal, 3 Axes): | 144 Hours |
Operating Temperature Range: | -40 to 221ºF (-40 to 105ºC) |
Storage Temperature Range: | -40 to 176ºF (-40 to 80ºC) |
Operating Humidity Range: | 0 to 95% RH, non-condensing |
Media Types: | Any gas or liquid compatible with 304L Stainless Steel |
Transducer Housing Material: | Stainless Steel |
Process Fitting Material | Thread Size: | 304L Stainless Steel | 1/4”-18 NPT |
Recommend Torque Specification: | 150 lbs-in (16.95 Nm) |
Wiring Connections: | Packard Connector (Cables ordered separately) |
Approvals: | EMC Compliance: 10 V/m (EN61000-4-3), CE, RoHS2, WEEE, ISO 9001 |
Product Dimensions (Length x Diameter): | 2.60” (66.6 mm) x 0.87” (22.23 mm) |
Product Weights: | NSA-A/GP Series Transducer: 0.30 lbs. (0.13 kg)
NSA-A/GP 2Harness: 0.09 lbs. (0.04 kg) | NSA-A/GP 10Harness: 0.32 lbs. (0.14 kg) |
1Accuracy includes Hysteresis, Repeatability, and Non-linearity (BFSL)
2Additional error over temperature range
3Sealed Gage pressure transducers are not vented to atmosphere, but are calibrated to have 4 mA at 14.5 PSIG to resemble a standard gauge pressure transducer output
![](https://images.carriercms.com/image/upload/v1574020876/carrier/commercial-hvac/graphic-elements/carrier-NSA-GAGE-dimensions.jpg)
Supply Voltage: | 250 Ohm Load: +13 to 30 VDC | 500 Ohm Load: 18 to 30 VDC |
Reverse Polarity Protection: | +/- 16 V over 5 minutes |
Maximum Load Resistance: | 800 Ohms @ 24 VDC | Formula: (Supply VDC – 8 VDC) / 0.020A |
Supply Current: | 25 mA minimum |
Output Signal: | 4 to 20 mA (2-Wire, Loop Powered) |
Response Time: | < 1 ms |
Pressure Ranges: | NSA-GP(0-100G)-20-P: 0-100 psig (689 kPa) | NSA-GP(0-15G)-20-P: 0-15 psig (103 kPa)
NSA-GP(0-200G)-20-P: 0-200 psig (1379 kPa) | NSA-GP(0-300G)-20-P: 0-300 psig (2069 kPa) NSA-GP(0-500S)-20-P: 0-500 psis (3447 kPa) | NSA-GP(0-50G)-20-P: 0-50 psig (345 kPa) |
Accuracy @ 22ºC (71.6ºF)1: | 15 to 60 psig: < +/- 1.0% FS | 75 to 300 psig: < +/- 0.5% FS | 500 psis3: < +/- 0.5% FS |
Thermal Error (-40º to 105ºC)2: | 15 to 60 psig: < +/- 1.0 FS | 75 to 300 psig: < +/- 0.5% FS | 500 psis3: < +/- 0.5% FS |
Stability (250 Hours @ 225ºF (125ºC)): | +/- 0.03% FS @ 0 PSIG; +/- 0.12% FS @ 1000 PSIG |
Proof Pressure: | 15 to 300 psig: 3x FS | 500 psis: 3x FS |
Burst Pressure: | 15 to 300 psig: 3x FS | 500 psis: 3x FS |
Thermal Shock: | 300 Cycles (105ºC to -40ºC, 0.5 hr soaks @ Temp. (2s Transfer)) |
Vibration (100 to 2000Hz, 20g Sinusoidal, 3 Axes): | 144 Hours |
Operating Temperature Range: | -40 to 221ºF (-40 to 105ºC) |
Storage Temperature Range: | -40 to 176ºF (-40 to 80ºC) |
Operating Humidity Range: | 0 to 95% RH, non-condensing |
Media Types: | Any gas or liquid compatible with 304L Stainless Steel |
Transducer Housing Material: | Stainless Steel |
Process Fitting Material | Thread Size: | 304L Stainless Steel | 1/4”-18 NPT |
Recommend Torque Specification: | 150 lbs-in (16.95 Nm) |
Wiring Connections: | Packard Connector (Cables ordered separately) |
Approvals: | EMC Compliance: 10 V/m (EN61000-4-3), CE, RoHS2, WEEE, ISO 9001 |
Product Dimensions (Length x Diameter): | 2.60” (66.6 mm) x 0.87” (22.23 mm) |
Product Weights: | NSA-A/GP Series Transducer: 0.30 lbs. (0.13 kg)
NSA-A/GP 2Harness: 0.09 lbs. (0.04 kg) | NSA-A/GP 10Harness: 0.32 lbs. (0.14 kg) |
1Accuracy includes Hysteresis, Repeatability, and Non-linearity (BFSL)
2Additional error over temperature range
3Sealed Gage pressure transducers are not vented to atmosphere, but are calibrated to have 4 mA at 14.5 PSIG to resemble a standard gauge pressure transducer output
![](https://images.carriercms.com/image/upload/v1574020876/carrier/commercial-hvac/graphic-elements/carrier-NSA-GAGE-dimensions.jpg)