Miniature Low Pressure Transmitter
NSA-MINI-LO
Part Numbers
NSA-HH/MLP2-001-W-U-A-A-0P-C
NSA-HH/MLP2-002-W-U-A-A-0P-C
NSA-HH/MLP2-003-W-U-A-A-0P-C
NSA-HH/MLP2-004-W-U-A-A-0P-C
NSA-HH/MLP2-005-W-U-A-A-0P-C
NSA-HH/MLP2-010-W-U-A-A-0P-C
NSA-HH/MLP2-2D5-W-U-A-A-0P-C
NSA-HH/MLP2-D10-W-U-A-A-0P-C
NSA-HH/MLP2-D25-W-U-A-A-0P-C
NSA-HH/MLP2-D50-W-U-A-A-0P-C
The Miniature Low Pressure Transmitter (MLP2) Series Low Differential Pressure transmitters are designed for use in OEM or high density panel mounting applications. Key installation features include an integral 35 mm Din rail mounting foot, vertically orientated wiring and pressure connections, and a pushbutton zero function conveniently located on the front cover. The MLP2 incorporates a high accuracy, piezoresistive, silicon sensing element which senses differential pressure and provides a linear 4 to 20 mA or DC voltage output equal to the specified pressure range. This technology reduces warmup shift while also reducing the effect of package stress for increased long term stability.
Applications
Building and Duct Static Pressure, Filter Monitoring, Air Flow Measurement, Process Control, Rooftop Units, Air Handlers, Clean Rooms, Isolation Rooms, Data Centers
Supply Voltage (VDC): | 0-5 VDC Output: +12-36 VDC | 0-10 VDC Output: +16-36 VDC
4-20 mA Output: +16-36 VDC (250 Ohm Load) | +21-36 VDC (500 Ohm Load) |
Supply Voltage (VAC): | 24 VAC +/- 10%, 50/60 Hz |
Supply Current mA (Power Consumption): | 4-20 mA Output: 23 mA minimum (0.83 VA)
VDC Output Signals: 5 mA maximum (0.18 VA) |
Output Signals: | 4-20 mA: 2-wire Loop Powered (output limited to 20.5 mA maximum)
4-20 mA: 3-Wire, VAC Powered (output limited to 20.5 mA maximum) 0-5 VDC or 0-10 VDC: 3-Wire, VAC or VDC Powered (output limited to 5.25 & 10.25 VDC) |
Pressure Ranges: | D10 = 0.10 | D25 = 0.25 | D50 = 0.50 | 001 = 1.00 | 002 = 2.00 | 2D5 = 2.50
003 = 3.00 | 004 = 4.00 | 005 = 5.00 | 010 = 10.00 |
Accuracy1: | +/- 0.5% FSO (Default) | +/- 0.25% (Optional) for all ranges except 0.1” and +/- 0.1“ wc |
Sensor Compensated Temp Range: | 32 to 122ºF (0 to 50ºC) |
Thermal Effects2: | +/- 0.056% FSO/ºF (+/- 0.10% FSO/ºC) |
Warm Up Time: | 15 Minutes |
Response Time (T95): | 4 seconds |
Output Update Rate: | 500 ms |
Zero Function: | Pushbutton Zero Function (Recommended after 15 minutes warm up) |
Proof Pressure | Burst Pressure: | Ranges < 1” wc (248.84 pa): Proof: 270” wc (67.2 kPa) | Burst: 415” wc (103.3 kPa)
Ranges > 1” wc (0.2488 kPa) to < 10” wc (2.488 kPa): Proof: 350” wc (87.12 kPa) | Burst: 550” wc (136.9 kPa) Ranges > 10” wc (2.488 kPa) to < 40” wc (9953.6 kPa): Proof: 562” wc (140 kPa) | Burst: 1004.7” wc (250 kPa) |
Operating Temperature | Humidity: | 32 to 185ºF (0 to 85ºC) | 10 to 95% RH, non-condensing |
Storage Temperature | Humidity: | -40 to 176ºF (-40 to 80ºC) | 10 to 95% RH, non-condensing |
Media Types: | Intended for use with non-corrosive, non-ionic gases, such as air and other dry gases |
Enclosure Material | Flammability Rating: | Polycarbonate | UL 94 V-0 |
Enclosure Temperature Rating: | -40 to 248ºF (-40 to 120ºC) |
Din Rail Mounting: | 35 mm (U.S. Patent No. 7,416,421) |
Wiring Connections | Wire Size: | 3 Position de-pluggable screw terminal block | 14 AWG (1.628 mm2) to 24 AWG (0.5105 mm2) |
Terminal Block Torque Rating: | 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm) |
Pressure Fitting Material: | Brass |
Tubing Size Accepted: | 0.250” (6.35 mm) O.D. x 0.170” (4.318 mm) I.D. Push-On Flexible Poly Tubing |
NIST Certification: | 3 Point NIST Test Points: 10%, 50%, & 90% of FSO
5 Point NIST Test Points: 10%, 30%, 50%, 70%, and 90% of FSO |
Product Dimensions (L x W x D): | 4.210” (106.94 mm) x 2.085” (52.96 mm) x 1.340” (34.04 mm) |
Product Weight: | 0.17 lbs. (0.078 kg) |
Approvals: | CE, RoHS2, WEEE, Reach |
1Accuracy includes Hysteresis, Linearity, and Repeatability at 71ºF (21.5ºC) Typical
2Shift is relative to 77ºF (25ºC)
![](https://images.carriercms.com/image/upload/v1574020717/carrier/commercial-hvac/graphic-elements/carrier-NSA-MINI-LO-dimensions.jpg)
Supply Voltage (VDC): | 0-5 VDC Output: +12-36 VDC | 0-10 VDC Output: +16-36 VDC
4-20 mA Output: +16-36 VDC (250 Ohm Load) | +21-36 VDC (500 Ohm Load) |
Supply Voltage (VAC): | 24 VAC +/- 10%, 50/60 Hz |
Supply Current mA (Power Consumption): | 4-20 mA Output: 23 mA minimum (0.83 VA)
VDC Output Signals: 5 mA maximum (0.18 VA) |
Output Signals: | 4-20 mA: 2-wire Loop Powered (output limited to 20.5 mA maximum)
4-20 mA: 3-Wire, VAC Powered (output limited to 20.5 mA maximum) 0-5 VDC or 0-10 VDC: 3-Wire, VAC or VDC Powered (output limited to 5.25 & 10.25 VDC) |
Pressure Ranges: | D10 = 0.10 | D25 = 0.25 | D50 = 0.50 | 001 = 1.00 | 002 = 2.00 | 2D5 = 2.50
003 = 3.00 | 004 = 4.00 | 005 = 5.00 | 010 = 10.00 |
Accuracy1: | +/- 0.5% FSO (Default) | +/- 0.25% (Optional) for all ranges except 0.1” and +/- 0.1“ wc |
Sensor Compensated Temp Range: | 32 to 122ºF (0 to 50ºC) |
Thermal Effects2: | +/- 0.056% FSO/ºF (+/- 0.10% FSO/ºC) |
Warm Up Time: | 15 Minutes |
Response Time (T95): | 4 seconds |
Output Update Rate: | 500 ms |
Zero Function: | Pushbutton Zero Function (Recommended after 15 minutes warm up) |
Proof Pressure | Burst Pressure: | Ranges < 1” wc (248.84 pa): Proof: 270” wc (67.2 kPa) | Burst: 415” wc (103.3 kPa)
Ranges > 1” wc (0.2488 kPa) to < 10” wc (2.488 kPa): Proof: 350” wc (87.12 kPa) | Burst: 550” wc (136.9 kPa) Ranges > 10” wc (2.488 kPa) to < 40” wc (9953.6 kPa): Proof: 562” wc (140 kPa) | Burst: 1004.7” wc (250 kPa) |
Operating Temperature | Humidity: | 32 to 185ºF (0 to 85ºC) | 10 to 95% RH, non-condensing |
Storage Temperature | Humidity: | -40 to 176ºF (-40 to 80ºC) | 10 to 95% RH, non-condensing |
Media Types: | Intended for use with non-corrosive, non-ionic gases, such as air and other dry gases |
Enclosure Material | Flammability Rating: | Polycarbonate | UL 94 V-0 |
Enclosure Temperature Rating: | -40 to 248ºF (-40 to 120ºC) |
Din Rail Mounting: | 35 mm (U.S. Patent No. 7,416,421) |
Wiring Connections | Wire Size: | 3 Position de-pluggable screw terminal block | 14 AWG (1.628 mm2) to 24 AWG (0.5105 mm2) |
Terminal Block Torque Rating: | 4.43 to 5.31 in-lbs. (0.5 to 0.6 Nm) |
Pressure Fitting Material: | Brass |
Tubing Size Accepted: | 0.250” (6.35 mm) O.D. x 0.170” (4.318 mm) I.D. Push-On Flexible Poly Tubing |
NIST Certification: | 3 Point NIST Test Points: 10%, 50%, & 90% of FSO
5 Point NIST Test Points: 10%, 30%, 50%, 70%, and 90% of FSO |
Product Dimensions (L x W x D): | 4.210” (106.94 mm) x 2.085” (52.96 mm) x 1.340” (34.04 mm) |
Product Weight: | 0.17 lbs. (0.078 kg) |
Approvals: | CE, RoHS2, WEEE, Reach |
1Accuracy includes Hysteresis, Linearity, and Repeatability at 71ºF (21.5ºC) Typical
2Shift is relative to 77ºF (25ºC)
![](https://images.carriercms.com/image/upload/v1574020717/carrier/commercial-hvac/graphic-elements/carrier-NSA-MINI-LO-dimensions.jpg)