Outside Air Pickup Port
NSA-OA-PICKUP
Part Numbers
NSA-HH/O-PUP-V-C
The Carrier Outdoor Pickup Ports are designed to be used in conjunction with any low differential pressure transmitter to provide a weatherproof outdoor reference point for monitoring building static pressure. The NSA-HH/O-PUP-V-C is designed to be vertically mounted with the tube pointed downwards towards the ground or roof. When used in conjunction with a low differential pressure transmitter the pickup ports provide excellent accuracy and reliability. For best results, make sure that the tubing is free of dirt, dust and condensation and that you keep the tubing run as short as possible to provide best response time.
Applications
Indoor/Outdoor Weatherproof Pickup Port for Building Static Pressure
Tubing Connections: | Barbed fitting accepts 3/16” ID flexible Poly tubing |
Maximum Operating Pressure: | Filter: 150 psi (10.3 bar)
Medical Tubing (A/10’ Tube, A/20’ Tube, A/100’ Tube): 65 psi maximum at 73ºF (23ºC) |
Operating Temperature Range: | -22º to 185ºF (-30º to 85ºC) |
Storage Temperature Range: | -40º to 185ºF (-40º to 85ºC) |
Enclosure Material | Flammability Rating: | ASA/PC with UV Protectant | UL 94-V0 |
Enclosure Color: | Light gray |
Filter Material: | Nickel Plated Brass |
Product Dimensions (L x OD x H) | Weight: | 9.03” (11.4 cm) x 4.30” (6.99 cm) x 2.29” (5.82 cm) | 0.60 lbs (0.272 kg) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574020579/carrier/commercial-hvac/graphic-elements/carrier-NSA-OA-PICKUP-dimensions.jpg)
Tubing Connections: | Barbed fitting accepts 3/16” ID flexible Poly tubing |
Maximum Operating Pressure: | Filter: 150 psi (10.3 bar)
Medical Tubing (A/10’ Tube, A/20’ Tube, A/100’ Tube): 65 psi maximum at 73ºF (23ºC) |
Operating Temperature Range: | -22º to 185ºF (-30º to 85ºC) |
Storage Temperature Range: | -40º to 185ºF (-40º to 85ºC) |
Enclosure Material | Flammability Rating: | ASA/PC with UV Protectant | UL 94-V0 |
Enclosure Color: | Light gray |
Filter Material: | Nickel Plated Brass |
Product Dimensions (L x OD x H) | Weight: | 9.03” (11.4 cm) x 4.30” (6.99 cm) x 2.29” (5.82 cm) | 0.60 lbs (0.272 kg) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574020579/carrier/commercial-hvac/graphic-elements/carrier-NSA-OA-PICKUP-dimensions.jpg)