Static Pitot Tubes
NSA-PITOT-STATIC
Part Numbers
NSA-SPT-3.5
NSA-SPT-8.0
The NSA-SPT Series Static Pitot Tubes are aluminum static pressure (aspiration) probes used to monitor the static pressure in an HVAC duct or equipment application. The static pressure probe should be mounted approximately 5 to 8 duct diameters downstream from elbows, obstructions, or large change in duct area to reduce the amount of turbulence that will affect your readings.
Applications
Used to monitor fan operation, filter blockage, or reduced air flow with little or no static pressure in non-critical applications
Tubing Connection | Tubing Size: | 45º Barbed Type (6 Places), accepts 1/8” through 1/4” ID flexible plastic tubing |
Probe Insertion Length & Sensing Points: | NSA-SPT-3.5: (88.9 mm) | Single Point
NSA-SPT-8.0: 8” (203.2 mm) | Single Point |
Tube Mounting Direction: | Tip opens parallel to the air stream |
Static Tube Mounting Angle: | Perpendicular to the duct (90 Degrees +/- 3 Degrees) |
Mounting Flange (Diameter): | 1.50” (38.1 mm) |
Measurement Probe Hole Size (Diameter): | 1/4" (6.35mm) |
Mounting Holes (Diameter): | 3/16” (4.76 mm) |
Material: | Aluminum |
Storage & Operating Temperature Range: | -40 to 185ºF (-40 to 85ºC) |
Operating Humidity Range: | 0 to 90% RH non-condensing |
Weight: | NSA-SPT-3.5: 0.022 lbs (10g) | NSA-SPT-8.0: 0.034 lbs (15.4g) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574020205/carrier/commercial-hvac/graphic-elements/carrier-NSA-PITOT-STATIC-dimensions.jpg)
Tubing Connection | Tubing Size: | 45º Barbed Type (6 Places), accepts 1/8” through 1/4” ID flexible plastic tubing |
Probe Insertion Length & Sensing Points: | NSA-SPT-3.5: (88.9 mm) | Single Point
NSA-SPT-8.0: 8” (203.2 mm) | Single Point |
Tube Mounting Direction: | Tip opens parallel to the air stream |
Static Tube Mounting Angle: | Perpendicular to the duct (90 Degrees +/- 3 Degrees) |
Mounting Flange (Diameter): | 1.50” (38.1 mm) |
Measurement Probe Hole Size (Diameter): | 1/4" (6.35mm) |
Mounting Holes (Diameter): | 3/16” (4.76 mm) |
Material: | Aluminum |
Storage & Operating Temperature Range: | -40 to 185ºF (-40 to 85ºC) |
Operating Humidity Range: | 0 to 90% RH non-condensing |
Weight: | NSA-SPT-3.5: 0.022 lbs (10g) | NSA-SPT-8.0: 0.034 lbs (15.4g) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574020205/carrier/commercial-hvac/graphic-elements/carrier-NSA-PITOT-STATIC-dimensions.jpg)
California residents please see Proposition 65