Velocity Pitot Tubes
NSA-PITOT-VEL
Part Numbers
NSA-VPT
The VPT Series is an Aluminum Velocity Pressure or flow (Impact) probe used to sample the air flow in HVAC duct or equipment applications. The VPT should be mounted approximately 5 to 8 duct diameters downstream from elbows, obstructions, or large change in duct area to reduce the amount of turbulence that will affect your readings. Applications: Used to monitor fan operation and true air flow with varying amounts of static pressure in non-critical applications.
Tubing Connection | Tubing Size: | 45º Barbed Type (6 Places), accepts 1/8” through 1/4” ID flexible plastic tubing |
Probe Insertion Length & Sensing Points: | VPT: 4” (101.6 mm) | Single Point
VPT-8: 8” (203.2 mm) | Single Point |
Tube Mounting Direction: | Tip opens directly into the air stream (Mounting arrow on Probe) |
Impact Tube Mounting Angle: | Parallel to air stream (+/- 7 Degrees) |
Mounting Flange (Diameter): | 1.50” (38.1 mm) |
Measurement Probe Hole Size (Diameter): | 1/4" (6.35 mm) |
Mounting Holes (Diameter): | 3/16” (4.76 mm) |
Material: | Aluminum |
Storage & Operating Temperature Range: | -40 to 185ºF (-40ºC to 85ºC) |
Operating Humidity Range: | 0 to 90% RH (non-condensing) |
Weight: | VPT: 0.022 lbs (10g) | VPT-8: 0.034 lbs (15.4g) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574096219/carrier/commercial-hvac/graphic-elements/carrier-NSA-PITOT-VEL-dimensions.jpg)
Tubing Connection | Tubing Size: | 45º Barbed Type (6 Places), accepts 1/8” through 1/4” ID flexible plastic tubing |
Probe Insertion Length & Sensing Points: | VPT: 4” (101.6 mm) | Single Point
VPT-8: 8” (203.2 mm) | Single Point |
Tube Mounting Direction: | Tip opens directly into the air stream (Mounting arrow on Probe) |
Impact Tube Mounting Angle: | Parallel to air stream (+/- 7 Degrees) |
Mounting Flange (Diameter): | 1.50” (38.1 mm) |
Measurement Probe Hole Size (Diameter): | 1/4" (6.35 mm) |
Mounting Holes (Diameter): | 3/16” (4.76 mm) |
Material: | Aluminum |
Storage & Operating Temperature Range: | -40 to 185ºF (-40ºC to 85ºC) |
Operating Humidity Range: | 0 to 90% RH (non-condensing) |
Weight: | VPT: 0.022 lbs (10g) | VPT-8: 0.034 lbs (15.4g) |
Agency Approvals: | RoHS2, WEEE, Reach |
![](https://images.carriercms.com/image/upload/v1574096219/carrier/commercial-hvac/graphic-elements/carrier-NSA-PITOT-VEL-dimensions.jpg)
California residents please see Proposition 65