RH Room Combo Wall Sensor
NSA-RH-ROOM
Part Numbers
NSA-HH/RH2-CP-R2-C
NSA-HH/RH3-CP-R2-C
The Carrier Relative Humidity with Thermistor Room Series utilizes a thermoset polymer capacitive sensing element with a factory fitted hydrophobic filter to improve its moisture resistance. The sensing elements multilayer construction also provides excellent resistance in applications where dust, dirt, oils and common environmental chemicals are found. The RH room sensors include on board DIP switches which allow the user to select the desired output signal and can be powered by AC or DC power sources.
Applications
Humidification, Dehumidification, Monitoring Indoor Space Humidity, Clean Rooms, Hospitals, Process Control, Laboratories, Museums, Schools, Office Buildings, Data Centers, ESD (Anti-Static) Control
RH Supply Voltage (Reverse Polarity Protected): | 4-20 mA: 250 Ohm Load: 15 - 40 VDC / 18 - 28 VAC
500 Ohm Load: 18 - 40 VDC / 18 - 28 VAC 0-5 VDC: 12 - 40 VDC / 18 - 28 VAC 0-10 VDC: 18 - 40 VDC / 18 - 28 VAC |
RH Supply Current (VA): | Voltage Output: 8 mA max (0.32 VA) | Current Output: 24 mA max (0.83 VA) |
RH Output Load Resistance: | 4-20 mA: 700 Ohms max | 0-5 VDC or 0-10 VDC: 4K Ohms min |
RH Output Signal: | 2-wire: 4 - 20 mA (default) | 3-wire: 0-5 or 0-10 VDC and 4 - 20 mA (Field Selectable) |
RH Accuracy @ 77°F (25°C): | +/- 1% over 20% RH Range between 20 to 90% | +/- 2%, 3%, or 5% from 10 to 95% |
RH Measurement Range: | 0-100% |
Operating RH Range: | 0 to 95% RH, non-condensing (Conformally Coated PCB's) |
Operating Temperature Range: | 35 to 122°F (1.5 to 60°C) |
Storage Temperature Range: | -40 to 149°F (-40 to 65°C) |
RH Stability | Repeatability | Sensitivity: | Less than 2% drift / 5 years | 0.5% RH | 0.1% RH |
RH Response Time (T63): | 20 Seconds Typical |
RH Sensor Type: | Capacitive with Hydrophobic Filter |
RH Transmitter Stabilization Time: | 30 Minutes (Recommended time before doing accuracy verification) |
RH Connections | Wire Size: | Screw Terminal Blocks (Polarity Sensitive) | 16 (1.31 mm²) to 26 AWG (0.129 mm²) |
RH Terminal Block Torque Rating: | 4.43 to 5.31 lb-in (0.5 to 0.6 Nm) |
RH NIST Test Points: | Default Test Points: 3 Pts (20%, 50% & 80%) or 5 Pts (20%, 35%, 50%, 65% & 80%)
1% NIST Test Points: 5 Pts within selected 20% Range (ie. 30%-50% are 30, 35, 40, 45 & 50) |
Nominal Thermistor Resistive Output @ 77°F (25°C) | Lead Wire Colors: | 10KΩ | White/Green |
Thermistor Accuracy 32-158°F (0-70°C): | +/- 0.36°F (0.2°C) |
Thermistor Power Dissipation Constant: | 3 mW/°C |
Thermistor Sensor Response Time (T63): | 10 Seconds nominal |
Temperature Connections | Wire Size: | Screw Terminal Blocks (Polarity Sensitive) | 16 (1.31 mm²) to 26 AWG (0.129 mm²) |
Temp Terminal Block Torque Rating: | 4.43 to 5.31 lb-in (0.5 to 0.6 Nm) |
Enclosure Material (Color): | ABS (White) |
Enclosure Flammability Rating: | UL94-HB |
Product Dimensions (L x W x D): | 4.50" (114.3 mm) x 2.75" (69.85 mm) x 1.12" (28.45 mm) |
Product Weight: | 0.17 lbs. (0.077 kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574016308/carrier/commercial-hvac/graphic-elements/carrier-NSA-ROOM-dimensions.jpg)
RH Supply Voltage (Reverse Polarity Protected): | 4-20 mA: 250 Ohm Load: 15 - 40 VDC / 18 - 28 VAC
500 Ohm Load: 18 - 40 VDC / 18 - 28 VAC 0-5 VDC: 12 - 40 VDC / 18 - 28 VAC 0-10 VDC: 18 - 40 VDC / 18 - 28 VAC |
RH Supply Current (VA): | Voltage Output: 8 mA max (0.32 VA) | Current Output: 24 mA max (0.83 VA) |
RH Output Load Resistance: | 4-20 mA: 700 Ohms max | 0-5 VDC or 0-10 VDC: 4K Ohms min |
RH Output Signal: | 2-wire: 4 - 20 mA (default) | 3-wire: 0-5 or 0-10 VDC and 4 - 20 mA (Field Selectable) |
RH Accuracy @ 77°F (25°C): | +/- 1% over 20% RH Range between 20 to 90% | +/- 2%, 3%, or 5% from 10 to 95% |
RH Measurement Range: | 0-100% |
Operating RH Range: | 0 to 95% RH, non-condensing (Conformally Coated PCB's) |
Operating Temperature Range: | 35 to 122°F (1.5 to 60°C) |
Storage Temperature Range: | -40 to 149°F (-40 to 65°C) |
RH Stability | Repeatability | Sensitivity: | Less than 2% drift / 5 years | 0.5% RH | 0.1% RH |
RH Response Time (T63): | 20 Seconds Typical |
RH Sensor Type: | Capacitive with Hydrophobic Filter |
RH Transmitter Stabilization Time: | 30 Minutes (Recommended time before doing accuracy verification) |
RH Connections | Wire Size: | Screw Terminal Blocks (Polarity Sensitive) | 16 (1.31 mm²) to 26 AWG (0.129 mm²) |
RH Terminal Block Torque Rating: | 4.43 to 5.31 lb-in (0.5 to 0.6 Nm) |
RH NIST Test Points: | Default Test Points: 3 Pts (20%, 50% & 80%) or 5 Pts (20%, 35%, 50%, 65% & 80%)
1% NIST Test Points: 5 Pts within selected 20% Range (ie. 30%-50% are 30, 35, 40, 45 & 50) |
Nominal Thermistor Resistive Output @ 77°F (25°C) | Lead Wire Colors: | 10KΩ | White/Green |
Thermistor Accuracy 32-158°F (0-70°C): | +/- 0.36°F (0.2°C) |
Thermistor Power Dissipation Constant: | 3 mW/°C |
Thermistor Sensor Response Time (T63): | 10 Seconds nominal |
Temperature Connections | Wire Size: | Screw Terminal Blocks (Polarity Sensitive) | 16 (1.31 mm²) to 26 AWG (0.129 mm²) |
Temp Terminal Block Torque Rating: | 4.43 to 5.31 lb-in (0.5 to 0.6 Nm) |
Enclosure Material (Color): | ABS (White) |
Enclosure Flammability Rating: | UL94-HB |
Product Dimensions (L x W x D): | 4.50" (114.3 mm) x 2.75" (69.85 mm) x 1.12" (28.45 mm) |
Product Weight: | 0.17 lbs. (0.077 kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574016308/carrier/commercial-hvac/graphic-elements/carrier-NSA-ROOM-dimensions.jpg)