Locking Cover
NSA-COVER
Part Numbers
NSA-Locking Cover
The Locking Cover can be used to protect a room mounted enclosure from physical damage or tampering. It includes a clear vented cover and two keys to provide easy access to the enclosed device. The plastic is clear, so mechanical and digital functions are protected but remain visible.
Features
- High impact thermoplastic guard, tamper resistant internal walls, crack resistant
- Beige thermoplastic base, brass/nickel plated keys, metal lock, ring base for existing installations, solid base for new installations
Applications
Gymnasiums, Schools, Prisons, Offices
Base Material: | High Impact Polymeric Construction |
Color (Cover): | Clear |
Color (Base): | Beige |
Inside Product Dimensions for Thermostat: | 6.06" x 5.06" x 2.63" (153.9 x 128.5 x 66.8mm) |
Outside Dimensions: | 7.26" x 6.26" x 2.98" (184.4 x 159 x 75.7mm) |
Product Weight: | 1.05 lbs. (0.476 Kg) |
![](https://images.carriercms.com/image/upload/v1574014148/carrier/commercial-hvac/graphic-elements/carrier-NSA-COVER-dimensions.jpg)
Base Material: | High Impact Polymeric Construction |
Color (Cover): | Clear |
Color (Base): | Beige |
Inside Product Dimensions for Thermostat: | 6.06" x 5.06" x 2.63" (153.9 x 128.5 x 66.8mm) |
Outside Dimensions: | 7.26" x 6.26" x 2.98" (184.4 x 159 x 75.7mm) |
Product Weight: | 1.05 lbs. (0.476 Kg) |
![](https://images.carriercms.com/image/upload/v1574014148/carrier/commercial-hvac/graphic-elements/carrier-NSA-COVER-dimensions.jpg)
California residents please see Proposition 65