Bullet Probes
NSA-BULLET
Part Numbers
NSA-A/CP-BP
NSA-A/CP-BP-10CL2P
NSA-A/CP-BP-20CL2P
The Carrier Thermistor Bullet Probe Series features a one inch stainless steel probe with two, 24 inch 22 AWG Etched Teflon colored lead wires to differentiate the different NTC sensor types. The sensors in this series are manufactured using Carrier’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the thermal response times using our high quality, thermally conductive epoxy. The bullet style sensor is designed to monitor air temperatures and should not be fully submerged in water. This series can be ordered with different wire options and NIST certificates.
Applications
Discharge Air/Supply/Return/Mixed Air Duct Temperature, Remote Temperature Sensing
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Probe Material: | 304 Stainless Steel |
Operating Temperature Range: | -40 to 150ºC (-40 to 302ºF) |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 24" (61cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | 1.00" (25.4mm) x 0.250" (6.35 mm) |
Product Weight: | 0.02 lbs. (9.07g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574017060/carrier/commercial-hvac/graphic-elements/carrier-NSA-BULLET-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Probe Material: | 304 Stainless Steel |
Operating Temperature Range: | -40 to 150ºC (-40 to 302ºF) |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 24" (61cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | 1.00" (25.4mm) x 0.250" (6.35 mm) |
Product Weight: | 0.02 lbs. (9.07g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574017060/carrier/commercial-hvac/graphic-elements/carrier-NSA-BULLET-dimensions.jpg)