Flush Mount Button Thermistor
NSA-BUTTON
Part Numbers
NSA-A/CP-PBS
NSA-A/CP-SBS
The Carrier Thermistor Flush Mount Button Sensors Series features a stainless steel or white plastic button sensor with two, 24 inch 22 AWG Etched Teflon colored lead wires to differentiate the different sensor types. The sensors in this series are manufactured using proven encapsulation process to eliminate the effects of moisture upon the sensors and to increase the response times using our high quality, thermally conductive epoxy. This sensor uses a small, low profile design, and should be used in applications where aesthetics is your primary concern. Each unit is supplied with a mounting kit such that they can be hidden underneath cabinets or shelving units, in decorative metal plates, trim, drywall or from a ½” piece of conduit coming down from the ceiling or roof.
Applications
Museums, Historical Buildings, Monitoring Space Temperatures, Office Buildings, Schools, Retail, Remote Sensor
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Button Sensor Enclosure Material: | NSA-A/XX-SBS Series: 304 Stainless Steel | NSA-A/XX-PBS Series: ABS |
Plastic Button Flammability Rating: | UL94-HB |
Operating | Storage Temperature Range: | NSA-A/XX-PBS Series: -40 to 70°C (-40 to 158°F) | -40 to 85°C (-40 to 185°F)
NSA-A/XX-SBS Series: -40 to 150°C (-40 to 302°F) | -40 to 85°C (-40 to 185°F) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 24" (61cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | NSA-A/XX-PBS Series: 1.00" (25.4mm) x 0.750" (19mm)
NSA-A/XX-SBS Series: 1.20" (30.48mm) x 0.700" (17.78mm) |
Product Weight: | NSA-A/XX-PBS Series: 0.04 lbs. (18.15g) | NSA-A/XX-SBS Series: 0.10 lbs. (45.36g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574016762/carrier/commercial-hvac/graphic-elements/carrier-NSA-BUTTON-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 10 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Button Sensor Enclosure Material: | NSA-A/XX-SBS Series: 304 Stainless Steel | NSA-A/XX-PBS Series: ABS |
Plastic Button Flammability Rating: | UL94-HB |
Operating | Storage Temperature Range: | NSA-A/XX-PBS Series: -40 to 70°C (-40 to 158°F) | -40 to 85°C (-40 to 185°F)
NSA-A/XX-SBS Series: -40 to 150°C (-40 to 302°F) | -40 to 85°C (-40 to 185°F) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 24" (61cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | NSA-A/XX-PBS Series: 1.00" (25.4mm) x 0.750" (19mm)
NSA-A/XX-SBS Series: 1.20" (30.48mm) x 0.700" (17.78mm) |
Product Weight: | NSA-A/XX-PBS Series: 0.04 lbs. (18.15g) | NSA-A/XX-SBS Series: 0.10 lbs. (45.36g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574016762/carrier/commercial-hvac/graphic-elements/carrier-NSA-BUTTON-dimensions.jpg)