Copper Averaging Temperature Sensors
NSA-COP-AVG
Part Numbers
NSA-HH/CP-A-8-PB-C
NSA-HH/CP-A-12-PB-C
NSA-HH/CP-A-24-PB-C
NSA-HH/CP-A-50-PB-C
The Carrier Bendable Multipoint Thermistor Copper Averaging Series features a copper sensing element with AWG Etched Teflon colored lead wires to differentiate the different sensor types. Each sensor is manufactured with 4 or 9 sensing points determined by the length of the sensing element. The averaging sensors provide a better average temperature of the air inside the duct when compared to a single point duct sensor. Each of the elements is sealed to prevent moisture intrusion and includes a foam pad to seal the duct and dampen vibrations. The benefits of using a copper sensing element is that it has improved thermal conductivity and higher corrosion resistance than similar aluminum style averaging sensors.
Applications
Air Handlers, Rooftop Units, Mixed Air/Discharge/Supply Air Temperature Monitoring, Data Centers, Hospitals
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points | Number Wires: | 8 & 12: Four | 24 &50: Nine | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF ) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | 8 & 12: +/-0.20ºC (+/-0.36ºF) | 24 & 50: +/-0.20ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information |
Power Dissipation Constant: | 8 & 12: 4 mW/ºC | 24 & 50: 6 mW/ºC |
Response Time (63% Step Change): | 15 Seconds nominal |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | ABS Plastic, -30 to 90ºC (-22 to 194ºF), UL94-HB, Plenum Rated |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Sensor Material | Sensor Diameter: | Copper | 0.210" (5.34 mm) nominal |
Fitting Material | Flammability Rating: | Polyamide 66 (High Performance Nylon) | UL94-HB |
Foam Pad Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 12" (30.5 cm) | 26 AWG (0.40 mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Weight: | 8: 0.72 lbs. (0.327 kg) | 12: 0.96 lbs. (0.435 kg) | 24: 1.70 lbs. (0.771 kg) 50: 3.28 lbs. (1.488 kg) |
Agency Approvals: | RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574015150/carrier/commercial-hvac/graphic-elements/carrier-NSA-COP-AVG-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points | Number Wires: | 8 & 12: Four | 24 &50: Nine | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF ) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | 8 & 12: +/-0.20ºC (+/-0.36ºF) | 24 & 50: +/-0.20ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information |
Power Dissipation Constant: | 8 & 12: 4 mW/ºC | 24 & 50: 6 mW/ºC |
Response Time (63% Step Change): | 15 Seconds nominal |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | ABS Plastic, -30 to 90ºC (-22 to 194ºF), UL94-HB, Plenum Rated |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Sensor Material | Sensor Diameter: | Copper | 0.210" (5.34 mm) nominal |
Fitting Material | Flammability Rating: | Polyamide 66 (High Performance Nylon) | UL94-HB |
Foam Pad Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 12" (30.5 cm) | 26 AWG (0.40 mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Weight: | 8: 0.72 lbs. (0.327 kg) | 12: 0.96 lbs. (0.435 kg) | 24: 1.70 lbs. (0.771 kg) 50: 3.28 lbs. (1.488 kg) |
Agency Approvals: | RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574015150/carrier/commercial-hvac/graphic-elements/carrier-NSA-COP-AVG-dimensions.jpg)