Duct Mounted Temperature Sensors
NSA-DUCT
Part Numbers
NSA-HH/CP-D-4-PB-C
NSA-HH/CP-D-8-PB-C
NSA-HH/CP-D-12-PB-C
NSA-HH/50K-D-4-PB-C
The Carrier Thermistor Duct Series features a stainless steel probe with two, 22 AWG Etched Teflon colored lead wires to differentiate the different sensor types. The sensors in this series are manufactured using Carrier’s proved double encapsulation process to eliminate the effects of moisture on the sensors and increased response times from our high quality, thermally conductive epoxy. The duct sensor is designed to be used in smaller duct applications and includes an insulation pad for sealing your duct and dampening vibration.
Applications
Rooftop Units, Air Handlers, Supply/Discharge/Return/Mixed Air Temperatures
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points | Number Wires: | One | Two (Non-Polarity Sensitive) |
Sensor Output @ 25ºC (77ºF): | NSA-HH/CP-D-XX-PB-C: 10K Ohms nominal
NSA-HH/50K-D-4-PB-C: 50K Ohms nominal |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Power Dissipation Constant: | 3 mW/ºC |
Response Time (63% Step Change): | 10 Seconds nominal |
Sensor Operating Temperature Range: | -40ºC (-40ºF) to 150ºC (302ºF) |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | ABS Plastic, UL94-HB, -30 to 90ºC (-22 to 194ºF), Plenum Rated |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Probe Material | Probe Diameter: | 304 Stainless Steel | 0.250" (6.35mm) |
Fitting Material | Flammability Rating: | Polyamide 66 (High Performance Nylon) | UL94-HB |
Foam Pad Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 4" and 8" Probes: 14" (35.6 cm) | 12" Probes: 24" (61 cm) | 22 AWG (0.65 mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions | Product Weight: | 4: 0.24 lbs. (0.109 kg) | 8: 0.26 lbs. (0.117 kg) | 12: 0.28 lbs. (0.127 kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574014996/carrier/commercial-hvac/graphic-elements/carrier-NSA-DUCT-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points | Number Wires: | One | Two (Non-Polarity Sensitive) |
Sensor Output @ 25ºC (77ºF): | NSA-HH/CP-D-XX-PB-C: 10K Ohms nominal
NSA-HH/50K-D-4-PB-C: 50K Ohms nominal |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Power Dissipation Constant: | 3 mW/ºC |
Response Time (63% Step Change): | 10 Seconds nominal |
Sensor Operating Temperature Range: | -40ºC (-40ºF) to 150ºC (302ºF) |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | ABS Plastic, UL94-HB, -30 to 90ºC (-22 to 194ºF), Plenum Rated |
Storage Temperature Range: | -40 to 85ºC (-40 to 185ºF) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Probe Material | Probe Diameter: | 304 Stainless Steel | 0.250" (6.35mm) |
Fitting Material | Flammability Rating: | Polyamide 66 (High Performance Nylon) | UL94-HB |
Foam Pad Material | Flammability Rating: | Neoprene/EPDM/SBR Polymer | UL94-HBF; FMVSS-302; MIL-R-6130C |
Lead Length | Conductor Size: | 4" and 8" Probes: 14" (35.6 cm) | 12" Probes: 24" (61 cm) | 22 AWG (0.65 mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | Mil Spec 16878/4 Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions | Product Weight: | 4: 0.24 lbs. (0.109 kg) | 8: 0.26 lbs. (0.117 kg) | 12: 0.28 lbs. (0.127 kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574014996/carrier/commercial-hvac/graphic-elements/carrier-NSA-DUCT-dimensions.jpg)
California residents please see Proposition 65