Immersion Temperature Sensors
NSA-IMM
Part Numbers
NSA-A/CP-I-2.5-4X
NSA-A/CP-I-4-4X
NSA-A/CP-I-6-4X
NSA-HH/CP-I-2.5-PB-C
NSA-HH/CP-I-4-PB-C
NSA-HH/CP-I-6-PB-C
Carrier Immersion Thermistors provide a predictable and accurate output over the specified temperature range. Each sensor configuration is designed and manufactured for long-term quality and performance. Carrier incorporates standard features such as double encapsulation and etched Teflon leads where applicable.
Number Sensing Points: | One |
Storage Temperature Range: | -40 to 85 °C (-40 to 185 °F) |
Operating Humidity Range: | 0 to 90% RH, non-condensing |
Probe Diameter | Thermowell Bore Diameter: | 0.250" (6.35mm) | 0.260" |
Probe Material | Thermowell Material: | 304 Stainless Steel | 304 Series Stainless Steel |
Wire Size: | 22 AWG (0.65 mm) |
Thermowell Instrument | Process Thread Size: | ½" NPS (National Pipe Straight) Female Thread | ½" NPT (National Pipe Tapered) Male Thread |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings) | "-PB" Enclosure: ABS Plastic, UL94-HB, -30 to 90 °C (-22 to 194 °F), Plenum Rated
"-4X" Enclosure: Polystyrene Plastic, UL94-V2, -40 to 70°C (-40 to 158°F), NEMA 4X (IP 66) |
Sensor Output @ 25 °C (77 °F) | Lead Wire Colors: | 10 KΩ nominal | White/Green |
Immersion Length: | NSA-xxx-2.5: 2.5" (63.50 mm) | NSA-xxx-4: 4.0" (101.60 mm) | NSA-xxx-6: 6.25" (158.75 mm) |
Probe Length: | NSA-xxx-2.5: 4.31" (109.47 mm) +/- 0.13" (3.30 mm)
NSA-xxx-4: 5.81" (147.57 mm) +/- 0.13" (3.30 mm) NSA-xxx-6: 7.81" (198.37 mm) +/- 0.13" (3.30 mm) |
![](https://images.carriercms.com/image/upload/v1574014626/carrier/commercial-hvac/graphic-elements/carrier-NSA-IMM-dimensions.jpg)
Number Sensing Points: | One |
Storage Temperature Range: | -40 to 85 °C (-40 to 185 °F) |
Operating Humidity Range: | 0 to 90% RH, non-condensing |
Probe Diameter | Thermowell Bore Diameter: | 0.250" (6.35mm) | 0.260" |
Probe Material | Thermowell Material: | 304 Stainless Steel | 304 Series Stainless Steel |
Wire Size: | 22 AWG (0.65 mm) |
Thermowell Instrument | Process Thread Size: | ½" NPS (National Pipe Straight) Female Thread | ½" NPT (National Pipe Tapered) Male Thread |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings) | "-PB" Enclosure: ABS Plastic, UL94-HB, -30 to 90 °C (-22 to 194 °F), Plenum Rated
"-4X" Enclosure: Polystyrene Plastic, UL94-V2, -40 to 70°C (-40 to 158°F), NEMA 4X (IP 66) |
Sensor Output @ 25 °C (77 °F) | Lead Wire Colors: | 10 KΩ nominal | White/Green |
Immersion Length: | NSA-xxx-2.5: 2.5" (63.50 mm) | NSA-xxx-4: 4.0" (101.60 mm) | NSA-xxx-6: 6.25" (158.75 mm) |
Probe Length: | NSA-xxx-2.5: 4.31" (109.47 mm) +/- 0.13" (3.30 mm)
NSA-xxx-4: 5.81" (147.57 mm) +/- 0.13" (3.30 mm) NSA-xxx-6: 7.81" (198.37 mm) +/- 0.13" (3.30 mm) |
![](https://images.carriercms.com/image/upload/v1574014626/carrier/commercial-hvac/graphic-elements/carrier-NSA-IMM-dimensions.jpg)
California residents please see Proposition 65