Outside Air Temperature Sensors
NSA-OA
Part Numbers
NSA-HH/CP-O-EH-C
The Carrier Thermistor Outside Air Series features a weather proof European Style Plastic enclosure with twist off cover and water tight cord grip fitting. The sensing element contains two, 14 inch 22 AWG Etched Teflon colored lead wires to differentiate the many different sensor types. All sensors in this series are manufactured using proven double encapsulation process to eliminate the effects of moisture upon the sensors as well as to increase the thermal response time using our high quality, thermally conductive epoxy. The outside air sensor is a single point sensor designed to be mounted under an eave or on the North side of a building in a shaded location. The sensing tube pointed must be pointed downward to prevent any water or ice from settling in the sensing tube.
Applications
Outside Air Temperature Sensing, Cold Storage Facilities, High Dew Point/Condensing Environments
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF ) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.20ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information |
Power Dissipation Constant: | 3 mW/ºC |
Response Time (63% Step Change): | 25 Seconds nominal |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | PC/ASA Plastic w/ UV Protectant; -40 to 88ºC (-40 to 190ºF); UL94-V0 |
Operating Temperature Range: | -40 to 70ºC (-22 to 158ºF) |
Storage Temperature Range: | -40 to 70ºC (-22 to 158ºF) |
Operating Humidity Range: | 10 to 100% RH |
Lead Length | Conductor Size: | 14” (35.6cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Weight: | 0.46 lbs. (0.21kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574014457/carrier/commercial-hvac/graphic-elements/carrier-NSA-OA-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF ) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.20ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information |
Power Dissipation Constant: | 3 mW/ºC |
Response Time (63% Step Change): | 25 Seconds nominal |
Enclosure Specifications (Temperature, Material, Flammability, NEMA/IP Ratings): | PC/ASA Plastic w/ UV Protectant; -40 to 88ºC (-40 to 190ºF); UL94-V0 |
Operating Temperature Range: | -40 to 70ºC (-22 to 158ºF) |
Storage Temperature Range: | -40 to 70ºC (-22 to 158ºF) |
Operating Humidity Range: | 10 to 100% RH |
Lead Length | Conductor Size: | 14” (35.6cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Weight: | 0.46 lbs. (0.21kg) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574014457/carrier/commercial-hvac/graphic-elements/carrier-NSA-OA-dimensions.jpg)