Wall Plate Thermistor
NSA-WALL
Part Numbers
NSA-HH/CP-SP-C
The Carrier Thermistor Wall Plate Series features a decorative, single gang brushed Stainless Steel wall plate with two, 14 inch 22 AWG Etched Teflon colored lead wires to differentiate the different NTC sensor types. The sensors in this series are manufactured using proven double encapsulation process to eliminate the effects of moisture upon the sensors and to increase the thermal response times using our high quality, thermally conductive epoxy. A foam pad is included to insulate the sensor from thermal drafts within the wall, since they are designed to be mounted over a standard single gang junction box or directly over a hole in the wall with the use of drywall anchors to monitor ambient air temperatures in a space.
Applications
Space Temperature Sensing, Decorative Wall Plate Applications, Tamper Proof Applications, Schools, Gymnasiums
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 15 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Plate Material: | 430 Stainless Steel (Brushed Stainless Steel Finish) |
Foam Material | Flammability Rating: | Cross-Linked Polyethylene | FMVSS-302 |
Operating | Storage Temperature Range: | -40 to 71°C (-40 to160°F) | -40 to 71°C (-40 to 160°F) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 14" (35.56cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | 4.50" (114.3mm) x 2.78" (70.6mm) x 0.187" (4.76mm) |
Product Weight: | 0.14 lbs. (63.5g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574013572/carrier/commercial-hvac/graphic-elements/carrier-NSA-WALL-dimensions.jpg)
Sensor Type | Sensor Curve: | Thermistor | Non-Linear, NTC (Negative Temperature Coefficient) |
Number Sensing Points: | One |
Number Wires: | Two (Non-Polarity Sensitive) |
Sensor Series Output @ 25ºC (77ºF) | Lead Wire Colors: | 10KΩ nominal | White/Green |
Accuracy 0-70ºC (32-158ºF): | +/-0.2ºC (+/-0.36ºF) |
Stability: | Sensor Dependent; Contact Carrier for more information on specific sensor |
Response Time (63% Step Change): | 15 Seconds nominal |
Power Dissipation Constant: | 3 mW/ºC |
Plate Material: | 430 Stainless Steel (Brushed Stainless Steel Finish) |
Foam Material | Flammability Rating: | Cross-Linked Polyethylene | FMVSS-302 |
Operating | Storage Temperature Range: | -40 to 71°C (-40 to160°F) | -40 to 71°C (-40 to 160°F) |
Operating Humidity Range: | 10 to 95% RH, non-condensing |
Lead Length | Conductor Size: | 14" (35.56cm) | 22 AWG (0.65mm) |
Lead Wire Insulation | Wire Rating: | Etched Teflon (PTFE) Colored Leads | MIL-W-16878/4 (Type E) |
Conductor Material: | Silver Plated Copper |
Product Dimensions (Length x Diameter): | 4.50" (114.3mm) x 2.78" (70.6mm) x 0.187" (4.76mm) |
Product Weight: | 0.14 lbs. (63.5g) |
Agency Approvals: | CE, RoHS2, WEEE |
![](https://images.carriercms.com/image/upload/v1574013572/carrier/commercial-hvac/graphic-elements/carrier-NSA-WALL-dimensions.jpg)