Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

OMNIZONE™
05FY

Air-Cooled Heat Pump
Single-Piece Indoor Self-Contained Units
Constant Volume

18 to 30 Nominal Tons

The 50BVY indoor air-cooled packaged heat pumps are designed for vertical installation, a variety of airflow configurations, and heating/cooling operation. These units provide a versatile and economical approach to comfort conditioning requirements in replacement, renovation, and new construction applications.



Performance Features

  • Capacities of 18, 20, 25, and 30 tons
  • EER of up to 14.6
  • ASHRAE 90.1 compliant
  • Variety of drive and motor options for low and medium static pressure applications
  • Coaxial tube-in-tube design condensers
  • Reversing valves for reverse cycle heating mode
  • Two electronically and mechanically independent refrigerant circuits
  • Supply fan housing and wheels designed for quiet, low-velocity operation
  • Direct expansion evaporator coil
  • One or two forward-curved, high pressure Class II fan assemblies
  • Fully insulated, unpainted, galvanized steel cabinet
  • Compressors mounted on rubber grommets
  • Crankcase heater on size 034

Reliability Features

  • Scroll compressors
  • TXV refrigerant metering device
  • Compressors with high and low pressure cut outs and overtemperature protection
  • Safely operates without water regulating valves with entering-water temperature as low as 50° F
  • Steel outer condenser water tubes
  • Choice of copper or cupronickel inner condenser water tubes
  • Factory wired and tested before shipment
  • Tested in accordance with UL Standard 1995 and listed with UL and UL, Canada

Maintenance Features

  • 1-in., 30% efficiency, return-air filters
  • Insulated divider panel between air-handling and compressor sections for service testing without air bypass
  • All service can be done through removable panels
  • No tools required to change filters

Installation Features

  • Shipped with R-410A
  • Available in Highboy or Lowboy modular construction to meet demanding installations
  • Flanges provided on condenser and evaporator inlet and outlet
  • Single point electrical connection

Standard Warranty

  • One-year parts and labor

Field-Installed Accessories

  • Water-side economizer
  • Hot water coil
  • Hot gas reheat
  • Rubatex insulated basepan
  • Extended range option
  • Cupronickel condenser
Size Nominal Cooling Capacity (Tons) Gross Cooling Capacity (Btuh) Nominal Airflow (Cfm) EER Nominal Water Flow (gpm) Fan (HP) Weight (lbs) Dimensions (in)
Length Width Height
020 18 215900 7200 14.4 54 2@2 1260 32 80 62
024 20 239800 7000 14.8 60 2@2 1440 32 80 66-1/2
028 25 288200 10000 12.1 75 2@3 1500 32 80 66-1/2
034 30 359500 11500 12.0 90 2@5 1700 32 80 86-1/2

Performance Features

  • Capacities of 18, 20, 25, and 30 tons
  • EER of up to 14.6
  • ASHRAE 90.1 compliant
  • Variety of drive and motor options for low and medium static pressure applications
  • Coaxial tube-in-tube design condensers
  • Reversing valves for reverse cycle heating mode
  • Two electronically and mechanically independent refrigerant circuits
  • Supply fan housing and wheels designed for quiet, low-velocity operation
  • Direct expansion evaporator coil
  • One or two forward-curved, high pressure Class II fan assemblies
  • Fully insulated, unpainted, galvanized steel cabinet
  • Compressors mounted on rubber grommets
  • Crankcase heater on size 034

Reliability Features

  • Scroll compressors
  • TXV refrigerant metering device
  • Compressors with high and low pressure cut outs and overtemperature protection
  • Safely operates without water regulating valves with entering-water temperature as low as 50° F
  • Steel outer condenser water tubes
  • Choice of copper or cupronickel inner condenser water tubes
  • Factory wired and tested before shipment
  • Tested in accordance with UL Standard 1995 and listed with UL and UL, Canada

Maintenance Features

  • 1-in., 30% efficiency, return-air filters
  • Insulated divider panel between air-handling and compressor sections for service testing without air bypass
  • All service can be done through removable panels
  • No tools required to change filters

Installation Features

  • Shipped with R-410A
  • Available in Highboy or Lowboy modular construction to meet demanding installations
  • Flanges provided on condenser and evaporator inlet and outlet
  • Single point electrical connection

Standard Warranty

  • One-year parts and labor

Field-Installed Accessories

  • Water-side economizer
  • Hot water coil
  • Hot gas reheat
  • Rubatex insulated basepan
  • Extended range option
  • Cupronickel condenser
Size Nominal Cooling Capacity (Tons) Gross Cooling Capacity (Btuh) Nominal Airflow (Cfm) EER Nominal Water Flow (gpm) Fan (HP) Weight (lbs) Dimensions (in)
Length Width Height
020 18 215900 7200 14.4 54 2@2 1260 32 80 62
024 20 239800 7000 14.8 60 2@2 1440 32 80 66-1/2
028 25 288200 10000 12.1 75 2@3 1500 32 80 66-1/2
034 30 359500 11500 12.0 90 2@5 1700 32 80 86-1/2