Aquazone™ Water-Cooled Two-Stage Water Source Heat Pump
50PTH
with Puron® Refrigerant (R-410A)
2 to 6 Tons
The 50PTH indoor water-cooled heat pump unit is designed for horizontal installation with a variety of airflow configurations. These units utilize Puron® refrigerant, modulating scroll technology, and hot gas re-heat to provide a practical and economical approach for comfort conditioning requirements in renovation and new construction applications. The 50PT unit can be used in both traditional and geothermal applications, and is also ideally suited for geothermal projects seeking LEED®1 certification.
1LEED® is a registered trademark of US Green Building Council.
![carrier-AHRI-Water-Source-HP](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1547056449/carrier/commercial-hvac/logos/carrier-AHRI-Water-Source-HP.png)
![carrier-intertek-ETL-listed-C-US](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1554231893/carrier/commercial-hvac/logos/carrier-intertek-ETL-listed-C-US.jpg)
![carrier-ASHRAE-90-1-certification](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1547056449/carrier/commercial-hvac/logos/carrier-ASHRAE-90-1-certification.jpg)
![carrier-c-ul-us](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1554231855/carrier/commercial-hvac/logos/carrier-c-ul-us.jpg)
Performance Features
- Capacities of 2, 3, 4, 5 and 6 tons
- EERs up to 37
- Puron® non-ozone depleting R-410A refrigerant
- Two-stage scroll compressor mounted on computer selected vibration isolators
- Standard extended range package for open loop and geothermal applications (temperature range of 25° to 110°F)
- Fully insulated unit with acoustic type insulation
- Hot gas reheat
- Equipped with performance monitor to ensure efficient heat pump operation
- TXV (thermostatic expansion valve) controlled
- Copper or cupronickel heat exchanger
- Mute package for applications requiring especially low noise levels
- MERV 8 or MERV 13 filters
- Electrical disconnect
- 5, 10, 15, and 20 kW electric reheat
- Exceeds ASHRAE 90.1 performance requirements
- ARI/ISO 13256-1 certified
Reliability Features
- Galvanized steel construction
- Stainless steel, coated, and insulated condensate pan
- Tin-Electro-Plated Copper Tubing /w Aluminum Fin coils for corrosive environments
- Two-way motorized control valve available for open type systems or variable speed pumping
- Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube refrigerant-to-air heat exchanger standard
- Microprocessor control with DDC (Direct Digital Controls) options
- CSA and ETL certified
Maintenance Features
- Access to compressor section through service panels on three sides
- All service may be done through large, removable front or side panels
- Easily removable control box
- Refrigerant circuit equipped with high/low pressure ports
- No tools required to change filters
- Standard, 1-in. filter
Installation Features
- Units may be mounted in ceilings, closets, attics, etc.
- Ducted or free return connections
- Pre-wired and factory charged with R-410A refrigerant
- Horizontal units include factory-installed hanger isolation brackets
- Vertical units have internally trapped condensate drain
- Water and condensate connections are FPT and secured to cabinet
- Single point electrical connection
Standard Warranty
- One-year units parts only
- 5-year parts only compressor
- Extended warranty packages available
Factory-Installed Options
- Copper or cupronickel heat exchangers
- Deluxe microprocessor control system
- Hot gas reheat
- Electric reheat
- Electrical disconnect
- MERV 8 and MERV 13 filters
- Sound attenuation (mute) package
- Two-way motorized control valve
- Tin-Electro-Plated Copper Tubing /w Aluminum Fin coils
Field-Installed Accessories
- Electric duct heaters
- Ball valves (brass body)
- Fire-rated hoses
- Hose kit assemblies
- Electric duct heaters
- Non-programmable thermostat
- Programmable 7-day thermostat
- Remote sensors
- Solenoid water control valves (brass body)
- Two-way motorized control valve
- Y strainers (bronze body)
Performance Features
- Capacities of 2, 3, 4, 5 and 6 tons
- EERs up to 37
- Puron® non-ozone depleting R-410A refrigerant
- Two-stage scroll compressor mounted on computer selected vibration isolators
- Standard extended range package for open loop and geothermal applications (temperature range of 25° to 110°F)
- Fully insulated unit with acoustic type insulation
- Hot gas reheat
- Equipped with performance monitor to ensure efficient heat pump operation
- TXV (thermostatic expansion valve) controlled
- Copper or cupronickel heat exchanger
- Mute package for applications requiring especially low noise levels
- MERV 8 or MERV 13 filters
- Electrical disconnect
- 5, 10, 15, and 20 kW electric reheat
- Exceeds ASHRAE 90.1 performance requirements
- ARI/ISO 13256-1 certified
Reliability Features
- Galvanized steel construction
- Stainless steel, coated, and insulated condensate pan
- Tin-Electro-Plated Copper Tubing /w Aluminum Fin coils for corrosive environments
- Two-way motorized control valve available for open type systems or variable speed pumping
- Reversing valve (4-way), water-to-refrigerant coaxial coil, and enhanced aluminum fin/rifled copper tube refrigerant-to-air heat exchanger standard
- Microprocessor control with DDC (Direct Digital Controls) options
- CSA and ETL certified
Maintenance Features
- Access to compressor section through service panels on three sides
- All service may be done through large, removable front or side panels
- Easily removable control box
- Refrigerant circuit equipped with high/low pressure ports
- No tools required to change filters
- Standard, 1-in. filter
Installation Features
- Units may be mounted in ceilings, closets, attics, etc.
- Ducted or free return connections
- Pre-wired and factory charged with R-410A refrigerant
- Horizontal units include factory-installed hanger isolation brackets
- Vertical units have internally trapped condensate drain
- Water and condensate connections are FPT and secured to cabinet
- Single point electrical connection
Standard Warranty
- One-year units parts only
- 5-year parts only compressor
- Extended warranty packages available
Factory-Installed Options
- Copper or cupronickel heat exchangers
- Deluxe microprocessor control system
- Hot gas reheat
- Electric reheat
- Electrical disconnect
- MERV 8 and MERV 13 filters
- Sound attenuation (mute) package
- Two-way motorized control valve
- Tin-Electro-Plated Copper Tubing /w Aluminum Fin coils
Field-Installed Accessories
- Electric duct heaters
- Ball valves (brass body)
- Fire-rated hoses
- Hose kit assemblies
- Electric duct heaters
- Non-programmable thermostat
- Programmable 7-day thermostat
- Remote sensors
- Solenoid water control valves (brass body)
- Two-way motorized control valve
- Y strainers (bronze body)
California residents please see Proposition 65
Works Well With
Controls