WeatherExpert® Light Commercial Packaged High Outdoor Air System
48LCH
Gas Heating / Electric Cooling Units with Puron® (R-410A) Refrigerant
6 to 10 Nominal Tons
The WeatherExpert® packaged high outdoor air system is a special configuration of WeatherExpert packaged rooftop unit that can operate with up to 100% outdoor air for ventilation or make-up air in light commercial applications. The WeatherExpert 48LCH includes new options that enable 100% outdoor air operation, including modulating low load protection valve to prevent refrigerant circuit issues at low loads, modulating hot gas reheat for dehumidification with supply air temperature control, 5:1 turndown modulating gas heat for a wide heating operating range, and the exclusive EcoBlue ™ vane axial supply fan a wide airflow range. All units include Carrier SmartVu™ controls for control flexibility, ease of setup and commissioning, and simplified troubleshooting.




Performance Features
- Exceeds ASHRAE 90.1 and Energy Star efficiency levels, as well as Consortium for Energy Efficiency (CEE) criteria
- 6, 7.5, and 10 ton nominal capacities with three-stage cooling capacity control
- Up to 17.5 SEER and 20.8 IEER
- 6 to 10 ton models have standard cooling operation up to 125 °F (52°C) and down to 40°F (4°C)
- EcoBlue™ vane axial supply fan with ECM motor provides up to 3” of external static capability at up to 350 CFM/ton
- Modulating hot gas reheat for supply air temperature control with dehumidification
- Standard turndown (5:1) modulating natural gas heat with stainless steel heat exchanger and up to 100°F (37°C) temperature rise capability
Maintenance Features
- SmartVu control provides service reminders and alarming capability
- Factory installed suction and discharge pressure sensors, readable from the SmartVu control interface
- Access panels with easy grip handles and tool-less filter access door
- Hinged access panels on filter, control box, compressor, and fan motor compartments
- Innovative, easy starting, no-strip screw feature on remaining service panels
- Two-inch disposable return air filters
- Direct drive evaporator fan motor eliminates belt maintenance
- Standard condensate overflow switch alerts user to clogged condensate drains
Installation Features
- Field convertible from vertical to horizontal airflow (accessory kit required for size 08-10)
- Provisions for thru-the-bottom power entry capability as standard
- Single point electric, gas, and controls connections
- Full perimeter base rail with built-in rigging adapters and fork truck slots
- Factory installed OAT, OARH, RAT, RARH, and SARH sensor
- Factory supplied, field installed SAT sensor
- SmartVu control provides application and control flexibility
Reliability Features
- Scroll compressors with internal line-break overload protection
- 24-volt control circuit protected with resettable circuit breaker
- Permanently lubricated, direct drive supply fan motor
- Totally enclosed condenser motors with permanently lubricated bearing
- High-pressure switch protection
- Refrigerant circuit pressure monitoring
- Integral gas heat control system
Standard Limited Warranty
- 15 years parts only heat exchanger - stainless steel
- 5 years parts only compressor
- 3 years parts only on ComfortLink controls
- One year parts only on all other parts
- Extended warranty packages available
Factory-Installed Options
- High turndown (10:1) modulating natural gas furnace
- Return air or supply air smoke detector
- Return air carbon dioxide (CO2) sensor
- High static direct drive supply fan motor
- Duct pressure transducer for duct pressure control of supply fan speed
- Building pressure transducer for zone pressure control of supply fan speed
- Pre-coat or E-coat condenser or evaporator/HGRH coil
- Louvered hail guards
- Ultra low leak economizer with barometric relief
- 4” filter rack with MERV 8 or MERV 13 filters
- Powered or non-powered convenience outlet
- HACR circuit breaker or non-fused disconnect
- Through the base electric & gas connections
- Double wall construction with galvanized steel liner over R4 insulation
Field-Installed Accessories
- High elevation kit (2000-7000 ft) for natural gas furnaces
- LP conversion kit for natural gas furnaces
- Knockdown roof curbs
- Modulating power exhaust
- Supply duct cover for vertical to horizontal supply conversion (size 08-12)
- Through the base electric & gas connections
- 4” filter rack with MERV 8 or MERV 13 filters
- Louvered hail guards
- Return air or supply air smoke detector
- Horn/strobe annunciator and remote test/reset station for smoke detector
- Return air carbon dioxide (CO2) sensor
Gas Heating/Electric Cooling Models (48LCH)
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency SEER (EER) | Dimensions (in) LxWxH | Gas Heat Input Range (MBH) | Approx. Unit Weight (lbs) |
---|---|---|---|---|---|
6 | 3 | 20.5 | 88 x 59 x 41 | 70-140 | TBD |
7.5 | 3 | 19.8 | 116 x 63 x 57 | 80-160 | TBD |
10 | 3 | 20.6 | 116 x 63 x 57 | 120-200 | TBD |
AHRI = Air-Conditioning, Heating & Refrigeration Institute
IEER = Integrated Energy Efficiency Ratio
NOTES
1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
2. Ratings are based on:
» Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
3. All 48LCH units comply with ASHRAE 90.1-2010 Energy Standard for minimum SEER and EER requirements..
4. 48LCH units comply with US Energy Policy Act (2005).
Performance Features
- Exceeds ASHRAE 90.1 and Energy Star efficiency levels, as well as Consortium for Energy Efficiency (CEE) criteria
- 6, 7.5, and 10 ton nominal capacities with three-stage cooling capacity control
- Up to 17.5 SEER and 20.8 IEER
- 6 to 10 ton models have standard cooling operation up to 125 °F (52°C) and down to 40°F (4°C)
- EcoBlue™ vane axial supply fan with ECM motor provides up to 3” of external static capability at up to 350 CFM/ton
- Modulating hot gas reheat for supply air temperature control with dehumidification
- Standard turndown (5:1) modulating natural gas heat with stainless steel heat exchanger and up to 100°F (37°C) temperature rise capability
Maintenance Features
- SmartVu control provides service reminders and alarming capability
- Factory installed suction and discharge pressure sensors, readable from the SmartVu control interface
- Access panels with easy grip handles and tool-less filter access door
- Hinged access panels on filter, control box, compressor, and fan motor compartments
- Innovative, easy starting, no-strip screw feature on remaining service panels
- Two-inch disposable return air filters
- Direct drive evaporator fan motor eliminates belt maintenance
- Standard condensate overflow switch alerts user to clogged condensate drains
Installation Features
- Field convertible from vertical to horizontal airflow (accessory kit required for size 08-10)
- Provisions for thru-the-bottom power entry capability as standard
- Single point electric, gas, and controls connections
- Full perimeter base rail with built-in rigging adapters and fork truck slots
- Factory installed OAT, OARH, RAT, RARH, and SARH sensor
- Factory supplied, field installed SAT sensor
- SmartVu control provides application and control flexibility
Reliability Features
- Scroll compressors with internal line-break overload protection
- 24-volt control circuit protected with resettable circuit breaker
- Permanently lubricated, direct drive supply fan motor
- Totally enclosed condenser motors with permanently lubricated bearing
- High-pressure switch protection
- Refrigerant circuit pressure monitoring
- Integral gas heat control system
Standard Limited Warranty
- 15 years parts only heat exchanger - stainless steel
- 5 years parts only compressor
- 3 years parts only on ComfortLink controls
- One year parts only on all other parts
- Extended warranty packages available
Factory-Installed Options
- High turndown (10:1) modulating natural gas furnace
- Return air or supply air smoke detector
- Return air carbon dioxide (CO2) sensor
- High static direct drive supply fan motor
- Duct pressure transducer for duct pressure control of supply fan speed
- Building pressure transducer for zone pressure control of supply fan speed
- Pre-coat or E-coat condenser or evaporator/HGRH coil
- Louvered hail guards
- Ultra low leak economizer with barometric relief
- 4” filter rack with MERV 8 or MERV 13 filters
- Powered or non-powered convenience outlet
- HACR circuit breaker or non-fused disconnect
- Through the base electric & gas connections
- Double wall construction with galvanized steel liner over R4 insulation
Field-Installed Accessories
- High elevation kit (2000-7000 ft) for natural gas furnaces
- LP conversion kit for natural gas furnaces
- Knockdown roof curbs
- Modulating power exhaust
- Supply duct cover for vertical to horizontal supply conversion (size 08-12)
- Through the base electric & gas connections
- 4” filter rack with MERV 8 or MERV 13 filters
- Louvered hail guards
- Return air or supply air smoke detector
- Horn/strobe annunciator and remote test/reset station for smoke detector
- Return air carbon dioxide (CO2) sensor
Gas Heating/Electric Cooling Models (48LCH)
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency SEER (EER) | Dimensions (in) LxWxH | Gas Heat Input Range (MBH) | Approx. Unit Weight (lbs) |
---|---|---|---|---|---|
6 | 3 | 20.5 | 88 x 59 x 41 | 70-140 | TBD |
7.5 | 3 | 19.8 | 116 x 63 x 57 | 80-160 | TBD |
10 | 3 | 20.6 | 116 x 63 x 57 | 120-200 | TBD |
AHRI = Air-Conditioning, Heating & Refrigeration Institute
IEER = Integrated Energy Efficiency Ratio
NOTES
1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
2. Ratings are based on:
» Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
3. All 48LCH units comply with ASHRAE 90.1-2010 Energy Standard for minimum SEER and EER requirements..
4. 48LCH units comply with US Energy Policy Act (2005).