WeatherMaker® Standard-Efficiency Single-Packaged Rooftop Units
50TCQ
Heat Pump Units with Puron® (R-410A) Refrigerant
6 to 20 Nominal Tons
WeatherMaker® 50TCQ rooftop units were designed to be easy to install, maintain, and operate, with customer-requested features including a gage port, centralized control center, plug-and-play accessory board, "no-strip screw" collars, and hinged access panels. Units are field-convertible to horizontal airflow without special adapter curbs or kits, making it easy for the installer to adjust to unexpected jobsite complications. Units are pre-wired and pre-charged with environmentally sound Puron (R-410A) refrigerant and are factory tested.
![carrier-AHRI-340-360-Unitary-Large-AC](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1547056449/carrier/commercial-hvac/logos/carrier-AHRI-340-360-Unitary-Large-AC.png)
![carrier-c-ul-us](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1554231855/carrier/commercial-hvac/logos/carrier-c-ul-us.jpg)
![carrier-intertek-ETL-listed-C-US](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1554231893/carrier/commercial-hvac/logos/carrier-intertek-ETL-listed-C-US.jpg)
![carrier-energy-star](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1547056467/carrier/commercial-hvac/logos/carrier-energy-star.png)
Performance Features
- ASHRAE 90.1 compliant
- Single-stage capacity control (sizes 04 to 07)
- Two-stage cooling capacity control (sizes 08 to 24)
- Up to 13.4 SEER, 12.2 IEER, 11.2 EER, HSPF 7.7, and COP 3.4
- Cooling operating range up to 115 °F (46°C) and down to 25°F (-4°C) using winter start kit
- Innovative non-corrosive composite condensate pan in accordance with ASHRAE 62 Standard, sloping design; side or center drain
- Pre-painted exterior panels and primer-coated interior panels tested to 500 hours salt spray protection
Maintenance Features
- Control terminal board facilitating simple safety circuit troubleshooting and simplified control box arrangement
- Access panels with easy grip handles
- Innovative, easy starting, no-strip screw feature on unit access panels
- Belt drive evaporator-fan motor and pulley combinations available to meet any application
- Electric drive X13 (5 speed/torque) motor (sizes 04 to 06)
- Two-inch disposable return air filters
Installation Features
- Same footprint as installed Carrier 3-12.5 ton rooftops back to 1989, reducing installation costs and time
- Field convertible from vertical to horizontal airflow for slab mounting (sizes 04-14)
- Provisions for thru-the-bottom power entry capability as standard
- Single point electric and controls connections
- Full perimeter base rail with built-in rigging adapters and fork truck slots
- Dedicated vertical and horizontal airflow models available (sizes 17 to 28 only)
Reliability Features
- Scroll compressors with internal line-break overload protection
- Compressor crankcase heaters (sizes 05 to 24)
- 24-volt control circuit protected with resettable circuit breaker
- Permanently lubricated evaporator-fan motor
- Totally enclosed condenser motors with permanently lubricated bearings
- Loss of charge, freeze protection, and high-pressure switches
- Dependable time/temperature defrost board and logic
Standard Limited Warranty
- 5-years parts only electric heater
- 5-years parts only compressor
- 1-year parts only on all other parts
- Extended warranty packages available
Factory-Installed Options
- Cabinet
- Thru-the-base electrical or gas-line connections
- Hinged access panels
- Coil Options
- Cu/Cu indoor and/or outdoor coils
- Pre-coated outdoor coils
- Premium, E-coated outdoor coils
- Condenser Protection
- Condenser coil hail guard (louvered design)
- Controls
- PremierLink DDC communicating controller
- RTU OPEN multi-protocol controller
- Smoke detector (supply and/or return air)
- Economizers & Outdoor Air Dampers
- EconoMi$er IV (for electro-mechanical controlled RTUs)
- EconoMi$er X (for electro-mechanical controlled RTUs with CA Title 24 FDD)
- EconoMi$er2 (for DDC controlled RTUs)
- Ultra-low leak economizer dampers
- Motorized 2 position outdoor-air damper
- Manual outdoor-air damper (sizes 17-24)
- Barometric relief
- Power exhaust (sizes 17-24)
- Economizer Sensors & IAQ Devices
- Single dry bulb temperature sensors
- Single enthalpy sensors
- CO2 sensor (wall, duct, or unit mounted)
- Indoor Motor & Drive
- Multiple motor and drive packages
- Staged Air Volume (SAV) Indoor Fan Speed System (sizes 08-30)
- Power Options
- Convenience outlet (powered)
- Convenience outlet (unpowered)
- Non-fused disconnect
Field-Installed Accessories
- Cabinet
- Thru-the-base electrical or gas-line connections
- Condenser Protection
- Condenser coil hail guard (louvered design)
- Controls
- Thermostats, temperature sensors, and subbases
- PremierLink DDC communicating controller
- RTU OPEN multi-protocol controller
- Smoke detector (supply and/or return air) (sizes 17-24)
- Time Guard II compressor delay control circuit
- Filter status switch
- Fan status switch
- Economizers & Outdoor Air Dampers
- EconoMi$er IV (for electro-mechanical controlled RTUs)
- EconoMi$er X (for electro-mechanical controlled RTUs with CA Title 24 FDD)
- EconoMi$er2 (for DDC controlled RTUs)
- Ultra-low leak economizer dampers
- Motorized 2 position outdoor-air damper
- Manual outdoor-air damper
- Barometric relief
- Power exhaust
- Economizer Sensors & IAQ Devices
- Single dry bulb temperature sensors
- Differential dry bulb temperature sensors
- Single enthalpy sensors
- Differential enthalpy sensors
- CO2 sensor (wall, duct, or unit mounted)
- Electric Heat
- Multiple Electric Resistance Heater KW Sizes
- Single Point kit
- Low Ambient Control
- Winter start kit
- Motormaster head pressure controller
- Roof Curbs
- Roof curb 14" (356mm)
- Roof curb 24" (610mm)
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency (SEER) EER | Dimensions (in) LxWxH | At 47°F | At 17°F | Unit Weight (lbs) | ||
---|---|---|---|---|---|---|---|---|
Heating Capacity (Btuh) | (HSPF) COP | Heating Capacity (Btuh) | (HSPF) COP | |||||
6 | 1 | 11.1 | 74 x 47 x 41 | 67000 | 3.30 | 34800 | 2.25 | 630 |
7.5 | 2 | 11.2 | 88 x 59 x 49 | 86600 | 3.40 | 48000 | 2.25 | 885 |
8.5 | 2 | 11.2 | 88 x 59 x 49 | 96000 | 3.30 | 54500 | 2.25 | 910 |
10 | 2 | 11.0 | 88 x 59 x 49 | 116000 | 3.40 | 62300 | 2.25 | 1050 |
12.5 | 2 | 10.6 | 116 x 63 x 57 | 142000 | 3.20 | 76000 | 2.05 | 1370 |
15 | 2 | 10.8 | 128 x 87 x 49 | 166000 | 3.30 | 103000 | 2.40 | 1775 |
20 | 2 | 10.5 | 141 x 87 x 49 | 220000 | 3.30 | 134000 | 2.30 | 2100 |
AHRI = Air-Conditioning, Heating & Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
SEER = Seasonal Energy Efficiency Ratio
NOTES
1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
2. Ratings are based on:
» Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
» IPLV Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 80°F (27°C) db outdoor air temp.
3. All 50TCQ units comply with ASHRAE 90.1 2001, 2004 Energy Standard for minimum SEER and EER requirements.
4. Where appropriate, 50TCQ units comply with US Energy Policy Act (2005). Refer to state and local codes or visit the following website: http://bcap-energy.org to determine if compliance with this standard pertains to your state, territory, or municipality.
Performance Features
- ASHRAE 90.1 compliant
- Single-stage capacity control (sizes 04 to 07)
- Two-stage cooling capacity control (sizes 08 to 24)
- Up to 13.4 SEER, 12.2 IEER, 11.2 EER, HSPF 7.7, and COP 3.4
- Cooling operating range up to 115 °F (46°C) and down to 25°F (-4°C) using winter start kit
- Innovative non-corrosive composite condensate pan in accordance with ASHRAE 62 Standard, sloping design; side or center drain
- Pre-painted exterior panels and primer-coated interior panels tested to 500 hours salt spray protection
Maintenance Features
- Control terminal board facilitating simple safety circuit troubleshooting and simplified control box arrangement
- Access panels with easy grip handles
- Innovative, easy starting, no-strip screw feature on unit access panels
- Belt drive evaporator-fan motor and pulley combinations available to meet any application
- Electric drive X13 (5 speed/torque) motor (sizes 04 to 06)
- Two-inch disposable return air filters
Installation Features
- Same footprint as installed Carrier 3-12.5 ton rooftops back to 1989, reducing installation costs and time
- Field convertible from vertical to horizontal airflow for slab mounting (sizes 04-14)
- Provisions for thru-the-bottom power entry capability as standard
- Single point electric and controls connections
- Full perimeter base rail with built-in rigging adapters and fork truck slots
- Dedicated vertical and horizontal airflow models available (sizes 17 to 28 only)
Reliability Features
- Scroll compressors with internal line-break overload protection
- Compressor crankcase heaters (sizes 05 to 24)
- 24-volt control circuit protected with resettable circuit breaker
- Permanently lubricated evaporator-fan motor
- Totally enclosed condenser motors with permanently lubricated bearings
- Loss of charge, freeze protection, and high-pressure switches
- Dependable time/temperature defrost board and logic
Standard Limited Warranty
- 5-years parts only electric heater
- 5-years parts only compressor
- 1-year parts only on all other parts
- Extended warranty packages available
Factory-Installed Options
- Cabinet
- Thru-the-base electrical or gas-line connections
- Hinged access panels
- Coil Options
- Cu/Cu indoor and/or outdoor coils
- Pre-coated outdoor coils
- Premium, E-coated outdoor coils
- Condenser Protection
- Condenser coil hail guard (louvered design)
- Controls
- PremierLink DDC communicating controller
- RTU OPEN multi-protocol controller
- Smoke detector (supply and/or return air)
- Economizers & Outdoor Air Dampers
- EconoMi$er IV (for electro-mechanical controlled RTUs)
- EconoMi$er X (for electro-mechanical controlled RTUs with CA Title 24 FDD)
- EconoMi$er2 (for DDC controlled RTUs)
- Ultra-low leak economizer dampers
- Motorized 2 position outdoor-air damper
- Manual outdoor-air damper (sizes 17-24)
- Barometric relief
- Power exhaust (sizes 17-24)
- Economizer Sensors & IAQ Devices
- Single dry bulb temperature sensors
- Single enthalpy sensors
- CO2 sensor (wall, duct, or unit mounted)
- Indoor Motor & Drive
- Multiple motor and drive packages
- Staged Air Volume (SAV) Indoor Fan Speed System (sizes 08-30)
- Power Options
- Convenience outlet (powered)
- Convenience outlet (unpowered)
- Non-fused disconnect
Field-Installed Accessories
- Cabinet
- Thru-the-base electrical or gas-line connections
- Condenser Protection
- Condenser coil hail guard (louvered design)
- Controls
- Thermostats, temperature sensors, and subbases
- PremierLink DDC communicating controller
- RTU OPEN multi-protocol controller
- Smoke detector (supply and/or return air) (sizes 17-24)
- Time Guard II compressor delay control circuit
- Filter status switch
- Fan status switch
- Economizers & Outdoor Air Dampers
- EconoMi$er IV (for electro-mechanical controlled RTUs)
- EconoMi$er X (for electro-mechanical controlled RTUs with CA Title 24 FDD)
- EconoMi$er2 (for DDC controlled RTUs)
- Ultra-low leak economizer dampers
- Motorized 2 position outdoor-air damper
- Manual outdoor-air damper
- Barometric relief
- Power exhaust
- Economizer Sensors & IAQ Devices
- Single dry bulb temperature sensors
- Differential dry bulb temperature sensors
- Single enthalpy sensors
- Differential enthalpy sensors
- CO2 sensor (wall, duct, or unit mounted)
- Electric Heat
- Multiple Electric Resistance Heater KW Sizes
- Single Point kit
- Low Ambient Control
- Winter start kit
- Motormaster head pressure controller
- Roof Curbs
- Roof curb 14" (356mm)
- Roof curb 24" (610mm)
Nominal Cooling Ton Size | Cooling Stages | AHRI Efficiency (SEER) EER | Dimensions (in) LxWxH | At 47°F | At 17°F | Unit Weight (lbs) | ||
---|---|---|---|---|---|---|---|---|
Heating Capacity (Btuh) | (HSPF) COP | Heating Capacity (Btuh) | (HSPF) COP | |||||
6 | 1 | 11.1 | 74 x 47 x 41 | 67000 | 3.30 | 34800 | 2.25 | 630 |
7.5 | 2 | 11.2 | 88 x 59 x 49 | 86600 | 3.40 | 48000 | 2.25 | 885 |
8.5 | 2 | 11.2 | 88 x 59 x 49 | 96000 | 3.30 | 54500 | 2.25 | 910 |
10 | 2 | 11.0 | 88 x 59 x 49 | 116000 | 3.40 | 62300 | 2.25 | 1050 |
12.5 | 2 | 10.6 | 116 x 63 x 57 | 142000 | 3.20 | 76000 | 2.05 | 1370 |
15 | 2 | 10.8 | 128 x 87 x 49 | 166000 | 3.30 | 103000 | 2.40 | 1775 |
20 | 2 | 10.5 | 141 x 87 x 49 | 220000 | 3.30 | 134000 | 2.30 | 2100 |
AHRI = Air-Conditioning, Heating & Refrigeration Institute
ASHRAE = American Society of Heating, Refrigerating and Air Conditioning, Inc.
EER = Energy Efficiency Ratio
SEER = Seasonal Energy Efficiency Ratio
NOTES
1. Rated and certified under ARI Standard 210/240---06 or 340/360---07, as appropriate.
2. Ratings are based on:
» Cooling Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 95°F (35°C) db outdoor air temp.
» IPLV Standard: 80°F (27°C) db, 67°F (19°C) wb indoor air temp and 80°F (27°C) db outdoor air temp.
3. All 50TCQ units comply with ASHRAE 90.1 2001, 2004 Energy Standard for minimum SEER and EER requirements.
4. Where appropriate, 50TCQ units comply with US Energy Policy Act (2005). Refer to state and local codes or visit the following website: http://bcap-energy.org to determine if compliance with this standard pertains to your state, territory, or municipality.